Ultra Low-Profile Hex Socket Head Cap Screw

Brand :
SUNCO

Caution

    Product Description

    - Ultra Low-Profile Hex Socket Head Cap Screw
    - Part number for series including of CSHEL.
    - Bolt Material: Steel SCM, Stainless steel and Titanium.
    - Basic Shape: Standard (Round).
    - Head Shape : Ultra Low Head.
    - Nominal of Thread (M): 3, 4, 5 and 6.
    - Mounting Hole Shape: Hex Socket.
    - Thread Type: Metric coarse
    - This product is manufactured in Japanese standards.
    - Ultra Low head screws are typically used in applications where a low-profile fastening solution is required.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat