Hex Socket Head Cap Screw With Low-Profile Head

Caution
Product Description
- Hex Socket Head Cap Screw with Low-Profile Head
- Part number for series including of CSHBTT.
- Hex Socket Material: Steel, Stainless steel SUS316 and SUS304 Equivalent.
- Surface Treatment: Trivalent chromate, Tin plating, Nickel Plating, Black Oxide etc.
- Nominal of Thread (M): 2, 2.5, 3, 4, 5, 6, 8, 10, 12, 16, 20 and 24
- Thread Type: Metric coarse.
- Head Shape: Low Head.
- Basic Shape: Standard (Round).
- Mounting Hole Shape: Hex socket.
