(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Materials] Equivalent to SWCH, Equivalent to SUS304
[Surface treatment] None, trivalent chromate, trivalent black, trivalent white, bright chromate plating, chromate plating, black chromate, nickel plating, chrome plating, Dacrotized, German brown plating, Lafre, black paint, temper color, dark temper color
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L (mm) | Pitch (mm) | Material | Surface Treatment | Additional Shape | Sales Unit |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,167.74 | BOLT | 1 Pack(s) | 800 Pieces Per Package | 13 Day(s) | 10 | 4 | 12 | 0.7 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,858.06 | BOLT | 1 Pack(s) | 600 Pieces Per Package | 13 Day(s) | 10 | 5 | 8 | 0.8 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,354.84 | BOLT | 1 Pack(s) | 500 Pieces Per Package | 13 Day(s) | 10 | 5 | 10 | 0.8 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,548.39 | BOLT | 1 Pack(s) | 500 Pieces Per Package | 13 Day(s) | 10 | 5 | 12 | 0.8 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,393.55 | BOLT | 1 Pack(s) | 450 Pieces Per Package | 13 Day(s) | 10 | 5 | 14 | 0.8 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,318.86 | BOLT | 1 Pack(s) | 400 Pieces Per Package | 5 Day(s) | 10 | 5 | 15 | 0.8 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,393.55 | BOLT | 1 Pack(s) | 400 Pieces Per Package | 13 Day(s) | 10 | 5 | 16 | 0.8 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,219.35 | BOLT | 1 Pack(s) | 350 Pieces Per Package | 13 Day(s) | 10 | 5 | 18 | 0.8 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,219.35 | BOLT | 1 Pack(s) | 350 Pieces Per Package | 13 Day(s) | 10 | 5 | 20 | 0.8 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 2,129.03 | BOLT | 1 Pack(s) | 500 Pieces Per Package | 13 Day(s) | 10 | 5 | 25 | 0.8 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,858.06 | BOLT | 1 Pack(s) | 400 Pieces Per Package | 13 Day(s) | 10 | 5 | 30 | 0.8 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,916.13 | BOLT | 1 Pack(s) | 450 Pieces Per Package | 5 Day(s) | 10 | 6 | 8 | 1 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,548.39 | BOLT | 1 Pack(s) | 400 Pieces Per Package | 5 Day(s) | 10 | 6 | 10 | 1 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,313.15 | BOLT | 1 Pack(s) | 350 Pieces Per Package | 5 Day(s) | 10 | 6 | 12 | 1 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,161.29 | BOLT | 1 Pack(s) | 300 Pieces Per Package | 13 Day(s) | 10 | 6 | 14 | 1 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,161.29 | BOLT | 1 Pack(s) | 300 Pieces Per Package | 13 Day(s) | 10 | 6 | 15 | 1 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,161.29 | BOLT | 1 Pack(s) | 300 Pieces Per Package | 5 Day(s) | 10 | 6 | 16 | 1 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,277.42 | BOLT | 1 Pack(s) | 300 Pieces Per Package | 13 Day(s) | 10 | 6 | 18 | 1 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,064.52 | BOLT | 1 Pack(s) | 250 Pieces Per Package | 5 Day(s) | 10 | 6 | 20 | 1 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,393.55 | BOLT | 1 Pack(s) | 300 Pieces Per Package | 13 Day(s) | 10 | 6 | 22 | 1 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,393.55 | BOLT | 1 Pack(s) | 300 Pieces Per Package | 5 Day(s) | 10 | 6 | 25 | 1 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,258.06 | BOLT | 1 Pack(s) | 250 Pieces Per Package | 13 Day(s) | 10 | 6 | 30 | 1 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,451.61 | BOLT | 1 Pack(s) | 250 Pieces Per Package | 13 Day(s) | 10 | 6 | 35 | 1 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,548.39 | BOLT | 1 Pack(s) | 250 Pieces Per Package | 13 Day(s) | 10 | 6 | 40 | 1 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,316.13 | BOLT | 1 Pack(s) | 200 Pieces Per Package | 13 Day(s) | 10 | 6 | 45 | 1 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,470.97 | BOLT | 1 Pack(s) | 200 Pieces Per Package | 13 Day(s) | 10 | 6 | 50 | 1 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,207.74 | BOLT | 1 Pack(s) | 120 Pieces Per Package | 5 Day(s) | 10 | 6 | 65 | 1 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,083.87 | BOLT | 1 Pack(s) | 100 Pieces Per Package | 13 Day(s) | 10 | 6 | 70 | 1 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,800.00 | BOLT | 1 Pack(s) | 150 Pieces Per Package | 13 Day(s) | 10 | 6 | 75 | 1 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,219.35 | BOLT | 1 Pack(s) | 150 Pieces Per Package | 13 Day(s) | 10 | 8 | 12 | 1.25 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,219.35 | BOLT | 1 Pack(s) | 150 Pieces Per Package | 13 Day(s) | 10 | 8 | 14 | 1.25 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,103.23 | BOLT | 1 Pack(s) | 150 Pieces Per Package | 13 Day(s) | 10 | 8 | 15 | 1.25 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,056.77 | BOLT | 1 Pack(s) | 130 Pieces Per Package | 13 Day(s) | 10 | 8 | 16 | 1.25 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,107.10 | BOLT | 1 Pack(s) | 130 Pieces Per Package | 13 Day(s) | 10 | 8 | 18 | 1.25 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,056.77 | BOLT | 1 Pack(s) | 130 Pieces Per Package | 5 Day(s) | 10 | 8 | 20 | 1.25 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,672.26 | BOLT | 1 Pack(s) | 180 Pieces Per Package | 13 Day(s) | 10 | 8 | 22 | 1.25 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,672.26 | BOLT | 1 Pack(s) | 180 Pieces Per Package | 5 Day(s) | 10 | 8 | 25 | 1.25 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,444.58 | BOLT | 1 Pack(s) | 150 Pieces Per Package | 5 Day(s) | 10 | 8 | 30 | 1.25 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,409.03 | BOLT | 1 Pack(s) | 130 Pieces Per Package | 5 Day(s) | 10 | 8 | 35 | 1.25 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,161.29 | BOLT | 1 Pack(s) | 100 Pieces Per Package | 13 Day(s) | 10 | 8 | 40 | 1.25 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,200.00 | BOLT | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | 10 | 8 | 45 | 1.25 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,021.94 | BOLT | 1 Pack(s) | 80 Pieces Per Package | 13 Day(s) | 10 | 8 | 50 | 1.25 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,176.77 | BOLT | 1 Pack(s) | 80 Pieces Per Package | 13 Day(s) | 10 | 8 | 55 | 1.25 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,138.06 | BOLT | 1 Pack(s) | 70 Pieces Per Package | 13 Day(s) | 10 | 8 | 60 | 1.25 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,246.45 | BOLT | 1 Pack(s) | 70 Pieces Per Package | 13 Day(s) | 10 | 8 | 65 | 1.25 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,230.97 | BOLT | 1 Pack(s) | 60 Pieces Per Package | 5 Day(s) | 10 | 8 | 70 | 1.25 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,323.87 | BOLT | 1 Pack(s) | 60 Pieces Per Package | 13 Day(s) | 10 | 8 | 75 | 1.25 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,950.97 | BOLT | 1 Pack(s) | 70 Pieces Per Package | 13 Day(s) | 10 | 8 | 80 | 1.25 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,548.39 | BOLT | 1 Pack(s) | 100 Pieces Per Package | 13 Day(s) | 10 | 10 | 16 | 1.5 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,664.52 | BOLT | 1 Pack(s) | 100 Pieces Per Package | 13 Day(s) | 10 | 10 | 20 | 1.5 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,625.81 | BOLT | 1 Pack(s) | 100 Pieces Per Package | 13 Day(s) | 10 | 10 | 22 | 1.5 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,741.94 | BOLT | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | 10 | 10 | 25 | 1.5 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,517.42 | BOLT | 1 Pack(s) | 80 Pieces Per Package | 5 Day(s) | 10 | 10 | 30 | 1.5 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,579.35 | BOLT | 1 Pack(s) | 80 Pieces Per Package | 5 Day(s) | 10 | 10 | 35 | 1.5 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,703.23 | BOLT | 1 Pack(s) | 80 Pieces Per Package | 13 Day(s) | 10 | 10 | 40 | 1.5 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,463.23 | BOLT | 1 Pack(s) | 60 Pieces Per Package | 13 Day(s) | 10 | 10 | 50 | 1.5 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,896.77 | BOLT | 1 Pack(s) | 70 Pieces Per Package | 13 Day(s) | 10 | 12 | 20 | 1.75 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,672.26 | BOLT | 1 Pack(s) | 60 Pieces Per Package | 5 Day(s) | 10 | 12 | 25 | 1.75 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,374.19 | BOLT | 1 Pack(s) | 50 Pieces Per Package | 13 Day(s) | 10 | 12 | 30 | 1.75 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,523.81 | BOLT | 1 Pack(s) | 50 Pieces Per Package | 5 Day(s) | 10 | 12 | 35 | 1.75 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,529.03 | BOLT | 1 Pack(s) | 50 Pieces Per Package | 13 Day(s) | 10 | 12 | 40 | 1.75 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,269.68 | BOLT | 1 Pack(s) | 40 Pieces Per Package | 13 Day(s) | 10 | 12 | 45 | 1.75 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,331.61 | BOLT | 1 Pack(s) | 40 Pieces Per Package | 5 Day(s) | 10 | 12 | 50 | 1.75 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,080.00 | BOLT | 1 Pack(s) | 30 Pieces Per Package | 13 Day(s) | 10 | 12 | 55 | 1.75 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,172.90 | BOLT | 1 Pack(s) | 30 Pieces Per Package | 13 Day(s) | 10 | 12 | 60 | 1.75 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 2,601.29 | BOLT | 1 Pack(s) | 30 Pieces Per Package | 5 Day(s) | 10 | 16 | 35 | 2 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | Washer Included | Box/package | ||
฿ 1,617.15 | FASTENING | 1 Pack(s) | 400 Pieces Per Package | 19 Day(s) | 10 | 5 | 15 | 0.8 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | - | Box/package | ||
฿ 1,816.00 | FASTENING | 1 Pack(s) | 400 Pieces Per Package | 19 Day(s) | 10 | 6 | 10 | 1 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | - | Box/package | ||
฿ 1,455.24 | FASTENING | 1 Pack(s) | 300 Pieces Per Package | 19 Day(s) | 10 | 6 | 16 | 1 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | - | Box/package | ||
฿ 1,432.00 | FASTENING | 1 Pack(s) | 150 Pieces Per Package | 19 Day(s) | 10 | 8 | 15 | 1.25 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | - | Box/package | ||
฿ 1,326.10 | FASTENING | 1 Pack(s) | 130 Pieces Per Package | 19 Day(s) | 10 | 8 | 20 | 1.25 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | - | Box/package | ||
฿ 1,768.00 | FASTENING | 1 Pack(s) | 150 Pieces Per Package | 19 Day(s) | 10 | 8 | 30 | 1.25 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | - | Box/package | ||
฿ 1,865.91 | FASTENING | 1 Pack(s) | 50 Pieces Per Package | 19 Day(s) | 10 | 12 | 35 | 1.75 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | - | Box/package | ||
฿ 1,794.29 | BOLT | 1 Pack(s) | 800 Pieces Per Package | 5 Day(s) | 10 | 4 | 12 | 0.7 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 1,509.68 | BOLT | 1 Pack(s) | 300 Pieces Per Package | 5 Day(s) | 10 | 4 | 45 | 0.7 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 1,488.39 | BOLT | 1 Pack(s) | 600 Pieces Per Package | 5 Day(s) | 10 | 5 | 8 | 0.8 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 1,161.29 | BOLT | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | 10 | 5 | 10 | 0.8 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 1,197.72 | BOLT | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | 10 | 5 | 12 | 0.8 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 1,149.34 | BOLT | 1 Pack(s) | 450 Pieces Per Package | 5 Day(s) | 10 | 5 | 14 | 0.8 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 1,083.87 | BOLT | 1 Pack(s) | 400 Pieces Per Package | 5 Day(s) | 10 | 5 | 15 | 0.8 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 1,083.87 | BOLT | 1 Pack(s) | 400 Pieces Per Package | 5 Day(s) | 10 | 5 | 16 | 0.8 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 1,004.96 | BOLT | 1 Pack(s) | 350 Pieces Per Package | 5 Day(s) | 10 | 5 | 18 | 0.8 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 1,033.53 | BOLT | 1 Pack(s) | 350 Pieces Per Package | 5 Day(s) | 10 | 5 | 20 | 0.8 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 1,635.05 | BOLT | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | 10 | 5 | 25 | 0.8 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 1,497.15 | BOLT | 1 Pack(s) | 400 Pieces Per Package | 5 Day(s) | 10 | 5 | 30 | 0.8 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 1,567.74 | BOLT | 1 Pack(s) | 450 Pieces Per Package | 5 Day(s) | 10 | 6 | 8 | 1 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 1,186.29 | BOLT | 1 Pack(s) | 400 Pieces Per Package | 5 Day(s) | 10 | 6 | 10 | 1 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 1,049.53 | BOLT | 1 Pack(s) | 350 Pieces Per Package | 5 Day(s) | 10 | 6 | 12 | 1 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 929.03 | BOLT | 1 Pack(s) | 300 Pieces Per Package | 5 Day(s) | 10 | 6 | 14 | 1 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package | ||
฿ 929.03 | BOLT | 1 Pack(s) | 300 Pieces Per Package | 5 Day(s) | 10 | 6 | 15 | 1 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Washer Included | Box/package |
Loading...
Detailed Shape | Standard | Basic Shape | Hex | Thread Type | Metric coarse |
---|---|---|---|---|---|
Tip Shape | Flat End | Application | Standard |
How can we improve?
How can we improve?