(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Strength classification 7T (minimum tensile load 70kgf / mm2) screw.
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L (mm) | Surface Treatment | Sales Unit |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,806.45 | SA11 FASTENING | 1 Pack(s) | 600 Pieces Per Package | 5 Day(s) | 10 | 6 | 10 | [Trivalent Chromate] Trivalent Black | Box/package | ||
฿ 6,600.00 | SA11 FASTENING | 1 Pack(s) | 550 Pieces Per Package | 5 Day(s) | 10 | 6 | 12 | [Trivalent Chromate] Trivalent Black | Box/package | ||
฿ 6,000.00 | SA11 FASTENING | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | 10 | 6 | 15 | [Trivalent Chromate] Trivalent Black | Box/package | ||
฿ 5,574.19 | SA11 FASTENING | 1 Pack(s) | 450 Pieces Per Package | 5 Day(s) | 10 | 6 | 16 | [Trivalent Chromate] Trivalent Black | Box/package | ||
฿ 4,490.32 | SA11 FASTENING | 1 Pack(s) | 400 Pieces Per Package | 5 Day(s) | 10 | 6 | 20 | [Trivalent Chromate] Trivalent Black | Box/package | ||
฿ 4,741.94 | SA11 FASTENING | 1 Pack(s) | 350 Pieces Per Package | 5 Day(s) | 10 | 6 | 25 | [Trivalent Chromate] Trivalent Black | Box/package | ||
฿ 4,877.42 | SA11 FASTENING | 1 Pack(s) | 300 Pieces Per Package | 14 Day(s) | 10 | 6 | 30 | [Trivalent Chromate] Trivalent Black | Box/package | ||
฿ 4,540.65 | SA11 FASTENING | 1 Pack(s) | 230 Pieces Per Package | 5 Day(s) | 10 | 8 | 16 | [Trivalent Chromate] Trivalent Black | Box/package | ||
฿ 4,222.10 | FASTENING | 1 Pack(s) | 200 Pieces Per Package | 5 Day(s) | 10 | 8 | 20 | [Trivalent Chromate] Trivalent Black | Box/package | ||
฿ 4,107.10 | FASTENING | 1 Pack(s) | 180 Pieces Per Package | 5 Day(s) | 10 | 8 | 25 | [Trivalent Chromate] Trivalent Black | Box/package | ||
฿ 4,397.42 | SA11 FASTENING | 1 Pack(s) | 160 Pieces Per Package | 5 Day(s) | 10 | 8 | 30 | [Trivalent Chromate] Trivalent Black | Box/package | ||
฿ 17.81 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 6 | 10 | [Trivalent Chromate] Trivalent White | Low Quantity (can be purchased from one) | |||
฿ 16.47 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 6 | 12 | [Trivalent Chromate] Trivalent White | Low Quantity (can be purchased from one) | |||
฿ 22.58 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 6 | 15 | [Trivalent Chromate] Trivalent White | Low Quantity (can be purchased from one) | ||
฿ 17.26 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 6 | 16 | [Trivalent Chromate] Trivalent White | Low Quantity (can be purchased from one) | |||
฿ 22.74 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 6 | 20 | [Trivalent Chromate] Trivalent White | Low Quantity (can be purchased from one) | ||
฿ 3,929.03 | FASTENING | 1 Pack(s) | 350 Pieces Per Package | 5 Day(s) | 10 | 6 | 25 | [Trivalent Chromate] Trivalent White | Box/package | ||
฿ 4,157.42 | SA11 FASTENING | 1 Pack(s) | 300 Pieces Per Package | 5 Day(s) | 10 | 6 | 30 | [Trivalent Chromate] Trivalent White | Box/package | ||
฿ 1,354.84 | SA11 FASTENING | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | 10 | 6 | 70 | [Trivalent Chromate] Trivalent White | Box/package | ||
฿ 26.32 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 8 | 16 | [Trivalent Chromate] Trivalent White | Low Quantity (can be purchased from one) | |||
฿ 27.81 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 8 | 20 | [Trivalent Chromate] Trivalent White | Low Quantity (can be purchased from one) | ||
฿ 33.31 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 8 | 25 | [Trivalent Chromate] Trivalent White | Low Quantity (can be purchased from one) | |||
฿ 3,750.86 | SA11 FASTENING | 1 Pack(s) | 160 Pieces Per Package | 5 Day(s) | 10 | 8 | 30 | [Trivalent Chromate] Trivalent White | Box/package | ||
฿ 3,948.39 | FASTENING | 1 Pack(s) | 600 Pieces Per Package | 5 Day(s) | - | 6 | 10 | [Chromate Plating] Chromate Plating | Box/package | ||
฿ 13.55 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | - | 6 | 12 | [Chromate Plating] Chromate Plating | Low Quantity (can be purchased from one) | |||
฿ 16.59 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | - | 6 | 15 | [Chromate Plating] Chromate Plating | Low Quantity (can be purchased from one) | |||
฿ 3,483.87 | SA11 FASTENING | 1 Pack(s) | 450 Pieces Per Package | 14 Day(s) | - | 6 | 16 | [Chromate Plating] Chromate Plating | Box/package | ||
฿ 16.87 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | - | 6 | 20 | [Chromate Plating] Chromate Plating | Low Quantity (can be purchased from one) | |||
฿ 2,985.53 | SA11 FASTENING | 1 Pack(s) | 350 Pieces Per Package | 5 Day(s) | - | 6 | 25 | [Chromate Plating] Chromate Plating | Box/package | ||
฿ 3,147.81 | SA11 FASTENING | 1 Pack(s) | 300 Pieces Per Package | 5 Day(s) | - | 6 | 30 | [Chromate Plating] Chromate Plating | Box/package | ||
฿ 1,354.84 | SA11 FASTENING | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | - | 6 | 70 | [Chromate Plating] Chromate Plating | Box/package | ||
฿ 24.62 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | - | 8 | 16 | [Chromate Plating] Chromate Plating | Low Quantity (can be purchased from one) | |||
฿ 2,941.94 | SA11 FASTENING | 1 Pack(s) | 200 Pieces Per Package | 5 Day(s) | - | 8 | 20 | [Chromate Plating] Chromate Plating | Box/package | ||
฿ 2,761.15 | SA11 FASTENING | 1 Pack(s) | 180 Pieces Per Package | 5 Day(s) | - | 8 | 25 | [Chromate Plating] Chromate Plating | Box/package | ||
฿ 2,972.90 | SA11 FASTENING | 1 Pack(s) | 160 Pieces Per Package | 5 Day(s) | - | 8 | 30 | [Chromate Plating] Chromate Plating | Box/package | ||
฿ 5,341.94 | SA11 FASTENING | 1 Pack(s) | 600 Pieces Per Package | 14 Day(s) | - | 6 | 10 | [Chromate Plating] Black Chromate | Box/package | ||
฿ 5,322.58 | SA11 FASTENING | 1 Pack(s) | 550 Pieces Per Package | 14 Day(s) | - | 6 | 12 | [Chromate Plating] Black Chromate | Box/package | ||
฿ 4,838.71 | SA11 FASTENING | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | - | 6 | 15 | [Chromate Plating] Black Chromate | Box/package | ||
฿ 4,529.03 | SA11 FASTENING | 1 Pack(s) | 450 Pieces Per Package | 14 Day(s) | - | 6 | 16 | [Chromate Plating] Black Chromate | Box/package | ||
฿ 3,870.97 | SA11 FASTENING | 1 Pack(s) | 400 Pieces Per Package | 14 Day(s) | - | 6 | 20 | [Chromate Plating] Black Chromate | Box/package | ||
฿ 3,929.03 | SA11 FASTENING | 1 Pack(s) | 350 Pieces Per Package | 14 Day(s) | - | 6 | 25 | [Chromate Plating] Black Chromate | Box/package | ||
฿ 4,180.65 | SA11 FASTENING | 1 Pack(s) | 300 Pieces Per Package | 14 Day(s) | - | 6 | 30 | [Chromate Plating] Black Chromate | Box/package | ||
฿ 4,006.45 | SA11 FASTENING | 1 Pack(s) | 230 Pieces Per Package | 14 Day(s) | - | 8 | 16 | [Chromate Plating] Black Chromate | Box/package | ||
฿ 3,870.97 | SA11 FASTENING | 1 Pack(s) | 200 Pieces Per Package | 14 Day(s) | - | 8 | 20 | [Chromate Plating] Black Chromate | Box/package | ||
฿ 3,692.90 | SA11 FASTENING | 1 Pack(s) | 180 Pieces Per Package | 14 Day(s) | - | 8 | 25 | [Chromate Plating] Black Chromate | Box/package | ||
฿ 3,901.94 | SA11 FASTENING | 1 Pack(s) | 160 Pieces Per Package | 14 Day(s) | - | 8 | 30 | [Chromate Plating] Black Chromate | Box/package | ||
฿ 4,877.42 | SA11 FASTENING | 1 Pack(s) | 600 Pieces Per Package | 14 Day(s) | - | 6 | 10 | [Chromate Plating] Green Chromate | Box/package | ||
฿ 4,896.77 | SA11 FASTENING | 1 Pack(s) | 550 Pieces Per Package | 14 Day(s) | - | 6 | 12 | [Chromate Plating] Green Chromate | Box/package | ||
฿ 4,451.61 | SA11 FASTENING | 1 Pack(s) | 500 Pieces Per Package | 14 Day(s) | - | 6 | 15 | [Chromate Plating] Green Chromate | Box/package | ||
฿ 4,180.65 | SA11 FASTENING | 1 Pack(s) | 450 Pieces Per Package | 14 Day(s) | - | 6 | 16 | [Chromate Plating] Green Chromate | Box/package | ||
฿ 3,716.13 | SA11 FASTENING | 1 Pack(s) | 400 Pieces Per Package | 14 Day(s) | - | 6 | 20 | [Chromate Plating] Green Chromate | Box/package | ||
฿ 3,658.06 | SA11 FASTENING | 1 Pack(s) | 350 Pieces Per Package | 14 Day(s) | - | 6 | 25 | [Chromate Plating] Green Chromate | Box/package | ||
฿ 3,948.39 | SA11 FASTENING | 1 Pack(s) | 300 Pieces Per Package | 14 Day(s) | - | 6 | 30 | [Chromate Plating] Green Chromate | Box/package | ||
฿ 3,739.35 | SA11 FASTENING | 1 Pack(s) | 230 Pieces Per Package | 14 Day(s) | - | 8 | 16 | [Chromate Plating] Green Chromate | Box/package | ||
฿ 3,561.29 | SA11 FASTENING | 1 Pack(s) | 200 Pieces Per Package | 14 Day(s) | - | 8 | 20 | [Chromate Plating] Green Chromate | Box/package | ||
฿ 3,414.19 | SA11 FASTENING | 1 Pack(s) | 180 Pieces Per Package | 14 Day(s) | - | 8 | 25 | [Chromate Plating] Green Chromate | Box/package | ||
฿ 3,530.32 | SA11 FASTENING | 1 Pack(s) | 160 Pieces Per Package | 14 Day(s) | - | 8 | 30 | [Chromate Plating] Green Chromate | Box/package | ||
฿ 7,200.00 | SA11 FASTENING | 1 Pack(s) | 600 Pieces Per Package | 14 Day(s) | 10 | 6 | 10 | [Chrome Plating] Chrome Plating | Box/package | ||
฿ 6,812.90 | SA11 FASTENING | 1 Pack(s) | 550 Pieces Per Package | 14 Day(s) | 10 | 6 | 12 | [Chrome Plating] Chrome Plating | Box/package | ||
฿ 6,193.55 | SA11 FASTENING | 1 Pack(s) | 500 Pieces Per Package | 14 Day(s) | 10 | 6 | 15 | [Chrome Plating] Chrome Plating | Box/package | ||
฿ 5,574.19 | SA11 FASTENING | 1 Pack(s) | 450 Pieces Per Package | 14 Day(s) | 10 | 6 | 16 | [Chrome Plating] Chrome Plating | Box/package | ||
฿ 5,109.68 | SA11 FASTENING | 1 Pack(s) | 400 Pieces Per Package | 14 Day(s) | 10 | 6 | 20 | [Chrome Plating] Chrome Plating | Box/package | ||
฿ 5,419.35 | SA11 FASTENING | 1 Pack(s) | 350 Pieces Per Package | 14 Day(s) | 10 | 6 | 25 | [Chrome Plating] Chrome Plating | Box/package | ||
฿ 5,574.19 | SA11 FASTENING | 1 Pack(s) | 300 Pieces Per Package | 14 Day(s) | 10 | 6 | 30 | [Chrome Plating] Chrome Plating | Box/package | ||
฿ 5,430.97 | SA11 FASTENING | 1 Pack(s) | 230 Pieces Per Package | 14 Day(s) | 10 | 8 | 16 | [Chrome Plating] Chrome Plating | Box/package | ||
฿ 5,032.26 | SA11 FASTENING | 1 Pack(s) | 200 Pieces Per Package | 14 Day(s) | 10 | 8 | 20 | [Chrome Plating] Chrome Plating | Box/package | ||
฿ 5,016.77 | SA11 FASTENING | 1 Pack(s) | 180 Pieces Per Package | 14 Day(s) | 10 | 8 | 25 | [Chrome Plating] Chrome Plating | Box/package | ||
฿ 5,016.77 | SA11 FASTENING | 1 Pack(s) | 160 Pieces Per Package | 14 Day(s) | 10 | 8 | 30 | [Chrome Plating] Chrome Plating | Box/package | ||
฿ 5,806.45 | SA11 FASTENING | 1 Pack(s) | 600 Pieces Per Package | 14 Day(s) | 10 | 6 | 10 | [Nickel Plating] Nickel Plating | Box/package | ||
฿ 5,961.29 | SA11 FASTENING | 1 Pack(s) | 550 Pieces Per Package | 14 Day(s) | 10 | 6 | 12 | [Nickel Plating] Nickel Plating | Box/package | ||
฿ 5,419.35 | SA11 FASTENING | 1 Pack(s) | 500 Pieces Per Package | 14 Day(s) | 10 | 6 | 15 | [Nickel Plating] Nickel Plating | Box/package | ||
฿ 5,051.61 | SA11 FASTENING | 1 Pack(s) | 450 Pieces Per Package | 14 Day(s) | 10 | 6 | 16 | [Nickel Plating] Nickel Plating | Box/package | ||
฿ 4,335.48 | SA11 FASTENING | 1 Pack(s) | 400 Pieces Per Package | 14 Day(s) | 10 | 6 | 20 | [Nickel Plating] Nickel Plating | Box/package | ||
฿ 4,335.48 | SA11 FASTENING | 1 Pack(s) | 350 Pieces Per Package | 14 Day(s) | 10 | 6 | 25 | [Nickel Plating] Nickel Plating | Box/package | ||
฿ 4,645.16 | SA11 FASTENING | 1 Pack(s) | 300 Pieces Per Package | 14 Day(s) | 10 | 6 | 30 | [Nickel Plating] Nickel Plating | Box/package | ||
฿ 4,451.61 | SA11 FASTENING | 1 Pack(s) | 230 Pieces Per Package | 14 Day(s) | 10 | 8 | 16 | [Nickel Plating] Nickel Plating | Box/package | ||
฿ 4,258.06 | SA11 FASTENING | 1 Pack(s) | 200 Pieces Per Package | 14 Day(s) | 10 | 8 | 20 | [Nickel Plating] Nickel Plating | Box/package | ||
฿ 4,110.97 | SA11 FASTENING | 1 Pack(s) | 180 Pieces Per Package | 14 Day(s) | 10 | 8 | 25 | [Nickel Plating] Nickel Plating | Box/package | ||
฿ 4,273.55 | SA11 FASTENING | 1 Pack(s) | 160 Pieces Per Package | 14 Day(s) | 10 | 8 | 30 | [Nickel Plating] Nickel Plating | Box/package | ||
฿ 3,948.39 | SA11 FASTENING | 1 Pack(s) | 600 Pieces Per Package | 5 Day(s) | - | 6 | 10 | [Bright Chrome Plating] Bright Chromate Plating | Box/package | ||
฿ 4,066.45 | SA11 FASTENING | 1 Pack(s) | 550 Pieces Per Package | 5 Day(s) | - | 6 | 12 | [Bright Chrome Plating] Bright Chromate Plating | Box/package | ||
฿ 3,677.42 | SA11 FASTENING | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | - | 6 | 15 | [Bright Chrome Plating] Bright Chromate Plating | Box/package | ||
฿ 3,483.87 | SA11 FASTENING | 1 Pack(s) | 450 Pieces Per Package | 5 Day(s) | - | 6 | 16 | [Bright Chrome Plating] Bright Chromate Plating | Box/package | ||
฿ 2,941.94 | SA11 FASTENING | 1 Pack(s) | 400 Pieces Per Package | 5 Day(s) | - | 6 | 20 | [Bright Chrome Plating] Bright Chromate Plating | Box/package | ||
฿ 3,116.13 | SA11 FASTENING | 1 Pack(s) | 350 Pieces Per Package | 14 Day(s) | - | 6 | 25 | [Bright Chrome Plating] Bright Chromate Plating | Box/package | ||
฿ 3,251.61 | SA11 FASTENING | 1 Pack(s) | 300 Pieces Per Package | 14 Day(s) | - | 6 | 30 | [Bright Chrome Plating] Bright Chromate Plating | Box/package | ||
฿ 3,003.43 | SA11 FASTENING | 1 Pack(s) | 230 Pieces Per Package | 5 Day(s) | - | 8 | 16 | [Bright Chrome Plating] Bright Chromate Plating | Box/package | ||
฿ 2,941.94 | SA11 FASTENING | 1 Pack(s) | 200 Pieces Per Package | 5 Day(s) | - | 8 | 20 | [Bright Chrome Plating] Bright Chromate Plating | Box/package | ||
฿ 2,761.15 | SA11 FASTENING | 1 Pack(s) | 180 Pieces Per Package | 5 Day(s) | - | 8 | 25 | [Bright Chrome Plating] Bright Chromate Plating | Box/package | ||
฿ 2,972.90 | SA11 FASTENING | 1 Pack(s) | 160 Pieces Per Package | 5 Day(s) | - | 8 | 30 | [Bright Chrome Plating] Bright Chromate Plating | Box/package |
Loading...
Screw Type | Complete thread | Detailed Shape | Standard | Mounting Hole Shape | No |
---|---|---|---|---|---|
Material | SWCH Equivalent | Thread Type | Metric coarse | Additional Shape | Flanged |
Application | High Strength | Strength Class (Steel) | 8.8 |
How can we improve?
How can we improve?