(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Strength classification 7T (minimum tensile load 70kgf / mm2) screw.
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Length L (mm) | Surface Treatment | Sales Unit |
---|---|---|---|---|---|---|---|---|---|---|
฿ 46.06 | EUR BOLT | 1 Piece(s) | 5 Day(s) | 10 | 25 | [Trivalent Chromate] Trivalent White | Low Quantity (can be purchased from one) | |||
฿ 51.10 | EUR BOLT | 1 Piece(s) | 5 Day(s) | 10 | 30 | [Trivalent Chromate] Trivalent White | Low Quantity (can be purchased from one) | |||
฿ 2,717.42 | EUR BOLT | 1 Pack(s) | 130 Pieces Per Package | 14 Day(s) | 10 | 20 | Black Oxide Coating | Box/package | ||
฿ 2,512.26 | EUR BOLT | 1 Pack(s) | 110 Pieces Per Package | 14 Day(s) | 10 | 25 | Black Oxide Coating | Box/package | ||
฿ 2,516.13 | EUR BOLT | 1 Pack(s) | 100 Pieces Per Package | 14 Day(s) | 10 | 30 | Black Oxide Coating | Box/package | ||
฿ 3,270.97 | EUR BOLT | 1 Pack(s) | 130 Pieces Per Package | 14 Day(s) | - | 20 | [Chromate Plating] Chromate Plating | Box/package | ||
฿ 3,023.23 | EUR BOLT | 1 Pack(s) | 110 Pieces Per Package | 5 Day(s) | - | 25 | [Chromate Plating] Chromate Plating | Box/package | ||
฿ 2,877.34 | EUR BOLT | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | - | 30 | [Chromate Plating] Chromate Plating | Box/package | ||
฿ 3,270.97 | EUR BOLT | 1 Pack(s) | 130 Pieces Per Package | 14 Day(s) | - | 20 | [Bright Chrome Plating] Bright Chromate Plating | Box/package | ||
฿ 3,023.23 | EUR BOLT | 1 Pack(s) | 110 Pieces Per Package | 14 Day(s) | - | 25 | [Bright Chrome Plating] Bright Chromate Plating | Box/package | ||
฿ 2,980.65 | EUR BOLT | 1 Pack(s) | 100 Pieces Per Package | 14 Day(s) | - | 30 | [Bright Chrome Plating] Bright Chromate Plating | Box/package |
Loading...
Nominal of Thread (M) | 12 | Detailed Shape | Small Diameter | Mounting Hole Shape | No |
---|---|---|---|---|---|
Material | SWCH Equivalent | Thread Type | Metric fine | Additional Shape | Standard |
Application | High Strength | Strength Class (Steel) | 8.8 |
How can we improve?
How can we improve?