(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Strength classification 7T (minimum tensile load 70kgf / mm2) screw.
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L (mm) | Surface Treatment | Sales Unit |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,215.48 | EUR BOLT | 1 Pack(s) | 330 Pieces Per Package | 5 Day(s) | 10 | 8 | 20 | [Trivalent Chromate] Trivalent Black | Box/package | ||
฿ 4,064.52 | EUR BOLT | 1 Pack(s) | 250 Pieces Per Package | 5 Day(s) | 10 | 8 | 30 | [Trivalent Chromate] Trivalent Black | Box/package | ||
฿ 4,599.62 | EUR BOLT | 1 Pack(s) | 200 Pieces Per Package | 5 Day(s) | 10 | 8 | 35 | [Trivalent Chromate] Trivalent Black | Box/package | ||
฿ 35.61 | EUR BOLT | 1 Piece(s) | 5 Day(s) | 10 | 10 | 25 | [Trivalent Chromate] Trivalent Black | Low Quantity (can be purchased from one) | |||
฿ 3,945.91 | EUR BOLT | 1 Pack(s) | 150 Pieces Per Package | 5 Day(s) | 10 | 10 | 30 | [Trivalent Chromate] Trivalent Black | Box/package | ||
฿ 5,156.13 | EUR BOLT | 1 Pack(s) | 90 Pieces Per Package | 14 Day(s) | 10 | 12 | 35 | [Trivalent Chromate] Trivalent Black | Box/package | ||
฿ 6,193.55 | EUR BOLT | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | 10 | 8 | 10 | [Trivalent Chromate] Trivalent White | Box/package | ||
฿ 4,529.03 | EUR BOLT | 1 Pack(s) | 450 Pieces Per Package | 5 Day(s) | 10 | 8 | 12 | [Trivalent Chromate] Trivalent White | Box/package | ||
฿ 18.80 | EUR BOLT | 1 Piece(s) | Available | 5 Day(s) | 10 | 8 | 16 | [Trivalent Chromate] Trivalent White | Low Quantity (can be purchased from one) | ||
฿ 5,148.39 | EUR BOLT | 1 Pack(s) | 350 Pieces Per Package | 5 Day(s) | 10 | 8 | 18 | [Trivalent Chromate] Trivalent White | Box/package | ||
฿ 18.96 | EUR BOLT | 1 Piece(s) | Available | 5 Day(s) | 10 | 8 | 20 | [Trivalent Chromate] Trivalent White | Low Quantity (can be purchased from one) | ||
฿ 4,468.19 | EUR BOLT | 1 Pack(s) | 280 Pieces Per Package | 5 Day(s) | 10 | 8 | 22 | [Trivalent Chromate] Trivalent White | Box/package | ||
฿ 21.08 | EUR BOLT | 1 Piece(s) | Available | 5 Day(s) | 10 | 8 | 25 | [Trivalent Chromate] Trivalent White | Low Quantity (can be purchased from one) | ||
฿ 23.05 | EUR BOLT | 1 Piece(s) | Available | 5 Day(s) | 10 | 8 | 30 | [Trivalent Chromate] Trivalent White | Low Quantity (can be purchased from one) | ||
฿ 31.35 | EUR BOLT | 1 Piece(s) | 5 Day(s) | 10 | 8 | 35 | [Trivalent Chromate] Trivalent White | Low Quantity (can be purchased from one) | |||
฿ 4,000.00 | EUR BOLT | 1 Pack(s) | 180 Pieces Per Package | 5 Day(s) | 10 | 8 | 40 | [Trivalent Chromate] Trivalent White | Box/package | ||
฿ 37.94 | EUR BOLT | 1 Piece(s) | 5 Day(s) | 10 | 8 | 45 | [Trivalent Chromate] Trivalent White | Low Quantity (can be purchased from one) | |||
฿ 41.67 | EUR BOLT | 1 Piece(s) | Available | 5 Day(s) | 10 | 8 | 50 | [Trivalent Chromate] Trivalent White | Low Quantity (can be purchased from one) | ||
฿ 27.14 | EUR BOLT | 1 Piece(s) | Available | 5 Day(s) | 10 | 10 | 16 | [Trivalent Chromate] Trivalent White | Low Quantity (can be purchased from one) | ||
฿ 28.06 | EUR BOLT | 1 Piece(s) | Available | 5 Day(s) | 10 | 10 | 20 | [Trivalent Chromate] Trivalent White | Low Quantity (can be purchased from one) | ||
฿ 30.79 | EUR BOLT | 1 Piece(s) | Available | 5 Day(s) | 10 | 10 | 25 | [Trivalent Chromate] Trivalent White | Low Quantity (can be purchased from one) | ||
฿ 34.88 | EUR BOLT | 1 Piece(s) | Available | 5 Day(s) | 10 | 10 | 30 | [Trivalent Chromate] Trivalent White | Low Quantity (can be purchased from one) | ||
฿ 4,160.00 | EUR BOLT | 1 Pack(s) | 130 Pieces Per Package | 5 Day(s) | 10 | 10 | 35 | [Trivalent Chromate] Trivalent White | Box/package | ||
฿ 3,368.00 | EUR BOLT | 1 Pack(s) | 130 Pieces Per Package | 5 Day(s) | 10 | 12 | 20 | [Trivalent Chromate] Trivalent White | Box/package | ||
฿ 44.29 | EUR BOLT | 1 Piece(s) | Available | 5 Day(s) | 10 | 12 | 25 | [Trivalent Chromate] Trivalent White | Low Quantity (can be purchased from one) | ||
฿ 49.16 | EUR BOLT | 1 Piece(s) | 5 Day(s) | 10 | 12 | 30 | [Trivalent Chromate] Trivalent White | Low Quantity (can be purchased from one) | |||
฿ 72.39 | EUR BOLT | 1 Piece(s) | Available | 5 Day(s) | 10 | 12 | 35 | [Trivalent Chromate] Trivalent White | Low Quantity (can be purchased from one) | ||
฿ 5,225.81 | EUR BOLT | 1 Pack(s) | 500 Pieces Per Package | 14 Day(s) | 10 | 8 | 10 | Black Oxide Coating | Box/package | ||
฿ 3,658.06 | EUR BOLT | 1 Pack(s) | 450 Pieces Per Package | 5 Day(s) | 10 | 8 | 12 | Black Oxide Coating | Box/package | ||
฿ 3,251.61 | EUR BOLT | 1 Pack(s) | 400 Pieces Per Package | 5 Day(s) | 10 | 8 | 16 | Black Oxide Coating | Box/package | ||
฿ 4,200.00 | EUR BOLT | 1 Pack(s) | 350 Pieces Per Package | 5 Day(s) | 10 | 8 | 18 | Black Oxide Coating | Box/package | ||
฿ 2,682.58 | EUR BOLT | 1 Pack(s) | 330 Pieces Per Package | 5 Day(s) | 10 | 8 | 20 | Black Oxide Coating | Box/package | ||
฿ 3,685.16 | EUR BOLT | 1 Pack(s) | 280 Pieces Per Package | 14 Day(s) | 10 | 8 | 22 | Black Oxide Coating | Box/package | ||
฿ 2,492.90 | EUR BOLT | 1 Pack(s) | 280 Pieces Per Package | 5 Day(s) | 10 | 8 | 25 | Black Oxide Coating | Box/package | ||
฿ 2,612.90 | EUR BOLT | 1 Pack(s) | 250 Pieces Per Package | 5 Day(s) | 10 | 8 | 30 | Black Oxide Coating | Box/package | ||
฿ 3,274.84 | EUR BOLT | 1 Pack(s) | 200 Pieces Per Package | 5 Day(s) | 10 | 8 | 35 | Black Oxide Coating | Box/package | ||
฿ 3,253.94 | EUR BOLT | 1 Pack(s) | 180 Pieces Per Package | 5 Day(s) | 10 | 8 | 40 | Black Oxide Coating | Box/package | ||
฿ 3,019.35 | EUR BOLT | 1 Pack(s) | 150 Pieces Per Package | 14 Day(s) | 10 | 8 | 45 | Black Oxide Coating | Box/package | ||
฿ 3,483.87 | EUR BOLT | 1 Pack(s) | 150 Pieces Per Package | 5 Day(s) | 10 | 8 | 50 | Black Oxide Coating | Box/package | ||
฿ 3,027.10 | EUR BOLT | 1 Pack(s) | 230 Pieces Per Package | 5 Day(s) | 10 | 10 | 16 | Black Oxide Coating | Box/package | ||
฿ 2,632.26 | EUR BOLT | 1 Pack(s) | 200 Pieces Per Package | 5 Day(s) | 10 | 10 | 20 | Black Oxide Coating | Box/package | ||
฿ 2,609.03 | EUR BOLT | 1 Pack(s) | 180 Pieces Per Package | 5 Day(s) | 10 | 10 | 25 | Black Oxide Coating | Box/package | ||
฿ 29.44 | EUR BOLT | 1 Piece(s) | Available | 5 Day(s) | 10 | 10 | 30 | Black Oxide Coating | Low Quantity (can be purchased from one) | ||
฿ 37.72 | EUR BOLT | 1 Piece(s) | Available | 5 Day(s) | 10 | 10 | 35 | Black Oxide Coating | Low Quantity (can be purchased from one) | ||
฿ 2,717.42 | EUR BOLT | 1 Pack(s) | 130 Pieces Per Package | 5 Day(s) | 10 | 12 | 20 | Black Oxide Coating | Box/package | ||
฿ 2,512.26 | EUR BOLT | 1 Pack(s) | 110 Pieces Per Package | 5 Day(s) | 10 | 12 | 25 | Black Oxide Coating | Box/package | ||
฿ 2,432.00 | EUR BOLT | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | 10 | 12 | 30 | Black Oxide Coating | Box/package | ||
฿ 2,578.06 | EUR BOLT | 1 Pack(s) | 90 Pieces Per Package | 5 Day(s) | 10 | 12 | 35 | Black Oxide Coating | Box/package | ||
฿ 5,808.77 | EUR BOLT | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | - | 8 | 10 | [Chromate Plating] Chromate Plating | Box/package | ||
฿ 4,180.65 | EUR BOLT | 1 Pack(s) | 450 Pieces Per Package | 14 Day(s) | - | 8 | 12 | [Chromate Plating] Chromate Plating | Box/package | ||
฿ 3,870.97 | EUR BOLT | 1 Pack(s) | 400 Pieces Per Package | 5 Day(s) | - | 8 | 16 | [Chromate Plating] Chromate Plating | Box/package | ||
฿ 4,877.42 | EUR BOLT | 1 Pack(s) | 350 Pieces Per Package | 5 Day(s) | - | 8 | 18 | [Chromate Plating] Chromate Plating | Box/package | ||
฿ 3,193.55 | EUR BOLT | 1 Pack(s) | 330 Pieces Per Package | 5 Day(s) | - | 8 | 20 | [Chromate Plating] Chromate Plating | Box/package | ||
฿ 4,201.15 | EUR BOLT | 1 Pack(s) | 280 Pieces Per Package | 5 Day(s) | - | 8 | 22 | [Chromate Plating] Chromate Plating | Box/package | ||
฿ 2,921.15 | EUR BOLT | 1 Pack(s) | 280 Pieces Per Package | 5 Day(s) | - | 8 | 25 | [Chromate Plating] Chromate Plating | Box/package | ||
฿ 3,059.81 | EUR BOLT | 1 Pack(s) | 250 Pieces Per Package | 5 Day(s) | - | 8 | 30 | [Chromate Plating] Chromate Plating | Box/package | ||
฿ 3,948.39 | EUR BOLT | 1 Pack(s) | 200 Pieces Per Package | 5 Day(s) | - | 8 | 35 | [Chromate Plating] Chromate Plating | Box/package | ||
฿ 3,809.15 | EUR BOLT | 1 Pack(s) | 180 Pieces Per Package | 5 Day(s) | - | 8 | 40 | [Chromate Plating] Chromate Plating | Box/package | ||
฿ 3,476.96 | EUR BOLT | 1 Pack(s) | 150 Pieces Per Package | 5 Day(s) | - | 8 | 45 | [Chromate Plating] Chromate Plating | Box/package | ||
฿ 3,954.67 | EUR BOLT | 1 Pack(s) | 150 Pieces Per Package | 5 Day(s) | - | 8 | 50 | [Chromate Plating] Chromate Plating | Box/package | ||
฿ 3,593.42 | EUR BOLT | 1 Pack(s) | 230 Pieces Per Package | 5 Day(s) | - | 10 | 16 | [Chromate Plating] Chromate Plating | Box/package | ||
฿ 3,075.05 | EUR BOLT | 1 Pack(s) | 200 Pieces Per Package | 5 Day(s) | - | 10 | 20 | [Chromate Plating] Chromate Plating | Box/package | ||
฿ 28.97 | EUR BOLT | 1 Piece(s) | Available | 5 Day(s) | - | 10 | 25 | [Chromate Plating] Chromate Plating | Low Quantity (can be purchased from one) | ||
฿ 2,949.34 | EUR BOLT | 1 Pack(s) | 150 Pieces Per Package | 5 Day(s) | - | 10 | 30 | [Chromate Plating] Chromate Plating | Box/package | ||
฿ 3,950.86 | EUR BOLT | 1 Pack(s) | 130 Pieces Per Package | 5 Day(s) | - | 10 | 35 | [Chromate Plating] Chromate Plating | Box/package | ||
฿ 3,270.97 | EUR BOLT | 1 Pack(s) | 130 Pieces Per Package | 5 Day(s) | - | 12 | 20 | [Chromate Plating] Chromate Plating | Box/package | ||
฿ 2,909.72 | EUR BOLT | 1 Pack(s) | 110 Pieces Per Package | 5 Day(s) | - | 12 | 25 | [Chromate Plating] Chromate Plating | Box/package | ||
฿ 2,875.81 | EUR BOLT | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | - | 12 | 30 | [Chromate Plating] Chromate Plating | Box/package | ||
฿ 4,141.72 | EUR BOLT | 1 Pack(s) | 90 Pieces Per Package | 5 Day(s) | - | 12 | 35 | [Chromate Plating] Chromate Plating | Box/package | ||
฿ 3,948.39 | EUR BOLT | 1 Pack(s) | 200 Pieces Per Package | 14 Day(s) | - | 8 | 35 | [Chromate Plating] Black Chromate | Box/package | ||
฿ 3,487.35 | EUR BOLT | 1 Pack(s) | 330 Pieces Per Package | 5 Day(s) | - | 8 | 20 | [Chromate Plating] Green Chromate | Box/package | ||
฿ 4,335.48 | EUR BOLT | 1 Pack(s) | 280 Pieces Per Package | 14 Day(s) | - | 8 | 22 | [Chromate Plating] Green Chromate | Box/package | ||
฿ 3,143.23 | EUR BOLT | 1 Pack(s) | 280 Pieces Per Package | 14 Day(s) | - | 8 | 25 | [Chromate Plating] Green Chromate | Box/package | ||
฿ 3,301.34 | EUR BOLT | 1 Pack(s) | 250 Pieces Per Package | 5 Day(s) | - | 8 | 30 | [Chromate Plating] Green Chromate | Box/package | ||
฿ 6,000.00 | EUR BOLT | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | - | 8 | 10 | [Bright Chrome Plating] Bright Chromate Plating | Box/package | ||
฿ 4,354.84 | EUR BOLT | 1 Pack(s) | 450 Pieces Per Package | 14 Day(s) | - | 8 | 12 | [Bright Chrome Plating] Bright Chromate Plating | Box/package | ||
฿ 3,870.97 | EUR BOLT | 1 Pack(s) | 400 Pieces Per Package | 5 Day(s) | - | 8 | 16 | [Bright Chrome Plating] Bright Chromate Plating | Box/package | ||
฿ 4,877.42 | EUR BOLT | 1 Pack(s) | 350 Pieces Per Package | 14 Day(s) | - | 8 | 18 | [Bright Chrome Plating] Bright Chromate Plating | Box/package | ||
฿ 3,193.55 | EUR BOLT | 1 Pack(s) | 330 Pieces Per Package | 5 Day(s) | - | 8 | 20 | [Bright Chrome Plating] Bright Chromate Plating | Box/package | ||
฿ 4,335.48 | EUR BOLT | 1 Pack(s) | 280 Pieces Per Package | 14 Day(s) | - | 8 | 22 | [Bright Chrome Plating] Bright Chromate Plating | Box/package | ||
฿ 2,921.15 | EUR BOLT | 1 Pack(s) | 280 Pieces Per Package | 5 Day(s) | - | 8 | 25 | [Bright Chrome Plating] Bright Chromate Plating | Box/package | ||
฿ 3,059.81 | EUR BOLT | 1 Pack(s) | 250 Pieces Per Package | 5 Day(s) | - | 8 | 30 | [Bright Chrome Plating] Bright Chromate Plating | Box/package | ||
฿ 3,948.39 | EUR BOLT | 1 Pack(s) | 200 Pieces Per Package | 5 Day(s) | - | 8 | 35 | [Bright Chrome Plating] Bright Chromate Plating | Box/package | ||
฿ 3,971.61 | EUR BOLT | 1 Pack(s) | 180 Pieces Per Package | 14 Day(s) | - | 8 | 40 | [Bright Chrome Plating] Bright Chromate Plating | Box/package | ||
฿ 3,600.00 | EUR BOLT | 1 Pack(s) | 150 Pieces Per Package | 14 Day(s) | - | 8 | 45 | [Bright Chrome Plating] Bright Chromate Plating | Box/package | ||
฿ 4,122.58 | EUR BOLT | 1 Pack(s) | 150 Pieces Per Package | 14 Day(s) | - | 8 | 50 | [Bright Chrome Plating] Bright Chromate Plating | Box/package | ||
฿ 3,650.32 | EUR BOLT | 1 Pack(s) | 230 Pieces Per Package | 14 Day(s) | - | 10 | 16 | [Bright Chrome Plating] Bright Chromate Plating | Box/package | ||
฿ 3,174.19 | EUR BOLT | 1 Pack(s) | 200 Pieces Per Package | 14 Day(s) | - | 10 | 20 | [Bright Chrome Plating] Bright Chromate Plating | Box/package | ||
฿ 3,135.48 | EUR BOLT | 1 Pack(s) | 180 Pieces Per Package | 14 Day(s) | - | 10 | 25 | [Bright Chrome Plating] Bright Chromate Plating | Box/package | ||
฿ 2,949.34 | EUR BOLT | 1 Pack(s) | 150 Pieces Per Package | 5 Day(s) | - | 10 | 30 | [Bright Chrome Plating] Bright Chromate Plating | Box/package |
Loading...
Detailed Shape | Small Diameter | Mounting Hole Shape | No | Material | SWCH Equivalent |
---|---|---|---|---|---|
Thread Type | Metric coarse | Additional Shape | Standard | Application | High Strength |
Strength Class (Steel) | 8.8 |
How can we improve?
How can we improve?