(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
This is a high-strength product using chrome molybdenum steel.
Part Number |
---|
HXNS-ST-MS12-40 |
HXNS-ST-MS12-50 |
HXNS-ST-MS12-55 |
HXNS-ST-MS12-60 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Length L (mm) |
---|---|---|---|---|---|---|---|
฿ 176.52 | FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 40 | ||
฿ 144.00 | FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 50 | ||
฿ 151.62 | FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 55 | |
฿ 158.10 | FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 60 |
Loading...
Nominal of Thread (M) | 12 | Screw Type | Complete thread | Detailed Shape | Standard |
---|---|---|---|---|---|
Mounting Hole Shape | No | Material | SCM | Surface Treatment | Black Oxide Film |
Thread Type | Metric fine | Additional Shape | Standard | Sales Unit | Low Quantity (can be purchased from one) |
Application | High Strength | Strength Class (Steel) | 10.9 |
How can we improve?
How can we improve?