(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Detailed shape] Standard
[Mounting hole dimensions] None
[Materials] Equivalent to SUS304
[Surface treatment] None
[Thread ridge type] Metric coarse (Left)
[Additional shapes] Standard
[Application] Standard
[Nominal Thread (M)] 4 5 6 8 10 12 16
[Length L (mm)] 6 8 10 12 15 16 20 25 30 35 40 45 50 55 60 70 75 80 90 100
[Sales unit] Minimum Quantity (Available for Purchase from 1 pc) Box and Pkg.
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L (mm) | Sales Unit |
---|---|---|---|---|---|---|---|---|---|---|
฿ 95.62 | FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 4 | 6 | Low Quantity (can be purchased from one) | ||
฿ 99.87 | FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 4 | 8 | Low Quantity (can be purchased from one) | |||
฿ 75.00 | FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 4 | 10 | Low Quantity (can be purchased from one) | ||
฿ 111.10 | FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 4 | 12 | Low Quantity (can be purchased from one) | |||
฿ 109.34 | FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 4 | 15 | Low Quantity (can be purchased from one) | ||
฿ 130.06 | FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 4 | 20 | Low Quantity (can be purchased from one) | |||
฿ 130.06 | FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 4 | 25 | Low Quantity (can be purchased from one) | |||
฿ 130.06 ฿ 61.74 | FASTENING | 1 Piece(s) | Same day | 10 | 4 | 30 | Low Quantity (can be purchased from one) | |||
฿ 68.58 | FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 5 | 8 | Low Quantity (can be purchased from one) | ||
฿ 111.10 | FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 5 | 10 | Low Quantity (can be purchased from one) | |||
฿ 109.34 | FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 5 | 12 | Low Quantity (can be purchased from one) | ||
฿ 109.34 | FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 5 | 16 | Low Quantity (can be purchased from one) | ||
฿ 128.00 | FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 5 | 20 | Low Quantity (can be purchased from one) | ||
฿ 146.29 | FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 5 | 25 | Low Quantity (can be purchased from one) | ||
฿ 164.58 | FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 5 | 30 | Low Quantity (can be purchased from one) | ||
฿ 201.15 | FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 5 | 40 | Low Quantity (can be purchased from one) | ||
฿ 237.72 | FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 5 | 50 | Low Quantity (can be purchased from one) | ||
฿ 128.00 | FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 6 | 10 | Low Quantity (can be purchased from one) | ||
฿ 130.06 | FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 6 | 12 | Low Quantity (can be purchased from one) | |||
฿ 128.00 | FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 6 | 15 | Low Quantity (can be purchased from one) | ||
฿ 128.90 | FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 6 | 16 | Low Quantity (can be purchased from one) | |||
฿ 140.83 | FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 6 | 20 | Low Quantity (can be purchased from one) | |||
฿ 146.29 | FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 6 | 25 | Low Quantity (can be purchased from one) | ||
฿ 146.29 | FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 6 | 30 | Low Quantity (can be purchased from one) | ||
฿ 148.65 | FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 6 | 35 | Low Quantity (can be purchased from one) | |||
฿ 148.65 | FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 6 | 40 | Low Quantity (can be purchased from one) | |||
฿ 10,296.77 | FASTENING | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | 10 | 6 | 45 | Box/package | ||
฿ 166.84 | FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 6 | 50 | Low Quantity (can be purchased from one) | |||
฿ 146.29 | FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 8 | 8 | Low Quantity (can be purchased from one) | ||
฿ 148.65 | FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 8 | 10 | Low Quantity (can be purchased from one) | |||
฿ 146.29 | FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 8 | 12 | Low Quantity (can be purchased from one) | ||
฿ 121.84 ฿ 73.20 | FASTENING | 1 Piece(s) | Same day | 10 | 8 | 15 | Low Quantity (can be purchased from one) | |||
฿ 121.16 ฿ 72.57 | FASTENING | 1 Piece(s) | Same day | 10 | 8 | 20 | Low Quantity (can be purchased from one) | |||
฿ 166.84 | FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 8 | 25 | Low Quantity (can be purchased from one) | |||
฿ 185.81 | FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 8 | 30 | Low Quantity (can be purchased from one) | |||
฿ 185.81 | FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 8 | 35 | Low Quantity (can be purchased from one) | |||
฿ 219.43 | FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 8 | 40 | Low Quantity (can be purchased from one) | ||
฿ 222.97 | FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 8 | 45 | Low Quantity (can be purchased from one) | |||
฿ 296.90 ฿ 129.18 | FASTENING | 1 Piece(s) | Same day | 10 | 8 | 50 | Low Quantity (can be purchased from one) | |||
฿ 292.19 | FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 8 | 60 | Low Quantity (can be purchased from one) | ||
฿ 292.19 | FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 8 | 70 | Low Quantity (can be purchased from one) | ||
฿ 296.90 | FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 8 | 75 | Low Quantity (can be purchased from one) | |||
฿ 291.87 | FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 8 | 80 | Low Quantity (can be purchased from one) | |||
฿ 353.03 | FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 8 | 90 | Low Quantity (can be purchased from one) | |||
฿ 362.32 | FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 8 | 100 | Low Quantity (can be purchased from one) | |||
฿ 13,780.65 | FASTENING | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | 10 | 10 | 12 | Box/package | ||
฿ 219.43 | FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 10 | 15 | Low Quantity (can be purchased from one) | ||
฿ 219.87 ฿ 99.27 | FASTENING | 1 Piece(s) | Same day | 10 | 10 | 20 | Low Quantity (can be purchased from one) | |||
฿ 219.87 ฿ 99.27 | FASTENING | 1 Piece(s) | Same day | 10 | 10 | 25 | Low Quantity (can be purchased from one) | |||
฿ 259.74 | FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 10 | 30 | Low Quantity (can be purchased from one) | |||
฿ 259.74 | FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 10 | 35 | Low Quantity (can be purchased from one) | |||
฿ 278.32 | FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 10 | 40 | Low Quantity (can be purchased from one) | |||
฿ 278.32 | FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 10 | 45 | Low Quantity (can be purchased from one) | |||
฿ 438.48 | FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 10 | 50 | Low Quantity (can be purchased from one) | ||
฿ 436.26 | FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 10 | 60 | Low Quantity (can be purchased from one) | |||
฿ 445.55 | FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 10 | 70 | Low Quantity (can be purchased from one) | |||
฿ 445.55 | FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 10 | 80 | Low Quantity (can be purchased from one) | |||
฿ 445.55 | FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 10 | 100 | Low Quantity (can be purchased from one) | |||
฿ 334.06 | FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 12 | 20 | Low Quantity (can be purchased from one) | |||
฿ 328.77 | FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 12 | 25 | Low Quantity (can be purchased from one) | ||
฿ 334.06 | FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 12 | 30 | Low Quantity (can be purchased from one) | |||
฿ 329.81 | FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 12 | 35 | Low Quantity (can be purchased from one) | |||
฿ 329.81 | FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 12 | 40 | Low Quantity (can be purchased from one) | |||
฿ 334.06 | FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 12 | 45 | Low Quantity (can be purchased from one) | |||
฿ 334.06 | FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 12 | 50 | Low Quantity (can be purchased from one) | |||
฿ 449.86 | FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 12 | 55 | Low Quantity (can be purchased from one) | ||
฿ 556.65 ฿ 249.55 | FASTENING | 1 Piece(s) | Same day | 10 | 12 | 60 | Low Quantity (can be purchased from one) | |||
฿ 556.65 | FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 12 | 70 | Low Quantity (can be purchased from one) | |||
฿ 547.81 | FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 12 | 75 | Low Quantity (can be purchased from one) | ||
฿ 547.81 | FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 12 | 80 | Low Quantity (can be purchased from one) | ||
฿ 547.81 | FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 12 | 90 | Low Quantity (can be purchased from one) | ||
฿ 547.81 | FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 12 | 100 | Low Quantity (can be purchased from one) | ||
฿ 687.48 ฿ 320.64 | FASTENING | 1 Piece(s) | Same day | 10 | 16 | 30 | Low Quantity (can be purchased from one) | |||
฿ 730.67 | FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 16 | 35 | Low Quantity (can be purchased from one) | ||
฿ 728.13 ฿ 322.93 | FASTENING | 1 Piece(s) | Same day | 10 | 16 | 40 | Low Quantity (can be purchased from one) | |||
฿ 728.13 | FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 16 | 45 | Low Quantity (can be purchased from one) | |||
฿ 742.45 | FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 16 | 50 | Low Quantity (can be purchased from one) | |||
฿ 730.67 | FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 16 | 55 | Low Quantity (can be purchased from one) | ||
฿ 730.67 | FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 16 | 60 | Low Quantity (can be purchased from one) | ||
฿ 816.77 | FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 16 | 70 | Low Quantity (can be purchased from one) | |||
฿ 816.77 | FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 16 | 75 | Low Quantity (can be purchased from one) | |||
฿ 803.81 | FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 16 | 80 | Low Quantity (can be purchased from one) | ||
฿ 800.13 | FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 16 | 100 | Low Quantity (can be purchased from one) |
Loading...
Screw Type | Complete thread | Detailed Shape | Standard | Mounting Hole Shape | No |
---|---|---|---|---|---|
Material | Equivalent to SUS304 | Surface Treatment | No | Thread Type | Metric coarse (Left) |
Additional Shape | Standard | Application | Standard |
How can we improve?
How can we improve?