Hex bolt, fully-threaded, fine

Brand :
SUNCO

Caution

  • The product images are representative only. Specifications may vary by part number, including shape and color.
    *"Other special treatment" under "Surface treatment" refers to the following specifications.
    3W-ZEC: ZEC coat - trivalent white undercoat
    3B-ZEC: ZEC coat - trivalent black undercoat

Product Description

[Material] SWCH equivalent / steel / SUS304 equivalent / stainless steel
[Surface Treatment] Trivalent black / trivalent white / bright chromate plating / chromate plating / black chromate / nickel plating / none, etc. are available

Drawing

Drawing of hex bolt, fully-threaded, fine

Specifications Table

Nominal thread size
(d)
Pitch
(p)
KS
M60.75410
M81.05.513
M101.25717
M121.25819
M141.5922
M161.51024
M181.51227
M201.51330
M221.51432
M242.01536
M302.01946
M363.02355
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat