1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Hex Bolt, Stainless Steel, Without Surface Treatment, Fully-Threaded【1-5,000 Pieces Per Package】 (Part Number)

FASTENING

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 3.87/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Since the film thickness of hot zinc plating is very thick, please select products with the same surface treatment on the other side.
  • This product image is a representative image. For details, see the product standard.
    * "Other special treatment" of surface treatment has the following specifications.
    3W-ZEC: ZEC Coat-Trivalent Base White
    3B-ZEC: ZEC Coat-Trivalent Base Black

Product Description

Hex bolt that is very useful in a wide range of scenes. There is a wide selection of products, including sizes and surface treatments.
[Material / Surface Treatment]
Stainless steel, without surface treatment

Part Number
HXN-SUS-M24-130
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal of Thread (M) Length L (mm) Pitch
(mm)
Material Surface Treatment Sales Unit Screw M Diameter Size (X Notation)
(mm)
Size (- Notation)
(mm)

฿ 1,325.72

FASTENING 1 Piece(s) Available 5 Day(s) 10241303[Stainless Steel] Equivalent to SUS304[Not Provided] NoLow Quantity (can be purchased from one)---

Loading...

  1. 1
 

Basic Information

Screw Type Complete thread Detailed Shape Standard Mounting Hole Shape No
Thread Type Metric coarse Additional Shape Standard Application Standard

Please check the type/dimensions/specifications of the part HXN-SUS-M24-130 in the Hex Bolt, Stainless Steel, Without Surface Treatment, Fully-Threaded series.

Products with similar specification

Part Number
HXN-310S-M10-30
HXN-310S-M10-35
HXN-310S-M10-40
HXN-SUS-M24-135
HXN-SUS-M24-140
HXN-SUS-M24-145
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSNominal of Thread (M) Length L (mm) Pitch
(mm)
Material Surface Treatment Sales Unit Screw M Diameter Size (X Notation)
(mm)
Size (- Notation)
(mm)

฿ 180.96

1 Piece(s) Available 5 Day(s) 1010301.5[Stainless Steel] SUS310S[Not Provided] NoLow Quantity (can be purchased from one)---

฿ 188.96

1 Piece(s) Available 5 Day(s) 1010351.5[Stainless Steel] SUS310S[Not Provided] NoLow Quantity (can be purchased from one)---

฿ 241.53

1 Piece(s) Available 5 Day(s) 1010401.5[Stainless Steel] SUS310S[Not Provided] NoLow Quantity (can be purchased from one)---

฿ 1,463.24

1 Piece(s) Available 5 Day(s) 10241353[Stainless Steel] Equivalent to SUS304[Not Provided] NoLow Quantity (can be purchased from one)---

฿ 1,403.81

1 Piece(s) Available 5 Day(s) 10241403[Stainless Steel] Equivalent to SUS304[Not Provided] NoLow Quantity (can be purchased from one)---

฿ 1,519.24

1 Piece(s) Available 5 Day(s) 10241453[Stainless Steel] Stainless Steel[Not Provided] NoLow Quantity (can be purchased from one)---