(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Hex bolt that is very useful in a wide range of scenes. There is a wide selection of products, including sizes and surface treatments.
[Material / Surface Treatment]
Stainless steel, without surface treatment
Part Number |
---|
HXN-SUS-M4-110 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L (mm) | Pitch (mm) | Material | Surface Treatment | Sales Unit | Screw M Diameter | Size (X Notation) (mm) | Size (- Notation) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 79.74 ฿ 33.53 | FASTENING | 1 Piece(s) | Same day | 10 | 4 | 110 | 0.7 | [Stainless Steel] Equivalent to SUS304 | [Not Provided] No | Low Quantity (can be purchased from one) | - | - | - |
Loading...
Screw Type | Complete thread | Detailed Shape | Standard | Mounting Hole Shape | No |
---|---|---|---|---|---|
Thread Type | Metric coarse | Additional Shape | Standard | Application | Standard |
Please check the type/dimensions/specifications of the part HXN-SUS-M4-110 in the Hex Bolt, Stainless Steel, Without Surface Treatment, Fully-Threaded series.
Part Number |
---|
HXN-310S-M10-30 |
HXN-310S-M10-35 |
HXN-310S-M10-40 |
HXN-SUS-M4-12 |
HXN-SUS-M4-120 |
HXN-SUS-M4-130 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L (mm) | Pitch (mm) | Material | Surface Treatment | Sales Unit | Screw M Diameter | Size (X Notation) (mm) | Size (- Notation) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 180.96 | 1 Piece(s) | Available | 5 Day(s) | 10 | 10 | 30 | 1.5 | [Stainless Steel] SUS310S | [Not Provided] No | Low Quantity (can be purchased from one) | - | - | - | |
฿ 188.96 | 1 Piece(s) | Available | 5 Day(s) | 10 | 10 | 35 | 1.5 | [Stainless Steel] SUS310S | [Not Provided] No | Low Quantity (can be purchased from one) | - | - | - | |
฿ 241.53 | 1 Piece(s) | Available | 5 Day(s) | 10 | 10 | 40 | 1.5 | [Stainless Steel] SUS310S | [Not Provided] No | Low Quantity (can be purchased from one) | - | - | - | |
฿ 8.74 | 1 Piece(s) | Same day | 10 | 4 | 12 | 0.7 | [Stainless Steel] Equivalent to SUS304 | [Not Provided] No | Low Quantity (can be purchased from one) | - | - | - | ||
฿ 93.34 | 1 Piece(s) | Same day | 10 | 4 | 120 | 0.7 | [Stainless Steel] Equivalent to SUS304 | [Not Provided] No | Low Quantity (can be purchased from one) | - | - | - | ||
฿ 101.34 | 1 Piece(s) | Same day | 10 | 4 | 130 | 0.7 | [Stainless Steel] Equivalent to SUS304 | [Not Provided] No | Low Quantity (can be purchased from one) | - | - | - |
How can we improve?
How can we improve?