(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Hex bolt that is very useful in a wide range of scenes. There is a wide selection of products, including sizes and surface treatments.
[Material / Surface Treatment]
Stainless steel, without surface treatment
Part Number |
---|
HXN-316L-M8-100 |
HXN-SUS-M8-100 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L (mm) | Pitch (mm) | Material | Surface Treatment | Sales Unit | Screw M Diameter | Size (X Notation) (mm) | Size (- Notation) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 96.39 | FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 8 | 100 | 1.25 | [Stainless Steel] SUS316L | [Not Provided] No | Low Quantity (can be purchased from one) | - | - | - | |
฿ 32.13 ฿ 32.01 | BOLT | 1 Piece(s) | Same day | - | 8 | 100 | 1.25 | [Stainless Steel] Stainless Steel | [Not Provided] No | Low Quantity (can be purchased from one) | - | - | - |
Loading...
Screw Type | Complete thread | Detailed Shape | Standard | Mounting Hole Shape | No |
---|---|---|---|---|---|
Thread Type | Metric coarse | Additional Shape | Standard | Application | Standard |
How can we improve?
How can we improve?