(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Nominal thread designation (M)] 3.5
[Length L (mm)] 10
[Pitch (mm)] 0.6
[Detailed shape] Raised countersunk head
[Mounting hole shape] Slotted
[Basic shape] Standard (round)
[Materials] Brass
[Surface treatment] Nickel plating
[Thread ridge type] Metric coarse
[Tip shape] Flat point
[Additional shapes] Standard
[Sales unit] Single (can be purchased in single units)
[Application] Standard
[Screw type] Fully threaded.
Nominal of Thread (M) | 3.5 | Length L(mm) | 10 | Pitch(mm) | 0.6 |
---|---|---|---|---|---|
Detailed Shape | Round countersunk | Mounting Hole Shape | Flathead | Basic Shape | Standard (Round) |
Material | Brass | Surface Treatment | Nickel Plating | Thread Type | Metric coarse |
Tip Shape | Flat End | Additional Shape | Standard | Sales Unit | Low Quantity (can be purchased from one) |
Application | Standard | Screw Type | Complete thread |
Please check the type/dimensions/specifications of the part CSMRD-BRN-M3.5-10 in the Slotted Round Flat Head Machine Screw series.
How can we improve?
How can we improve?