1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Round Fan Bolt (Thumb Screw)【1-1,000 Pieces Per Package】

Round Fan Bolt (Thumb Screw)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 11.61/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The handle is Japanese-fan shaped and the product features ease of tightening or loosening by hand.

Part Number
HAPWG-ST3W-M4-25
HAPWG-ST3W-M6-50
HAPWG-ST3W-M8-30
HAPWG-ST-M4-10
HAPWG-ST-M4-20
HAPWG-ST-M4-25
HAPWG-ST-M4-35
HAPWG-ST-M5-10
HAPWG-ST-M5-50SALE
HAPWG-ST-M6-60
HAPWG-ST-M8-20
HAPWG-ST-M8-30
HAPWG-ST-M8-35
HAPWG-ST-M8-40
HAPWG-ST-M8-70
HAPWG-STC-M4-10
HAPWG-STC-M4-20
HAPWG-STC-M4-25
HAPWG-STC-M4-35
HAPWG-STC-M5-10
HAPWG-STC-M5-12
HAPWG-STC-M5-20SALE
HAPWG-STC-M5-50
HAPWG-STC-M6-15SALE
HAPWG-STC-M6-25
HAPWG-STC-M6-50
HAPWG-STC-M6-65
HAPWG-STC-M8-20
HAPWG-STC-M8-30
HAPWG-STC-M8-40
HAPWG-STH-M4-10
HAPWG-STH-M4-20
HAPWG-STU-M4-10
HAPWG-STU-M4-20
HAPWG-STU-M4-25
HAPWG-STU-M4-35
HAPWG-STU-M5-10
HAPWG-STU-M5-12
HAPWG-STU-M5-20
HAPWG-STU-M5-50
HAPWG-STU-M6-15
HAPWG-STU-M6-25SALE
HAPWG-STU-M6-50
HAPWG-STU-M8-20
HAPWG-STU-M8-30
HAPWG-STU-M8-40
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNominal of Thread (M) Length L
(mm)
Pitch
(mm)
Surface Treatment Sales Unit Nominal Dimensions

฿ 2,516.13

SA11 FASTENING 1 Pack(s)

500 Pieces Per Package

5 Day(s) 104250.7[Trivalent Chromate] Trivalent WhiteBox/package-

฿ 1,724.96

SA11 FASTENING 1 Pack(s)

100 Pieces Per Package

5 Day(s) 106501[Trivalent Chromate] Trivalent WhiteBox/package6.0

฿ 4,723.81

SA11 FASTENING 1 Pack(s)

100 Pieces Per Package

5 Day(s) 108301.25[Trivalent Chromate] Trivalent WhiteBox/package8.0

฿ 3,288.39

SA11 FASTENING 1 Pack(s)

1,000 Pieces Per Package

5 Day(s) 104100.7[Not Provided] FabricBox/package-

฿ 1,798.10

SA11 FASTENING 1 Pack(s)

500 Pieces Per Package

5 Day(s) 104200.7[Not Provided] FabricBox/package-

฿ 1,935.48

SA11 FASTENING 1 Pack(s)

500 Pieces Per Package

5 Day(s) 104250.7[Not Provided] FabricBox/package-

฿ 929.03

SA11 FASTENING 1 Pack(s)

200 Pieces Per Package

5 Day(s) 104350.7[Not Provided] FabricBox/package-

฿ 2,398.48

SA11 FASTENING 1 Pack(s)

500 Pieces Per Package

5 Day(s) 105100.8[Not Provided] FabricBox/package-

฿ 696.77

฿ 331.17

FASTENING 1 Pack(s)

100 Pieces Per Package

Same day 105500.8[Not Provided] FabricBox/package-

฿ 1,122.58

SA11 FASTENING 1 Pack(s)

100 Pieces Per Package

5 Day(s) 106601[Not Provided] FabricBox/package-

฿ 2,241.15

SA11 FASTENING 1 Pack(s)

100 Pieces Per Package

5 Day(s) 108201.25[Not Provided] FabricBox/package-

฿ 2,373.34

SA11 FASTENING 1 Pack(s)

100 Pieces Per Package

5 Day(s) 108301.25[Not Provided] FabricBox/package-

฿ 1,280.13

SA11 FASTENING 1 Pack(s)

50 Pieces Per Package

5 Day(s) 108351.25[Not Provided] NoBox/package8.0

฿ 1,294.10

SA11 FASTENING 1 Pack(s)

50 Pieces Per Package

5 Day(s) 108401.25[Not Provided] FabricBox/package-

฿ 1,600.00

SA11 FASTENING 1 Pack(s)

50 Pieces Per Package

5 Day(s) 108701.25[Not Provided] FabricBox/package-

฿ 3,870.97

SA11 FASTENING 1 Pack(s)

1,000 Pieces Per Package

5 Day(s) -4100.7[Chromate Plating] Chromate PlatingBox/package-

฿ 2,129.03

SA11 FASTENING 1 Pack(s)

500 Pieces Per Package

13 Day(s) -4200.7[Chromate Plating] Chromate PlatingBox/package-

฿ 2,129.03

SA11 FASTENING 1 Pack(s)

500 Pieces Per Package

13 Day(s) -4250.7[Chromate Plating] Chromate PlatingBox/package-

฿ 1,006.45

SA11 FASTENING 1 Pack(s)

200 Pieces Per Package

13 Day(s) -4350.7[Chromate Plating] Chromate PlatingBox/package-

฿ 2,709.68

SA11 FASTENING 1 Pack(s)

500 Pieces Per Package

13 Day(s) -5100.8[Chromate Plating] Chromate PlatingBox/package-

฿ 2,516.13

SA11 FASTENING 1 Pack(s)

500 Pieces Per Package

13 Day(s) -5120.8[Chromate Plating] Chromate PlatingBox/package-

฿ 17.27

฿ 12.18

FASTENING 1 Piece(s) Same day -5200.8[Chromate Plating] Chromate PlatingLow Quantity (can be purchased from one)-

฿ 735.48

SA11 FASTENING 1 Pack(s)

100 Pieces Per Package

13 Day(s) -5500.8[Chromate Plating] Chromate PlatingBox/package-

฿ 1,498.84

฿ 733.23

FASTENING 1 Pack(s)

200 Pieces Per Package

Same day -6151[Chromate Plating] Chromate PlatingBox/package-

฿ 1,548.39

SA11 FASTENING 1 Pack(s)

200 Pieces Per Package

13 Day(s) -6251[Chromate Plating] Chromate PlatingBox/package-

฿ 1,040.00

SA11 FASTENING 1 Pack(s)

100 Pieces Per Package

5 Day(s) -6501[Chromate Plating] Chromate PlatingBox/package-

฿ 2,171.00

SA11 FASTENING 1 Pack(s)

100 Pieces Per Package

5 Day(s) -6651[Chromate Plating] Chromate PlatingLow Quantity (can be purchased from one)6.0

฿ 2,438.71

SA11 FASTENING 1 Pack(s)

100 Pieces Per Package

13 Day(s) -8201.25[Chromate Plating] Chromate PlatingBox/package-

฿ 2,593.55

SA11 FASTENING 1 Pack(s)

100 Pieces Per Package

13 Day(s) -8301.25[Chromate Plating] Chromate PlatingBox/package-

฿ 1,412.90

SA11 FASTENING 1 Pack(s)

50 Pieces Per Package

13 Day(s) -8401.25[Chromate Plating] Chromate PlatingBox/package-

฿ 4,822.06

SA11 FASTENING 1 Pack(s)

1,000 Pieces Per Package

13 Day(s) 104100.7[Chrome Plating] Chrome PlatingBox/package4.0

฿ 5,419.35

SA11 FASTENING 1 Pack(s)

500 Pieces Per Package

13 Day(s) 104200.7[Chrome Plating] Chrome PlatingBox/package-

฿ 3,870.97

SA11 FASTENING 1 Pack(s)

1,000 Pieces Per Package

5 Day(s) -4100.7[Bright Chrome Plating] Bright Chromate PlatingBox/package-

฿ 2,129.03

SA11 FASTENING 1 Pack(s)

500 Pieces Per Package

5 Day(s) -4200.7[Bright Chrome Plating] Bright Chromate PlatingBox/package-

฿ 2,129.03

SA11 FASTENING 1 Pack(s)

500 Pieces Per Package

13 Day(s) -4250.7[Bright Chrome Plating] Bright Chromate PlatingBox/package-

฿ 1,006.45

SA11 FASTENING 1 Pack(s)

200 Pieces Per Package

13 Day(s) -4350.7[Bright Chrome Plating] Bright Chromate PlatingBox/package-

฿ 2,709.68

FASTENING 1 Pack(s)

500 Pieces Per Package

5 Day(s) -5100.8[Bright Chrome Plating] Bright Chromate PlatingBox/package-

฿ 2,516.13

SA11 FASTENING 1 Pack(s)

500 Pieces Per Package

5 Day(s) -5120.8[Bright Chrome Plating] Bright Chromate PlatingBox/package-

฿ 2,250.29

SA11 FASTENING 1 Pack(s)

400 Pieces Per Package

5 Day(s) -5200.8[Bright Chrome Plating] Bright Chromate PlatingBox/package-

฿ 735.48

SA11 FASTENING 1 Pack(s)

100 Pieces Per Package

5 Day(s) -5500.8[Bright Chrome Plating] Bright Chromate PlatingBox/package-

฿ 11.61

FASTENING 1 Piece(s) 5 Day(s) -6151[Bright Chrome Plating] Bright Chromate PlatingLow Quantity (can be purchased from one)-

฿ 2,190.00

฿ 7.23

FASTENING 1 Piece(s) Same day -6251[Bright Chrome Plating] Bright Chromate PlatingLow Quantity (can be purchased from one)-

฿ 1,040.00

SA11 FASTENING 1 Pack(s)

100 Pieces Per Package

5 Day(s) -6501[Bright Chrome Plating] Bright Chromate PlatingBox/package-

฿ 2,438.71

SA11 FASTENING 1 Pack(s)

100 Pieces Per Package

5 Day(s) -8201.25[Bright Chrome Plating] Bright Chromate PlatingBox/package-

฿ 2,593.55

SA11 FASTENING 1 Pack(s)

100 Pieces Per Package

5 Day(s) -8301.25[Bright Chrome Plating] Bright Chromate PlatingBox/package-

฿ 1,488.00

SA11 FASTENING 1 Pack(s)

50 Pieces Per Package

5 Day(s) -8401.25[Bright Chrome Plating] Bright Chromate PlatingBox/package-

Loading...

  1. 1

Basic Information

Detailed Shape Paper Fan Basic Shape Hand tightening bolt Material SWCH Equivalent
Thread Type Metric coarse Tip Shape Flat End Additional Shape Standard
Application Standard