No. 0, Type 3 Phillips Pan Head Screw

Brand :
SUNCO

Caution

    Product Description

    Head is extremely small compared to ordinary screws, and so widely used in precision products.
    The head is much smaller than general screws and is often used for precision parts.
    [Features]
    ・No. 0 is a standard number that indicates the size of a cross hole for screws.
    ・Micro screws are the Japan Photo Industry Association standard (JCIS).
    ・The standard number is JCIS10-70 and is described as a cross machined machine screw for precision equipment (No. 0 machine screw).
    ・The difference from the general screw (JISB1111) is that the head is particularly small, which is about 50% lower for Type 1 and 30% lower for Type 3.
    [Application]
    ・Ideal for electrical appliances.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat