(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The tip is cut by 1/4, with the cut portion acting like a blade to trim the target material.
Part Number |
---|
CSPCSSJ-STCB-TP4-8 |
CSPCSSJ-STU-TP4-8 |
CSPCSSJ-STU-TP4-10 |
CSPCSSJ-STU-TP4-12 |
CSPCSSJ-STU-TP4-16 |
CSPCSSJ-STU-TP4-20 |
CSPCSSJ-STU-TP4-25 |
CSPCSSJ-STU-TP4-30 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Length L (mm) | Surface Treatment |
---|---|---|---|---|---|---|---|---|
฿ 4,592.48 | BOLT | 1 Pack(s) | 3,500 Pieces Per Package | 15 Day(s) | 8 | [Chromate Plating] Black Chromate | ||
฿ 4,033.03 | BOLT | 1 Pack(s) | 3,500 Pieces Per Package | 6 Day(s) | 8 | [Bright Chrome Plating] Bright Chromate Plating | ||
฿ 3,283.54 | BOLT | 1 Pack(s) | 3,000 Pieces Per Package | 6 Day(s) | 10 | [Bright Chrome Plating] Bright Chromate Plating | ||
฿ 2,428.36 | BOLT | 1 Pack(s) | 2,000 Pieces Per Package | 6 Day(s) | 12 | [Bright Chrome Plating] Bright Chromate Plating | ||
฿ 2,118.91 | BOLT | 1 Pack(s) | 1,500 Pieces Per Package | 6 Day(s) | 16 | [Bright Chrome Plating] Bright Chromate Plating | ||
฿ 2,037.10 | BOLT | 1 Pack(s) | 1,200 Pieces Per Package | 6 Day(s) | 20 | [Bright Chrome Plating] Bright Chromate Plating | ||
฿ 2,042.69 | BOLT | 1 Pack(s) | 1,000 Pieces Per Package | 6 Day(s) | 25 | [Bright Chrome Plating] Bright Chromate Plating | ||
฿ 1,497.46 | BOLT | 1 Pack(s) | 600 Pieces Per Package | 6 Day(s) | 30 | [Bright Chrome Plating] Bright Chromate Plating |
Loading...
Thread Type | Self Tapping Screws | Nominal of Thread (M) | 4 | Detailed Shape | Disc |
---|---|---|---|---|---|
Mounting Hole Shape | Phillips | Basic Shape | Standard (Round) | Material | SWCH Equivalent |
Tip Shape | Other special shapes | Additional Shape | Standard | Sales Unit | Box/package |
Application | Standard |
How can we improve?
How can we improve?