1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cross Recessed Pan Head Tapping Screw, Type 2 with Guide/Neck BNRP Shape, G=20

BOLT

Cross Recessed Pan Head Tapping Screw, Type 2 with Guide/Neck BNRP Shape, G=20
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 8.77/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The guide portion has a 20 mm tip (G=20), so the effective portion of the screw is for deep use.

Part Number
CSPPNSN20-SUS-TP5-45
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 8.77

BOLT 1 Piece(s) Available 6 Day(s) 10

Loading...

  1. 1

Basic Information

Thread Type Self Tapping Screws Nominal of Thread (M) 5 Length L (mm) 45
Detailed Shape Pan Mounting Hole Shape Phillips Basic Shape Standard (Round)
Material Equivalent to SUS304 Surface Treatment No Tip Shape Other special shapes
Additional Shape Standard Sales Unit Low Quantity (can be purchased from one) Application Standard

Please check the type/dimensions/specifications of the part CSPPNSN20-SUS-TP5-45 in the Cross Recessed Pan Head Tapping Screw, Type 2 with Guide/Neck BNRP Shape, G=20 series.