Cross-recessed (+) Pan Head Self-tapping Screw, Type 2, Grooved, B-1 Type

Brand :
SUNCO

Caution

  • The product images are representative only. Specifications may vary by part number, including shape and color.

Product Description

The tip is cut by 1/4, and the cut section acts as a blade to shave the mating material, which is its distinctive feature.

Cross-recessed (+) pan head self-tapping screw, Type 2 grooved, B-1 type external shape diagram
Nominal diameter22.32.52.633.544.556
dkReference dimensions3.54.04.54.55.56.07.08.09.010.5
Tolerance0
-0.4
0
-0.5
0
-0.6
0
-0.7
kReference dimensions1.31.51.71.72.02.32.62.93.33.9
Tolerance+/- 0.1+/- 0.15+/- 0.2
Cross
-
recessed
mReference2.22.42.62.63.63.94.24.64.96.3
QMaximum1.011.211.421.421.431.732.032.432.732.86
Minimum0.600.801.001.000.861.151.451.842.142.26
Cross Recessed Number123
dMaximum2.002.302.502.603.003.504.004.505.006.00
Minimum1.902.202.402.502.903.403.854.354.855.85
Number of threads per 25.4 mm40322828242018161614
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat