Cross Recessed Pan Washer Head Tapping Screws, 2 Models Grooved B-1 Shape

Caution
- This product image is a representative image. For details, see the product standard.
Product Description
A tapping screw with a taper of 2 to 2.5 threads at the tip.
[Features]
・The tip of the 2nd class tapping is cut 1/4, and the cutting part acts as a blade to scrape the mating material.
・The pitch is finer than the 1st type tapping.
・[Materials] Equivalent to SWCH, Equivalent to SUS304
・[Surface treatment]None, non-chrome black, trivalent chromate, non-chrome plating white, trivalent black, trivalent white, bright chromate plating, chromate plating, green chromate, black chromate, nickel plating, chrome plating, black paint
[Applications]
・Ideal for thin steel plates and thick plates (5 mm or less) resin, hard rubber.
