Cross-Recessed (+) Pan Head Self-Tapping Screw Type 1 A

Brand :
SUNCO

Caution

  • Products made of iron-based material are supplied unfinished and require surface treatment by the customer.
    Products made of iron-based material may have anti-rust oil applied for rust prevention.
  • The product images are representative only. Specifications may vary by part number, including shape and color.

Product Description

This is a SUNCO cross-recessed pan head self-tapping screw.
Among types 1 to 3, this product has the coarsest pitch.

Cross-Recessed (+) Pan-Head Self-Tapping Screw Type 1 A External Shape Diagram
Nominal diameter22.32.52.633.544.5568
dkReference
dimension
3.54.04.54.55.56.07.08.09.010.514.0
Tolerance0
-0.4
0
-0.5
0
-0.6
0
-0.7
0
-0.8
kReference
dimension
1.31.51.71.72.02.32.62.93.33.95.2
Tolerance+/- 0.1+/- 0.15+/- 0.2
Cross
-
recessed
mReference2.22.42.62.63.63.94.24.64.96.37.8
QMaximum1.011.211.421.421.431.732.032.432.732.864.36
Minimum0.600.801.001.000.861.151.451.842.142.263.73
Cross Recessed Number123
rMaximum0.30.40.50.60.70.9
dMaximum2.12.42.62.73.13.654.154.655.26.28.2
Minimum22.32.52.633.544.5568
Number of threads per 25.4 mm323228282418161412109
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat