(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Detailed shape] Round plate
[Drive type] Phillips
[Basic shape] Standard (round)
[Materials] SUS304 equivalent
[Thread pitch] Metric coarse
[Point shape] Flat point
[Additional shapes] Standard
[Applications] Standard
[Thread type] Fully threaded
[Thread sizes (M)] 4, 5
[Lengths, L (mm)] 6, 8, 10, 12, 14, 15, 16, 18, 20, 25, 30, 35, 40, 45, 50, 55, 60, 65
[Pitches (mm)] 0.7, 0.8
[Surface treatments] None, German/brown plating, black paint with matte black head paint, black head paint, black paint with white head paint, temper color, temper color, temper color (dark)
[Sales units] Individual (single pieces available for purchase), box, pack
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L (mm) | Pitch (mm) | Surface Treatment | Sales Unit |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2.71 | SA1 BOLT | 1 Piece(s) | 5 Day(s) | 10 | 4 | 6 | 0.7 | [Not Provided] No | Low Quantity (can be purchased from one) | |||
฿ 2.71 | SA1 BOLT | 1 Piece(s) | 5 Day(s) | 10 | 4 | 8 | 0.7 | [Not Provided] No | Low Quantity (can be purchased from one) | |||
฿ 3.47 | SA1 BOLT | 1 Piece(s) | Available | 5 Day(s) | 10 | 4 | 10 | 0.7 | [Not Provided] No | Low Quantity (can be purchased from one) | ||
฿ 2.70 | SA1 BOLT | 1 Piece(s) | Available | 5 Day(s) | 10 | 4 | 12 | 0.7 | [Not Provided] No | Low Quantity (can be purchased from one) | ||
฿ 3.32 | SA1 BOLT | 1 Piece(s) | Available | 5 Day(s) | 10 | 4 | 15 | 0.7 | [Not Provided] No | Low Quantity (can be purchased from one) | ||
฿ 3.47 | SA1 BOLT | 1 Piece(s) | Available | 5 Day(s) | 10 | 4 | 16 | 0.7 | [Not Provided] No | Low Quantity (can be purchased from one) | ||
฿ 3.92 | SA1 BOLT | 1 Piece(s) | Available | 5 Day(s) | 10 | 4 | 18 | 0.7 | [Not Provided] No | Low Quantity (can be purchased from one) | ||
฿ 4.08 | SA1 BOLT | 1 Piece(s) | Available | 5 Day(s) | 10 | 4 | 20 | 0.7 | [Not Provided] No | Low Quantity (can be purchased from one) | ||
฿ 4.23 | SA1 BOLT | 1 Piece(s) | Available | 5 Day(s) | 10 | 4 | 25 | 0.7 | [Not Provided] No | Low Quantity (can be purchased from one) | ||
฿ 4.84 | SA1 BOLT | 1 Piece(s) | Available | 5 Day(s) | 10 | 4 | 30 | 0.7 | [Not Provided] No | Low Quantity (can be purchased from one) | ||
฿ 5.44 | SA1 BOLT | 1 Piece(s) | Available | 5 Day(s) | 10 | 4 | 35 | 0.7 | [Not Provided] No | Low Quantity (can be purchased from one) | ||
฿ 6.20 | SA1 BOLT | 1 Piece(s) | Available | 5 Day(s) | 10 | 4 | 40 | 0.7 | [Not Provided] No | Low Quantity (can be purchased from one) | ||
฿ 6.60 | SA1 BOLT | 1 Piece(s) | Available | 5 Day(s) | 10 | 4 | 45 | 0.7 | [Not Provided] No | Low Quantity (can be purchased from one) | ||
฿ 6.81 | SA1 BOLT | 1 Piece(s) | Available | 5 Day(s) | 10 | 4 | 50 | 0.7 | [Not Provided] No | Low Quantity (can be purchased from one) | ||
฿ 4.68 | SA1 BOLT | 1 Piece(s) | Available | 5 Day(s) | 10 | 5 | 10 | 0.8 | [Not Provided] No | Low Quantity (can be purchased from one) | ||
฿ 4.84 | SA1 BOLT | 1 Piece(s) | Available | 5 Day(s) | 10 | 5 | 12 | 0.8 | [Not Provided] No | Low Quantity (can be purchased from one) | ||
฿ 5.29 | SA1 BOLT | 1 Piece(s) | Available | 5 Day(s) | 10 | 5 | 14 | 0.8 | [Not Provided] No | Low Quantity (can be purchased from one) | ||
฿ 5.44 | SA1 BOLT | 1 Piece(s) | Available | 5 Day(s) | 10 | 5 | 15 | 0.8 | [Not Provided] No | Low Quantity (can be purchased from one) | ||
฿ 5.44 | SA1 BOLT | 1 Piece(s) | Available | 5 Day(s) | 10 | 5 | 16 | 0.8 | [Not Provided] No | Low Quantity (can be purchased from one) | ||
฿ 5.60 | SA1 BOLT | 1 Piece(s) | Available | 5 Day(s) | 10 | 5 | 18 | 0.8 | [Not Provided] No | Low Quantity (can be purchased from one) | ||
฿ 5.60 | SA1 BOLT | 1 Piece(s) | Available | 5 Day(s) | 10 | 5 | 20 | 0.8 | [Not Provided] No | Low Quantity (can be purchased from one) | ||
฿ 6.81 | SA1 BOLT | 1 Piece(s) | Available | 5 Day(s) | 10 | 5 | 25 | 0.8 | [Not Provided] No | Low Quantity (can be purchased from one) | ||
฿ 7.57 | SA1 BOLT | 1 Piece(s) | Available | 5 Day(s) | 10 | 5 | 30 | 0.8 | [Not Provided] No | Low Quantity (can be purchased from one) | ||
฿ 8.17 | SA1 BOLT | 1 Piece(s) | Available | 5 Day(s) | 10 | 5 | 35 | 0.8 | [Not Provided] No | Low Quantity (can be purchased from one) | ||
฿ 8.93 | SA1 BOLT | 1 Piece(s) | Available | 5 Day(s) | 10 | 5 | 40 | 0.8 | [Not Provided] No | Low Quantity (can be purchased from one) | ||
฿ 10.29 | SA1 BOLT | 1 Piece(s) | Available | 5 Day(s) | 10 | 5 | 45 | 0.8 | [Not Provided] No | Low Quantity (can be purchased from one) | ||
฿ 10.90 | SA1 BOLT | 1 Piece(s) | Available | 5 Day(s) | 10 | 5 | 50 | 0.8 | [Not Provided] No | Low Quantity (can be purchased from one) | ||
฿ 14.10 | SA1 BOLT | 1 Piece(s) | Available | 5 Day(s) | 10 | 5 | 55 | 0.8 | [Not Provided] No | Low Quantity (can be purchased from one) | ||
฿ 15.24 | SA1 BOLT | 1 Piece(s) | Available | 5 Day(s) | 10 | 5 | 60 | 0.8 | [Not Provided] No | Low Quantity (can be purchased from one) | ||
฿ 17.15 | SA1 BOLT | 1 Piece(s) | Available | 5 Day(s) | 10 | 5 | 65 | 0.8 | [Not Provided] No | Low Quantity (can be purchased from one) | ||
฿ 3,096.39 | SA1 BOLT | 1 Pack(s) | 2,000 Pieces Per Package | 5 Day(s) | 10 | 4 | 6 | 0.7 | [Copper Plating] German Brown plating | Box/package | ||
฿ 4,571.43 | SA1 BOLT | 1 Pack(s) | 2,000 Pieces Per Package | 13 Day(s) | 10 | 4 | 8 | 0.7 | [Copper Plating] German Brown plating | Low Quantity (can be purchased from one) | ||
฿ 6,640.00 | SA1 BOLT | 1 Pack(s) | 2,000 Pieces Per Package | 13 Day(s) | 10 | 4 | 10 | 0.7 | [Copper Plating] German Brown plating | Low Quantity (can be purchased from one) | ||
฿ 4,010.67 | SA1 BOLT | 1 Pack(s) | 2,000 Pieces Per Package | 5 Day(s) | 10 | 4 | 12 | 0.7 | [Copper Plating] German Brown plating | Box/package | ||
฿ 2,322.58 | SA1 BOLT | 1 Pack(s) | 1,000 Pieces Per Package | 13 Day(s) | 10 | 4 | 16 | 0.7 | [Copper Plating] German Brown plating | Box/package | ||
฿ 2,322.58 | SA1 BOLT | 1 Pack(s) | 1,000 Pieces Per Package | 13 Day(s) | 10 | 4 | 20 | 0.7 | [Copper Plating] German Brown plating | Box/package | ||
฿ 1,354.84 | SA1 BOLT | 1 Pack(s) | 500 Pieces Per Package | 13 Day(s) | 10 | 4 | 25 | 0.7 | [Copper Plating] German Brown plating | Box/package | ||
฿ 1,741.94 | SA1 BOLT | 1 Pack(s) | 500 Pieces Per Package | 13 Day(s) | 10 | 4 | 30 | 0.7 | [Copper Plating] German Brown plating | Box/package | ||
฿ 1,741.94 | SA1 BOLT | 1 Pack(s) | 500 Pieces Per Package | 13 Day(s) | 10 | 4 | 35 | 0.7 | [Copper Plating] German Brown plating | Box/package | ||
฿ 851.61 | SA1 BOLT | 1 Pack(s) | 200 Pieces Per Package | 13 Day(s) | 10 | 4 | 40 | 0.7 | [Copper Plating] German Brown plating | Box/package | ||
฿ 929.03 | SA1 BOLT | 1 Pack(s) | 200 Pieces Per Package | 13 Day(s) | 10 | 4 | 45 | 0.7 | [Copper Plating] German Brown plating | Box/package | ||
฿ 1,006.45 | SA1 BOLT | 1 Pack(s) | 200 Pieces Per Package | 13 Day(s) | 10 | 4 | 50 | 0.7 | [Copper Plating] German Brown plating | Box/package | ||
฿ 1,548.39 | SA1 BOLT | 1 Pack(s) | 500 Pieces Per Package | 13 Day(s) | 10 | 5 | 10 | 0.8 | [Copper Plating] German Brown plating | Box/package | ||
฿ 1,548.39 | SA1 BOLT | 1 Pack(s) | 500 Pieces Per Package | 13 Day(s) | 10 | 5 | 12 | 0.8 | [Copper Plating] German Brown plating | Box/package | ||
฿ 1,741.94 | SA1 BOLT | 1 Pack(s) | 500 Pieces Per Package | 13 Day(s) | 10 | 5 | 14 | 0.8 | [Copper Plating] German Brown plating | Box/package | ||
฿ 1,741.94 | SA1 BOLT | 1 Pack(s) | 500 Pieces Per Package | 13 Day(s) | 10 | 5 | 15 | 0.8 | [Copper Plating] German Brown plating | Box/package | ||
฿ 1,741.94 | SA1 BOLT | 1 Pack(s) | 500 Pieces Per Package | 13 Day(s) | 10 | 5 | 16 | 0.8 | [Copper Plating] German Brown plating | Box/package | ||
฿ 1,935.48 | SA1 BOLT | 1 Pack(s) | 500 Pieces Per Package | 13 Day(s) | 10 | 5 | 18 | 0.8 | [Copper Plating] German Brown plating | Box/package | ||
฿ 1,935.48 | SA1 BOLT | 1 Pack(s) | 500 Pieces Per Package | 13 Day(s) | 10 | 5 | 20 | 0.8 | [Copper Plating] German Brown plating | Box/package | ||
฿ 1,858.06 | SA1 BOLT | 1 Pack(s) | 400 Pieces Per Package | 13 Day(s) | 10 | 5 | 25 | 0.8 | [Copper Plating] German Brown plating | Box/package | ||
฿ 1,083.87 | SA1 BOLT | 1 Pack(s) | 200 Pieces Per Package | 13 Day(s) | 10 | 5 | 30 | 0.8 | [Copper Plating] German Brown plating | Box/package | ||
฿ 1,238.71 | SA1 BOLT | 1 Pack(s) | 200 Pieces Per Package | 13 Day(s) | 10 | 5 | 35 | 0.8 | [Copper Plating] German Brown plating | Box/package | ||
฿ 1,393.55 | SA1 BOLT | 1 Pack(s) | 200 Pieces Per Package | 13 Day(s) | 10 | 5 | 40 | 0.8 | [Copper Plating] German Brown plating | Box/package | ||
฿ 1,678.45 | SA1 BOLT | 1 Pack(s) | 200 Pieces Per Package | 5 Day(s) | 10 | 5 | 45 | 0.8 | [Copper Plating] German Brown plating | Box/package | ||
฿ 890.32 | SA1 BOLT | 1 Pack(s) | 100 Pieces Per Package | 13 Day(s) | 10 | 5 | 50 | 0.8 | [Copper Plating] German Brown plating | Box/package | ||
฿ 1,083.87 | SA1 BOLT | 1 Pack(s) | 100 Pieces Per Package | 13 Day(s) | 10 | 5 | 55 | 0.8 | [Copper Plating] German Brown plating | Box/package | ||
฿ 1,161.29 | SA1 BOLT | 1 Pack(s) | 100 Pieces Per Package | 13 Day(s) | 10 | 5 | 60 | 0.8 | [Copper Plating] German Brown plating | Box/package | ||
฿ 1,316.13 | SA1 BOLT | 1 Pack(s) | 100 Pieces Per Package | 13 Day(s) | 10 | 5 | 65 | 0.8 | [Copper Plating] German Brown plating | Box/package | ||
฿ 3,096.77 | SA1 BOLT | 1 Pack(s) | 2,000 Pieces Per Package | 14 Day(s) | 10 | 4 | 6 | 0.7 | [Tempered Color] Temper color | Box/package | ||
฿ 3,096.77 | SA1 BOLT | 1 Pack(s) | 2,000 Pieces Per Package | 14 Day(s) | 10 | 4 | 8 | 0.7 | [Tempered Color] Temper color | Box/package | ||
฿ 3,870.97 | SA1 BOLT | 1 Pack(s) | 2,000 Pieces Per Package | 14 Day(s) | 10 | 4 | 10 | 0.7 | [Tempered Color] Temper color | Box/package | ||
฿ 3,870.97 | SA1 BOLT | 1 Pack(s) | 2,000 Pieces Per Package | 14 Day(s) | 10 | 4 | 12 | 0.7 | [Tempered Color] Temper color | Box/package | ||
฿ 2,322.58 | SA1 BOLT | 1 Pack(s) | 1,000 Pieces Per Package | 14 Day(s) | 10 | 4 | 16 | 0.7 | [Tempered Color] Temper color | Box/package | ||
฿ 2,709.68 | SA1 BOLT | 1 Pack(s) | 1,000 Pieces Per Package | 14 Day(s) | 10 | 4 | 20 | 0.7 | [Tempered Color] Temper color | Box/package | ||
฿ 1,548.39 | SA1 BOLT | 1 Pack(s) | 500 Pieces Per Package | 14 Day(s) | 10 | 4 | 25 | 0.7 | [Tempered Color] Temper color | Box/package | ||
฿ 1,741.94 | SA1 BOLT | 1 Pack(s) | 500 Pieces Per Package | 14 Day(s) | 10 | 4 | 30 | 0.7 | [Tempered Color] Temper color | Box/package | ||
฿ 3,096.77 | SA1 BOLT | 1 Pack(s) | 2,000 Pieces Per Package | 14 Day(s) | 10 | 4 | 6 | 0.7 | [Tempered Color] Temper color (dark) | Box/package | ||
฿ 3,096.77 | SA1 BOLT | 1 Pack(s) | 2,000 Pieces Per Package | 14 Day(s) | 10 | 4 | 8 | 0.7 | [Tempered Color] Temper color (dark) | Box/package | ||
฿ 3,870.97 | SA1 BOLT | 1 Pack(s) | 2,000 Pieces Per Package | 14 Day(s) | 10 | 4 | 10 | 0.7 | [Tempered Color] Temper color (dark) | Box/package | ||
฿ 3,870.97 | SA1 BOLT | 1 Pack(s) | 2,000 Pieces Per Package | 14 Day(s) | 10 | 4 | 12 | 0.7 | [Tempered Color] Temper color (dark) | Box/package | ||
฿ 2,322.58 | SA1 BOLT | 1 Pack(s) | 1,000 Pieces Per Package | 14 Day(s) | 10 | 4 | 16 | 0.7 | [Tempered Color] Temper color (dark) | Box/package | ||
฿ 2,709.68 | SA1 BOLT | 1 Pack(s) | 1,000 Pieces Per Package | 14 Day(s) | 10 | 4 | 20 | 0.7 | [Tempered Color] Temper color (dark) | Box/package | ||
฿ 1,548.39 | SA1 BOLT | 1 Pack(s) | 500 Pieces Per Package | 14 Day(s) | 10 | 4 | 25 | 0.7 | [Tempered Color] Temper color (dark) | Box/package | ||
฿ 1,741.94 | SA1 BOLT | 1 Pack(s) | 500 Pieces Per Package | 14 Day(s) | 10 | 4 | 30 | 0.7 | [Tempered Color] Temper color (dark) | Box/package | ||
฿ 3,870.97 | SA1 BOLT | 1 Pack(s) | 2,000 Pieces Per Package | 5 Day(s) | 10 | 4 | 6 | 0.7 | [Black Painted] Black Paint | Box/package | ||
฿ 3.92 | SA1 BOLT | 1 Piece(s) | Available | 5 Day(s) | 10 | 4 | 8 | 0.7 | [Black Painted] Black Paint | Low Quantity (can be purchased from one) | ||
฿ 4,425.15 | SA1 BOLT | 1 Pack(s) | 2,000 Pieces Per Package | 5 Day(s) | 10 | 4 | 10 | 0.7 | [Black Painted] Black Paint | Box/package | ||
฿ 4.68 | SA1 BOLT | 1 Piece(s) | Available | 5 Day(s) | 10 | 4 | 12 | 0.7 | [Black Painted] Black Paint | Low Quantity (can be purchased from one) | ||
฿ 2,709.68 | SA1 BOLT | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 10 | 4 | 16 | 0.7 | [Black Painted] Black Paint | Box/package | ||
฿ 3,096.77 | SA1 BOLT | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 10 | 4 | 20 | 0.7 | [Black Painted] Black Paint | Box/package | ||
฿ 1,741.94 | SA1 BOLT | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | 10 | 4 | 25 | 0.7 | [Black Painted] Black Paint | Box/package | ||
฿ 2,129.03 | SA1 BOLT | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | 10 | 4 | 30 | 0.7 | [Black Painted] Black Paint | Box/package | ||
฿ 1,935.48 | SA1 BOLT | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | 10 | 4 | 35 | 0.7 | [Black Painted] Black Paint | Box/package | ||
฿ 929.03 | SA1 BOLT | 1 Pack(s) | 200 Pieces Per Package | 13 Day(s) | 10 | 4 | 40 | 0.7 | [Black Painted] Black Paint | Box/package | ||
฿ 1,006.45 | SA1 BOLT | 1 Pack(s) | 200 Pieces Per Package | 13 Day(s) | 10 | 4 | 45 | 0.7 | [Black Painted] Black Paint | Box/package | ||
฿ 1,161.29 | SA1 BOLT | 1 Pack(s) | 200 Pieces Per Package | 6 Day(s) | 10 | 4 | 50 | 0.7 | [Black Painted] Black Paint | Box/package | ||
฿ 1,548.39 | SA1 BOLT | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | 10 | 5 | 10 | 0.8 | [Black Painted] Black Paint | Box/package | ||
฿ 1,741.94 | SA1 BOLT | 1 Pack(s) | 500 Pieces Per Package | 13 Day(s) | 10 | 5 | 12 | 0.8 | [Black Painted] Black Paint | Box/package | ||
฿ 1,935.48 | SA1 BOLT | 1 Pack(s) | 500 Pieces Per Package | 13 Day(s) | 10 | 5 | 14 | 0.8 | [Black Painted] Black Paint | Box/package | ||
฿ 2,322.58 | SA1 BOLT | 1 Pack(s) | 500 Pieces Per Package | 13 Day(s) | 10 | 5 | 15 | 0.8 | [Black Painted] Black Paint | Box/package |
Loading...
Detailed Shape | Round countersunk | Mounting Hole Shape | Phillips | Basic Shape | Standard (Round) |
---|---|---|---|---|---|
Material | Equivalent to SUS304 | Thread Type | Metric coarse | Tip Shape | Flat End |
Additional Shape | Standard | Application | Standard | Strength Class (Stainless Steel) | A2-50 |
Screw Type | Complete thread |
How can we improve?
How can we improve?