1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cross Recessed Flat Head Screw【1-6,000 Pieces Per Package】

Cross Recessed Flat Head Screw
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 0.90/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Since the film thickness of hot zinc plating is very thick, please select products with the same surface treatment on the other side.
  • This product image is a representative image. For details, see the product standard.
    *"Other special treatment" of surface treatment has the following specifications.
    3W-ZEC: ZEC Coat-Trivalent Base White
    3B-ZEC:ZEC Coat-Trivalent Base Black
    AEN:ZEC Coat-Substrate Zinc Plating

Product Description

[Materials] SWCH equivalent, SUS304 equivalent, titanium, and brass
[Specifications] None, non-chrome black, trivalent chromate, non-chrome plating white, trivalent black, trivalent white, uni-chrome plating, hot dip galvanizing, chromate plating, chromate plating, black chromate, nickel plating, chrome plating, Parker-dacrotized, trivalent stainless steel coating, copper plating CU plating, German-brown plating, brass plating, coat with loosening prevention agent (ALOK), black head coating (black matte), head coating (black), black paint, head coating (white), temper color, temper color, temper color (thick)
[Nominal designation of screw (M)] 3/4/5/6/8
[Length L (mm) ] 4-80
[Detailed shape] Low flat head
[Tip shape] Flat head
[Screw type] Metric coarse
[Pitch (mm)] 0.5/0.7/0.8/1/1.25
[Screw type] Full screw

Part Number
CSPLC-AL-M4-6
CSPLC-AL-M4-8
CSPLC-AL-M4-10
CSPLC-AL-M4-12
CSPLC-BR3B-M4-6
CSPLC-BR3B-M4-8
CSPLC-BR3B-M4-10
CSPLC-BR3B-M4-12
CSPLC-BR3B-M4-15
CSPLC-BR3B-M4-20
CSPLC-BR3B-M4-25
CSPLC-BR3B-M4-30
CSPLC-BR-M3-5
CSPLC-BR-M3-6
CSPLC-BR-M3-8
CSPLC-BR-M3-10
CSPLC-BR-M4-6
CSPLC-BR-M4-8
CSPLC-BR-M4-10
CSPLC-BR-M4-12
CSPLC-BR-M4-15
CSPLC-BR-M4-20
CSPLC-BR-M4-25
CSPLC-BR-M4-30
CSPLC-BRN-M3-5
CSPLC-BRN-M3-6
CSPLC-BRN-M3-8
CSPLC-BRN-M3-10
CSPLC-BRN-M4-16
CSPLC-ST3B-M3-4
CSPLC-ST3B-M3-5
CSPLC-ST3B-M3-6
CSPLC-ST3B-M3-8
CSPLC-ST3B-M3-10
CSPLC-ST3B-M3-12
CSPLC-ST3B-M3-14
CSPLC-ST3B-M3-15
CSPLC-ST3B-M3-16
CSPLC-ST3B-M3-18
CSPLC-ST3B-M3-20
CSPLC-ST3B-M3-25
CSPLC-ST3B-M3-30
CSPLC-ST3B-M4-4
CSPLC-ST3B-M4-5
CSPLC-ST3B-M4-6
CSPLC-ST3B-M4-7
CSPLC-ST3B-M4-8
CSPLC-ST3B-M4-10
CSPLC-ST3B-M4-12
CSPLC-ST3B-M4-14
CSPLC-ST3B-M4-15
CSPLC-ST3B-M4-16
CSPLC-ST3B-M4-18
CSPLC-ST3B-M4-20
CSPLC-ST3B-M4-22
CSPLC-ST3B-M4-25
CSPLC-ST3B-M4-30
CSPLC-ST3B-M4-32
CSPLC-ST3B-M4-35
CSPLC-ST3B-M4-40
CSPLC-ST3B-M4-45
CSPLC-ST3B-M4-50
CSPLC-ST3B-M5-6
CSPLC-ST3B-M5-8
CSPLC-ST3B-M5-10
CSPLC-ST3B-M5-12
CSPLC-ST3B-M5-14
CSPLC-ST3B-M5-15
CSPLC-ST3B-M5-16
CSPLC-ST3B-M5-20
CSPLC-ST3B-M5-25
CSPLC-ST3B-M5-30
CSPLC-ST3B-M5-35
CSPLC-ST3B-M5-40
CSPLC-ST3B-M5-45
CSPLC-ST3B-M5-50
CSPLC-ST3B-M5-60
CSPLC-ST3B-M5-65
CSPLC-ST3B-M6-6
CSPLC-ST3B-M6-8
CSPLC-ST3B-M6-10
CSPLC-ST3B-M6-12
CSPLC-ST3B-M6-14
CSPLC-ST3B-M6-15
CSPLC-ST3B-M6-16
CSPLC-ST3B-M6-20
CSPLC-ST3B-M6-25
CSPLC-ST3B-M6-30
CSPLC-ST3B-M6-35
CSPLC-ST3B-M8-12
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNominal of Thread (M) Length L
(mm)
Surface Treatment_02 Material Pitch
(mm)
Sales Unit Additional Shape Strength Class (Steel) Strength Class (Stainless Steel)

฿ 6.34

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 1046[Not Provided] No[Aluminum] Aluminum0.7Low Quantity (can be purchased from one)Standard--

฿ 5.74

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 1048[Not Provided] No[Aluminum] Aluminum0.7Low Quantity (can be purchased from one)Standard--

฿ 5.74

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 10410[Not Provided] No[Aluminum] Aluminum0.7Low Quantity (can be purchased from one)Standard--

฿ 5.74

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 10412[Not Provided] No[Aluminum] Aluminum0.7Low Quantity (can be purchased from one)Standard--

฿ 8,516.13

SA11 FASTENING 1 Pack(s)

2,000 Pieces Per Package

13 Day(s) 1046[Trivalent Chromate] Trivalent Black[Brass] Brass0.7Box/packageStandard--

฿ 8,516.13

SA11 FASTENING 1 Pack(s)

2,000 Pieces Per Package

13 Day(s) 1048[Trivalent Chromate] Trivalent Black[Brass] Brass0.7Box/packageStandard--

฿ 7,548.39

SA11 FASTENING 1 Pack(s)

1,500 Pieces Per Package

13 Day(s) 10410[Trivalent Chromate] Trivalent Black[Brass] Brass0.7Box/packageStandard--

฿ 7,548.39

SA11 FASTENING 1 Pack(s)

1,500 Pieces Per Package

13 Day(s) 10412[Trivalent Chromate] Trivalent Black[Brass] Brass0.7Box/packageStandard--

฿ 5,806.45

SA11 FASTENING 1 Pack(s)

1,000 Pieces Per Package

13 Day(s) 10415[Trivalent Chromate] Trivalent Black[Brass] Brass0.7Box/packageStandard--

฿ 6,193.55

SA11 FASTENING 1 Pack(s)

800 Pieces Per Package

13 Day(s) 10420[Trivalent Chromate] Trivalent Black[Brass] Brass0.7Box/packageStandard--

฿ 4,258.06

SA11 FASTENING 1 Pack(s)

500 Pieces Per Package

13 Day(s) 10425[Trivalent Chromate] Trivalent Black[Brass] Brass0.7Box/packageStandard--

฿ 5,032.26

SA11 FASTENING 1 Pack(s)

500 Pieces Per Package

13 Day(s) 10430[Trivalent Chromate] Trivalent Black[Brass] Brass0.7Box/packageStandard--

฿ 3.29

FASTENING 1 Piece(s) Same day 1035[Not Provided] No[Brass] Brass0.5Low Quantity (can be purchased from one)Standard--

฿ 3,483.87

SA11 FASTENING 1 Pack(s)

3,000 Pieces Per Package

5 Day(s) 1036[Not Provided] No[Brass] Brass0.5Box/packageStandard--

฿ 2,401.53

SA11 FASTENING 1 Pack(s)

2,000 Pieces Per Package

5 Day(s) 1038[Not Provided] No[Brass] Brass0.5Box/packageStandard--

฿ 2,608.77

SA11 FASTENING 1 Pack(s)

2,000 Pieces Per Package

5 Day(s) 10310[Not Provided] No[Brass] Brass0.5Box/packageStandard--

฿ 4.53

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 1046[Not Provided] No[Brass] Brass0.7Low Quantity (can be purchased from one)Standard--

฿ 4.74

SA11 FASTENING 1 Piece(s) 5 Day(s) 1048[Not Provided] No[Brass] Brass0.7Low Quantity (can be purchased from one)Standard--

฿ 5.15

SA11 FASTENING 1 Piece(s) 5 Day(s) 10410[Not Provided] No[Brass] Brass0.7Low Quantity (can be purchased from one)Standard--

฿ 5.13

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 10412[Not Provided] No[Brass] Brass0.7Low Quantity (can be purchased from one)Standard--

฿ 5.74

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 10415[Not Provided] No[Brass] Brass0.7Low Quantity (can be purchased from one)Standard--

฿ 6.95

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 10420[Not Provided] No[Brass] Brass0.7Low Quantity (can be purchased from one)Standard--

฿ 7.90

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 10425[Not Provided] No[Brass] Brass0.7Low Quantity (can be purchased from one)Standard--

฿ 9.30

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 10430[Not Provided] No[Brass] Brass0.7Low Quantity (can be purchased from one)Standard--

฿ 9,290.32

SA11 FASTENING 1 Pack(s)

6,000 Pieces Per Package

13 Day(s) 1035[Nickel Plating] Nickel Plating[Brass] Brass0.5Box/packageStandard--

฿ 4,645.16

SA11 FASTENING 1 Pack(s)

3,000 Pieces Per Package

5 Day(s) 1036[Nickel Plating] Nickel Plating[Brass] Brass0.5Box/packageStandard--

฿ 3,096.77

SA11 FASTENING 1 Pack(s)

2,000 Pieces Per Package

5 Day(s) 1038[Nickel Plating] Nickel Plating[Brass] Brass0.5Box/packageStandard--

฿ 3,096.77

SA11 FASTENING 1 Pack(s)

2,000 Pieces Per Package

13 Day(s) 10310[Nickel Plating] Nickel Plating[Brass] Brass0.5Box/packageStandard--

฿ 3,730.29

SA11 FASTENING 1 Pack(s)

1,000 Pieces Per Package

5 Day(s) 10416[Nickel Plating] Nickel Plating[Brass] Brass0.7Box/packageStandard--

฿ 3,140.58

SA11 FASTENING 1 Pack(s)

4,000 Pieces Per Package

5 Day(s) 1034[Trivalent Chromate] Trivalent Black[Steel] SWCH Equivalent0.5Box/packageStandard4.8-

฿ 1,994.32

SA11 FASTENING 1 Pack(s)

4,000 Pieces Per Package

5 Day(s) 1035[Trivalent Chromate] Trivalent Black[Steel] SWCH Equivalent0.5Box/packageStandard4.8-

฿ 1,408.00

SA11 FASTENING 1 Pack(s)

3,500 Pieces Per Package

5 Day(s) 1036[Trivalent Chromate] Trivalent Black[Steel] SWCH Equivalent0.5Box/packageStandard4.8-

฿ 1,081.91

SA11 FASTENING 1 Pack(s)

2,500 Pieces Per Package

5 Day(s) 1038[Trivalent Chromate] Trivalent Black[Steel] SWCH Equivalent0.5Box/packageStandard4.8-

฿ 1,028.90

SA11 FASTENING 1 Pack(s)

2,200 Pieces Per Package

5 Day(s) 10310[Trivalent Chromate] Trivalent Black[Steel] SWCH Equivalent0.5Box/packageStandard4.8-

฿ 1,277.42

SA11 FASTENING 1 Pack(s)

2,500 Pieces Per Package

5 Day(s) 10312[Trivalent Chromate] Trivalent Black[Steel] SWCH Equivalent0.5Box/packageStandard4.8-

฿ 1,302.97

SA11 FASTENING 1 Pack(s)

2,500 Pieces Per Package

5 Day(s) 10314[Trivalent Chromate] Trivalent Black[Steel] SWCH Equivalent0.5Box/packageStandard4.8-

฿ 1,041.59

SA11 FASTENING 1 Pack(s)

2,000 Pieces Per Package

5 Day(s) 10315[Trivalent Chromate] Trivalent Black[Steel] SWCH Equivalent0.5Box/packageStandard4.8-

฿ 2,322.58

SA11 FASTENING 1 Pack(s)

2,000 Pieces Per Package

13 Day(s) 10316[Trivalent Chromate] Trivalent Black[Steel] SWCH Equivalent0.5Box/packageStandard4.8-

฿ 2,090.32

SA11 FASTENING 1 Pack(s)

1,800 Pieces Per Package

13 Day(s) 10318[Trivalent Chromate] Trivalent Black[Steel] SWCH Equivalent0.5Box/packageStandard4.8-

฿ 1,741.94

SA11 FASTENING 1 Pack(s)

1,500 Pieces Per Package

5 Day(s) 10320[Trivalent Chromate] Trivalent Black[Steel] SWCH Equivalent0.5Box/packageStandard4.8-

฿ 1,858.06

SA11 FASTENING 1 Pack(s)

1,200 Pieces Per Package

13 Day(s) 10325[Trivalent Chromate] Trivalent Black[Steel] SWCH Equivalent0.5Box/packageStandard4.8-

฿ 1,659.10

SA11 FASTENING 1 Pack(s)

1,000 Pieces Per Package

5 Day(s) 10330[Trivalent Chromate] Trivalent Black[Steel] SWCH Equivalent0.5Low Quantity (can be purchased from one)Standard--

฿ 5,149.72

FASTENING 1 Pack(s)

4,500 Pieces Per Package

5 Day(s) 1044[Trivalent Chromate] Trivalent Black[Steel] SWCH Equivalent0.7Low Quantity (can be purchased from one)Standard4.8-

฿ 3,483.87

SA11 FASTENING 1 Pack(s)

4,500 Pieces Per Package

5 Day(s) 1045[Trivalent Chromate] Trivalent Black[Steel] SWCH Equivalent0.7Box/packageStandard4.8-

฿ 3,620.58

SA11 FASTENING 1 Pack(s)

4,500 Pieces Per Package

5 Day(s) 1046[Trivalent Chromate] Trivalent Black[Steel] SWCH Equivalent0.7Box/packageStandard4.8-

฿ 2,816.00

SA11 FASTENING 1 Pack(s)

3,500 Pieces Per Package

5 Day(s) 1047[Trivalent Chromate] Trivalent Black[Steel] SWCH Equivalent0.7Box/packageStandard4.8-

฿ 2,378.67

SA11 FASTENING 1 Pack(s)

3,000 Pieces Per Package

5 Day(s) 1048[Trivalent Chromate] Trivalent Black[Steel] SWCH Equivalent0.7Box/packageStandard4.8-

฿ 1,982.48

SA11 FASTENING 1 Pack(s)

2,500 Pieces Per Package

5 Day(s) 10410[Trivalent Chromate] Trivalent Black[Steel] SWCH Equivalent0.7Box/packageStandard4.8-

฿ 1,554.58

SA11 FASTENING 1 Pack(s)

2,000 Pieces Per Package

5 Day(s) 10412[Trivalent Chromate] Trivalent Black[Steel] SWCH Equivalent0.7Box/packageStandard4.8-

฿ 1,393.55

SA11 FASTENING 1 Pack(s)

1,800 Pieces Per Package

5 Day(s) 10414[Trivalent Chromate] Trivalent Black[Steel] SWCH Equivalent0.7Box/packageStandard4.8-

฿ 1,455.29

SA11 FASTENING 1 Pack(s)

1,500 Pieces Per Package

5 Day(s) 10415[Trivalent Chromate] Trivalent Black[Steel] SWCH Equivalent0.7Box/packageStandard4.8-

฿ 1,235.25

SA11 FASTENING 1 Pack(s)

1,500 Pieces Per Package

5 Day(s) 10416[Trivalent Chromate] Trivalent Black[Steel] SWCH Equivalent0.7Box/packageStandard4.8-

฿ 1,393.55

SA11 FASTENING 1 Pack(s)

1,200 Pieces Per Package

5 Day(s) 10418[Trivalent Chromate] Trivalent Black[Steel] SWCH Equivalent0.7Box/packageStandard4.8-

฿ 1,413.36

SA11 FASTENING 1 Pack(s)

1,200 Pieces Per Package

5 Day(s) 10420[Trivalent Chromate] Trivalent Black[Steel] SWCH Equivalent0.7Box/packageStandard4.8-

฿ 1,161.29

SA11 FASTENING 1 Pack(s)

1,000 Pieces Per Package

5 Day(s) 10422[Trivalent Chromate] Trivalent Black[Steel] SWCH Equivalent0.7Box/packageStandard4.8-

฿ 1,161.29

SA11 FASTENING 1 Pack(s)

1,000 Pieces Per Package

5 Day(s) 10425[Trivalent Chromate] Trivalent Black[Steel] SWCH Equivalent0.7Box/packageStandard4.8-

฿ 929.03

SA11 FASTENING 1 Pack(s)

600 Pieces Per Package

5 Day(s) 10430[Trivalent Chromate] Trivalent Black[Steel] SWCH Equivalent0.7Box/packageStandard4.8-

฿ 774.19

SA11 FASTENING 1 Pack(s)

500 Pieces Per Package

13 Day(s) 10432[Trivalent Chromate] Trivalent Black[Steel] SWCH Equivalent0.7Box/packageStandard4.8-

฿ 774.19

SA11 FASTENING 1 Pack(s)

500 Pieces Per Package

5 Day(s) 10435[Trivalent Chromate] Trivalent Black[Steel] SWCH Equivalent0.7Box/packageStandard4.8-

฿ 1,161.29

SA11 FASTENING 1 Pack(s)

600 Pieces Per Package

5 Day(s) 10440[Trivalent Chromate] Trivalent Black[Steel] SWCH Equivalent0.7Box/packageStandard4.8-

฿ 1,382.32

SA11 FASTENING 1 Pack(s)

500 Pieces Per Package

13 Day(s) 10445[Trivalent Chromate] Trivalent Black[Steel] SWCH Equivalent0.7Low Quantity (can be purchased from one)Standard--

฿ 1,252.65

SA11 FASTENING 1 Pack(s)

450 Pieces Per Package

13 Day(s) 10450[Trivalent Chromate] Trivalent Black[Steel] SWCH Equivalent0.7Low Quantity (can be purchased from one)Standard--

฿ 2,787.10

FASTENING 1 Pack(s)

1,800 Pieces Per Package

5 Day(s) 1056[Trivalent Chromate] Trivalent Black[Steel] SWCH Equivalent0.8Box/packageStandard4.8-

฿ 2,424.77

SA11 FASTENING 1 Pack(s)

1,800 Pieces Per Package

5 Day(s) 1058[Trivalent Chromate] Trivalent Black[Steel] SWCH Equivalent0.8Box/packageStandard4.8-

฿ 2,076.39

SA11 FASTENING 1 Pack(s)

1,500 Pieces Per Package

5 Day(s) 10510[Trivalent Chromate] Trivalent Black[Steel] SWCH Equivalent0.8Box/packageStandard4.8-

฿ 1,568.77

SA11 FASTENING 1 Pack(s)

1,200 Pieces Per Package

5 Day(s) 10512[Trivalent Chromate] Trivalent Black[Steel] SWCH Equivalent0.8Box/packageStandard4.8-

฿ 1,548.39

SA11 FASTENING 1 Pack(s)

1,000 Pieces Per Package

5 Day(s) 10514[Trivalent Chromate] Trivalent Black[Steel] SWCH Equivalent0.8Box/packageStandard4.8-

฿ 1,603.81

SA11 FASTENING 1 Pack(s)

1,000 Pieces Per Package

5 Day(s) 10515[Trivalent Chromate] Trivalent Black[Steel] SWCH Equivalent0.8Box/packageStandard4.8-

฿ 1,548.39

SA11 FASTENING 1 Pack(s)

1,000 Pieces Per Package

5 Day(s) 10516[Trivalent Chromate] Trivalent Black[Steel] SWCH Equivalent0.8Box/packageStandard4.8-

฿ 1,417.16

SA11 FASTENING 1 Pack(s)

800 Pieces Per Package

5 Day(s) 10520[Trivalent Chromate] Trivalent Black[Steel] SWCH Equivalent0.8Box/packageStandard4.8-

฿ 1,354.84

SA11 FASTENING 1 Pack(s)

700 Pieces Per Package

13 Day(s) 10525[Trivalent Chromate] Trivalent Black[Steel] SWCH Equivalent0.8Box/packageStandard4.8-

฿ 1,393.55

SA11 FASTENING 1 Pack(s)

600 Pieces Per Package

5 Day(s) 10530[Trivalent Chromate] Trivalent Black[Steel] SWCH Equivalent0.8Box/packageStandard4.8-

฿ 1,354.84

SA11 FASTENING 1 Pack(s)

500 Pieces Per Package

13 Day(s) 10535[Trivalent Chromate] Trivalent Black[Steel] SWCH Equivalent0.8Box/packageStandard4.8-

฿ 1,238.71

SA11 FASTENING 1 Pack(s)

400 Pieces Per Package

13 Day(s) 10540[Trivalent Chromate] Trivalent Black[Steel] SWCH Equivalent0.8Box/packageStandard4.8-

฿ 1,219.35

SA11 FASTENING 1 Pack(s)

350 Pieces Per Package

5 Day(s) 10545[Trivalent Chromate] Trivalent Black[Steel] SWCH Equivalent0.8Box/packageStandard4.8-

฿ 1,161.29

SA11 FASTENING 1 Pack(s)

300 Pieces Per Package

13 Day(s) 10550[Trivalent Chromate] Trivalent Black[Steel] SWCH Equivalent0.8Box/packageStandard4.8-

฿ 1,625.81

SA11 FASTENING 1 Pack(s)

300 Pieces Per Package

5 Day(s) 10560[Trivalent Chromate] Trivalent Black[Steel] SWCH Equivalent0.8Box/packageStandard4.8-

฿ 1,083.87

SA11 FASTENING 1 Pack(s)

200 Pieces Per Package

13 Day(s) 10565[Trivalent Chromate] Trivalent Black[Steel] SWCH Equivalent0.8Box/packageStandard4.8-

฿ 2,322.58

SA11 FASTENING 1 Pack(s)

1,000 Pieces Per Package

5 Day(s) 1066[Trivalent Chromate] Trivalent Black[Steel] SWCH Equivalent1Box/packageStandard4.8-

฿ 2,142.48

SA11 FASTENING 1 Pack(s)

1,000 Pieces Per Package

5 Day(s) 1068[Trivalent Chromate] Trivalent Black[Steel] SWCH Equivalent1Box/packageStandard4.8-

฿ 2,068.65

SA11 FASTENING 1 Pack(s)

1,000 Pieces Per Package

5 Day(s) 10610[Trivalent Chromate] Trivalent Black[Steel] SWCH Equivalent1Box/packageStandard4.8-

฿ 1,830.97

SA11 FASTENING 1 Pack(s)

900 Pieces Per Package

5 Day(s) 10612[Trivalent Chromate] Trivalent Black[Steel] SWCH Equivalent1Box/packageStandard4.8-

฿ 1,486.86

SA11 FASTENING 1 Pack(s)

700 Pieces Per Package

5 Day(s) 10614[Trivalent Chromate] Trivalent Black[Steel] SWCH Equivalent1Box/packageStandard4.8-

฿ 1,332.96

SA11 FASTENING 1 Pack(s)

600 Pieces Per Package

5 Day(s) 10615[Trivalent Chromate] Trivalent Black[Steel] SWCH Equivalent1Box/packageStandard4.8-

฿ 1,393.55

SA11 FASTENING 1 Pack(s)

600 Pieces Per Package

5 Day(s) 10616[Trivalent Chromate] Trivalent Black[Steel] SWCH Equivalent1Box/packageStandard4.8-

฿ 1,380.85

SA11 FASTENING 1 Pack(s)

500 Pieces Per Package

5 Day(s) 10620[Trivalent Chromate] Trivalent Black[Steel] SWCH Equivalent1Box/packageStandard4.8-

฿ 1,653.86

SA11 FASTENING 1 Pack(s)

500 Pieces Per Package

5 Day(s) 10625[Trivalent Chromate] Trivalent Black[Steel] SWCH Equivalent1Box/packageStandard4.8-

฿ 1,548.39

SA11 FASTENING 1 Pack(s)

400 Pieces Per Package

5 Day(s) 10630[Trivalent Chromate] Trivalent Black[Steel] SWCH Equivalent1Box/packageStandard4.8-

฿ 1,161.29

SA11 FASTENING 1 Pack(s)

300 Pieces Per Package

5 Day(s) 10635[Trivalent Chromate] Trivalent Black[Steel] SWCH Equivalent1Box/packageStandard4.8-

฿ 1,509.68

SA11 FASTENING 1 Pack(s)

300 Pieces Per Package

5 Day(s) 10812[Trivalent Chromate] Trivalent Black[Steel] SWCH Equivalent1.25Box/packageStandard4.8-

Loading...

Basic Information

Mounting Hole Shape Phillips Detailed Shape Low Flat Head Thread Type Metric coarse
Basic Shape Standard (Round) Tip Shape Flat End Application Standard
Screw Type Complete thread