1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Cross Recessed Truss Screw【1-10,000 Pieces Per Package】 (Part Number)

SA11 FASTENING

Cross Recessed Truss Screw
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 0.50/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Since the film thickness of hot zinc plating is very thick, please select products with the same surface treatment on the other side.
  • This product image is a representative image. For details, see the product standard.
    ** "Other special treatment" of surface treatment has the following specifications.
    3W-ZEC:ZEC Coat-Trivalent Base White
    3B-ZEC:ZEC Coat-Trivalent Base Black
    AEN:AEN: ZEC Coat-Substrate Zinc Plating

Product Description

[Materials] SWCH equivalent, stainless steel SUS304 equivalent, SUS316L, SUS430, titanium, brass
[Specifications] None, non-chrome, non-chrome (zinc plating), chromate color, non-chrome (zinc plating) black, non-chrome black, trivalent chromate non-chrome plating white, trivalent black, trivalent white, bright chromate plating, molten zinc plating, chromate plating, chromate plating, green chromate, black chromate, nickel plating, nickel plating, black nickel, chrome plating, parkerized, dacrotized, stainless steel coating, trivalent stainless steel coating, stainless steel plating, copper plating/CU plating, German/brown plating, tin cobalt, anti-loosening agent nickel+anti-loosening agent (ALOK), bright chromate plating+anti-loosening agent (ALOK), trivalent black+anti-loosening agent (ALOK), trivalent white+anti-loosening agent (ALOK)

Part Number
CSPTRT-SUSTBS-M10-60
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNominal of Thread (M) Length L
(mm)
Surface Treatment_02 Material Pitch
(mm)
Sales Unit Additional Shape Strength Class (Steel) Strength Class (Stainless Steel)

฿ 3,491.61

SA11 FASTENING 1 Pack(s)

50 Pieces Per Package

13 Day(s) 101060[Black Painted] Black Paint[Stainless Steel] Equivalent to SUS3041.5Low Quantity (can be purchased from one)Standard-A2-50

Loading...

  1. 1

Basic Information

Mounting Hole Shape Phillips Detailed Shape Truss Thread Type Metric coarse
Basic Shape Standard (Round) Tip Shape Flat End Application Standard
Screw Type Complete thread

Please check the type/dimensions/specifications of the part CSPTRT-SUSTBS-M10-60 in the Cross Recessed Truss Screw series.

Products with similar specification

Part Number
CSPTRT-316L-M3-25
CSPTRT-316L-M3-5
CSPTRT-316L-M3-6
CSPTRT-SUSTBS-M10-65
CSPTRT-SUSTBS-M10-70
CSPTRT-SUSTBS-M10-75
Part NumberPriceMinimum Order QtyNumber of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNominal of Thread (M) Length L
(mm)
Surface Treatment_02 Material Pitch
(mm)
Sales Unit Additional Shape Strength Class (Steel) Strength Class (Stainless Steel)

฿ 5.30

1 Piece(s) Available 5 Day(s) 10325[Not Provided] No[Stainless Steel] SUS316L0.5Low Quantity (can be purchased from one)Standard--

฿ 4.85

1 Piece(s) Same day 1035[Not Provided] No[Stainless Steel] SUS316L0.5Low Quantity (can be purchased from one)Standard--

฿ 3.92

1 Piece(s) Available 5 Day(s) 1036[Not Provided] No[Stainless Steel] SUS316L0.5Low Quantity (can be purchased from one)Standard--

฿ 3,760.26

1 Pack(s)

50 Pieces Per Package

13 Day(s) 101065[Black Painted] Black Paint[Stainless Steel] Equivalent to SUS3041.5Low Quantity (can be purchased from one)Standard-A2-50

฿ 4,028.90

1 Pack(s)

50 Pieces Per Package

13 Day(s) 101070[Black Painted] Black Paint[Stainless Steel] Equivalent to SUS3041.5Low Quantity (can be purchased from one)Standard-A2-50

฿ 4,518.58

1 Pack(s)

50 Pieces Per Package

13 Day(s) 101075[Black Painted] Black Paint[Stainless Steel] Equivalent to SUS3041.5Low Quantity (can be purchased from one)Standard-A2-50