1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Phillips Round Flat Head Screw【1-12,000 Pieces Per Package】

Phillips Round Flat Head Screw
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 0.50/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • This product image is a representative image. For details, see the product standard.
  • *"Other special treatment" of surface treatment has the following specifications.
    3W-ZEC: ZEC Coat-Trivalent Base White
    3B-ZEC:ZEC Coat-Trivalent Base Black
    AEN:ZEC Coat-Substrate Zinc Plating

Product Description

[Materials] SWCH-equivalent, stainless steel SUS304-equivalent, SUS316L, and brass
[Surface treatment] None, non-chrome, non-chrome (zinc plating) chromate color, non-chrome (zinc plating) black, non-chrome black, trivalent chromate, non-chrome plating white, trivalent black, trivalent white, bright chromate plating, chromate plating, green chromate, black chromate, nickel plating, black nickel, chrome plating, Parkerizing, Dacrotized, trivalent stainless steel coating, stainless steel plating, German brown plating, black paint with matte black head paint, black paint with black head paint, black paint with white head paint, temper color, dark temper color
[Nominal designation of screw (M)] 2/2.3/2.5/2.6/3/3.5/4/5/6/8
[Length L (mm)] 3-100
[Detailed shape] Round plate
[Tip shape] Flat head
[Thread type] Metric coarse
[Pitch] 0.4/0.45/0.5/0.6/0.7/0.8/1/1.25
[Screw type] All screws

Part Number
CSPRD-316L-M4-8
CSPRD-316L-M4-10
CSPRD-316L-M4-12
CSPRD-316L-M4-15SALE
CSPRD-316L-M4-16
CSPRD-316L-M4-20
CSPRD-316L-M5-20
CSPRD-316L-M6-45
CSPRD-BR3B-M3-5
CSPRD-BR3B-M3-6
CSPRD-BR3B-M3-8
CSPRD-BR3B-M3-10
CSPRD-BR3B-M3-25
CSPRD-BR3B-M4-6
CSPRD-BR3B-M4-8
CSPRD-BR3B-M4-10
CSPRD-BR3B-M4-12
CSPRD-BR3B-M4-15
CSPRD-BR3B-M4-16
CSPRD-BR3B-M4-20
CSPRD-BR3B-M4-25
CSPRD-BR3B-M4-30
CSPRD-BR3B-M4-40
CSPRD-BR3B-M4-45
CSPRD-BR3B-M4-50
CSPRD-BR3B-M4-55
CSPRD-BR3B-M4-70
CSPRD-BR3B-M5-10
CSPRD-BR3B-M5-12
CSPRD-BR3B-M5-15
CSPRD-BR3B-M5-18
CSPRD-BR3B-M5-20
CSPRD-BR3B-M5-30
CSPRD-BR3B-M5-35
CSPRD-BR3B-M5-45
CSPRD-BR3B-M5-50
CSPRD-BR3B-M5-70
CSPRD-BR3B-M6-10
CSPRD-BR3B-M6-12
CSPRD-BR3B-M6-15
CSPRD-BR3B-M6-16
CSPRD-BR3B-M6-20
CSPRD-BR3B-M6-25
CSPRD-BR3B-M6-30
CSPRD-BR3B-M6-40
CSPRD-BR3B-M6-45
CSPRD-BR3B-M6-50
CSPRD-BR3B-M6-60
CSPRD-BR3B-M6-75
CSPRD-BR3B-M8-16
CSPRD-BR3B-M8-20
CSPRD-BR3B-M8-25
CSPRD-BR3B-M8-30
CSPRD-BR3B-M8-45
CSPRD-BR3B-M8-50
CSPRD-BR-M3-5
CSPRD-BR-M3-6
CSPRD-BR-M3-8
CSPRD-BR-M3-10
CSPRD-BR-M3-20
CSPRD-BR-M3-25
CSPRD-BR-M3.5-8
CSPRD-BR-M3.5-10SALE
CSPRD-BR-M4-6
CSPRD-BR-M4-8
CSPRD-BR-M4-10
CSPRD-BR-M4-12
CSPRD-BR-M4-15
CSPRD-BR-M4-16
CSPRD-BR-M4-20
CSPRD-BR-M4-25
CSPRD-BR-M4-30
CSPRD-BR-M4-40
CSPRD-BR-M4-45
CSPRD-BR-M4-50
CSPRD-BR-M4-55
CSPRD-BR-M4-70
CSPRD-BR-M5-10
CSPRD-BR-M5-12
CSPRD-BR-M5-15
CSPRD-BR-M5-20
CSPRD-BR-M5-25
CSPRD-BR-M5-30
CSPRD-BR-M5-35
CSPRD-BR-M5-45
CSPRD-BR-M5-50
CSPRD-BR-M5-70
CSPRD-BR-M6-10
CSPRD-BR-M6-12
CSPRD-BR-M6-15
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNominal of Thread (M) Length L
(mm)
Surface Treatment_02 Material Pitch
(mm)
Sales Unit Strength Class (Steel) Strength Class (Stainless Steel) Width
(mm)

฿ 5.89

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 1048[Not Provided] No[Stainless Steel] SUS316L0.7Low Quantity (can be purchased from one)---

฿ 5.89

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 10410[Not Provided] No[Stainless Steel] SUS316L0.7Low Quantity (can be purchased from one)---

฿ 5.89

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 10412[Not Provided] No[Stainless Steel] SUS316L0.7Low Quantity (can be purchased from one)---

฿ 9.29

฿ 8.24

FASTENING 1 Piece(s) Same day 10415[Not Provided] No[Stainless Steel] SUS316L0.7Low Quantity (can be purchased from one)---

฿ 4,428.39

FASTENING 1 Pack(s)

1,000 Pieces Per Package

5 Day(s) 10416[Not Provided] No[Stainless Steel] SUS316L0.7Box/package---

฿ 7.24

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 10420[Not Provided] No[Stainless Steel] SUS316L0.7Low Quantity (can be purchased from one)---

฿ 11.43

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 10520[Not Provided] No[Stainless Steel] SUS316L0.8Low Quantity (can be purchased from one)---

฿ 34.45

SA11 FASTENING 1 Piece(s) 5 Day(s) 10645[Not Provided] No[Stainless Steel] SUS316L1Low Quantity (can be purchased from one)---

฿ 7,741.94

SA11 FASTENING 1 Pack(s)

5,000 Pieces Per Package

13 Day(s) 1035[Trivalent Chromate] Trivalent Black[Brass] Brass0.5Box/package---

฿ 6,532.29

SA11 FASTENING 1 Pack(s)

5,000 Pieces Per Package

13 Day(s) 1036[Trivalent Chromate] Trivalent Black[Brass] Brass0.5Box/package---

฿ 5,419.35

SA11 FASTENING 1 Pack(s)

3,500 Pieces Per Package

5 Day(s) 1038[Trivalent Chromate] Trivalent Black[Brass] Brass0.5Box/package---

฿ 5,806.45

SA11 FASTENING 1 Pack(s)

3,000 Pieces Per Package

13 Day(s) 10310[Trivalent Chromate] Trivalent Black[Brass] Brass0.5Box/package---

฿ 4,258.06

SA11 FASTENING 1 Pack(s)

1,000 Pieces Per Package

13 Day(s) 10325[Trivalent Chromate] Trivalent Black[Brass] Brass0.5Box/package---

฿ 6,774.19

SA11 FASTENING 1 Pack(s)

2,500 Pieces Per Package

13 Day(s) 1046[Trivalent Chromate] Trivalent Black[Brass] Brass0.7Box/package---

฿ 6,193.55

SA11 FASTENING 1 Pack(s)

2,000 Pieces Per Package

6 Day(s) 1048[Trivalent Chromate] Trivalent Black[Brass] Brass0.7Box/package---

฿ 5,225.81

SA11 FASTENING 1 Pack(s)

1,500 Pieces Per Package

5 Day(s) 10410[Trivalent Chromate] Trivalent Black[Brass] Brass0.7Box/package---

฿ 5,806.45

SA11 FASTENING 1 Pack(s)

1,500 Pieces Per Package

13 Day(s) 10412[Trivalent Chromate] Trivalent Black[Brass] Brass0.7Box/package---

฿ 4,645.16

SA11 FASTENING 1 Pack(s)

1,000 Pieces Per Package

13 Day(s) 10415[Trivalent Chromate] Trivalent Black[Brass] Brass0.7Box/package---

฿ 4,645.16

SA11 FASTENING 1 Pack(s)

1,000 Pieces Per Package

13 Day(s) 10416[Trivalent Chromate] Trivalent Black[Brass] Brass0.7Box/package---

฿ 5,806.45

SA11 FASTENING 1 Pack(s)

1,000 Pieces Per Package

13 Day(s) 10420[Trivalent Chromate] Trivalent Black[Brass] Brass0.7Box/package---

฿ 5,574.19

SA11 FASTENING 1 Pack(s)

800 Pieces Per Package

13 Day(s) 10425[Trivalent Chromate] Trivalent Black[Brass] Brass0.7Box/package---

฿ 3,870.97

SA11 FASTENING 1 Pack(s)

500 Pieces Per Package

13 Day(s) 10430[Trivalent Chromate] Trivalent Black[Brass] Brass0.7Box/package---

฿ 5,109.68

SA11 FASTENING 1 Pack(s)

400 Pieces Per Package

13 Day(s) 10440[Trivalent Chromate] Trivalent Black[Brass] Brass0.7Box/package---

฿ 5,729.03

SA11 FASTENING 1 Pack(s)

400 Pieces Per Package

13 Day(s) 10445[Trivalent Chromate] Trivalent Black[Brass] Brass0.7Box/package---

฿ 4,412.90

SA11 FASTENING 1 Pack(s)

300 Pieces Per Package

13 Day(s) 10450[Trivalent Chromate] Trivalent Black[Brass] Brass0.7Box/package---

฿ 4,529.03

SA11 FASTENING 1 Pack(s)

300 Pieces Per Package

13 Day(s) 10455[Trivalent Chromate] Trivalent Black[Brass] Brass0.7Box/package---

฿ 6,387.10

SA11 FASTENING 1 Pack(s)

300 Pieces Per Package

13 Day(s) 10470[Trivalent Chromate] Trivalent Black[Brass] Brass0.7Box/package---

฿ 4,645.16

SA11 FASTENING 1 Pack(s)

1,000 Pieces Per Package

13 Day(s) 10510[Trivalent Chromate] Trivalent Black[Brass] Brass0.8Box/package---

฿ 5,032.26

SA11 FASTENING 1 Pack(s)

1,000 Pieces Per Package

13 Day(s) 10512[Trivalent Chromate] Trivalent Black[Brass] Brass0.8Box/package---

฿ 4,877.42

SA11 FASTENING 1 Pack(s)

900 Pieces Per Package

5 Day(s) 10515[Trivalent Chromate] Trivalent Black[Brass] Brass0.8Box/package---

฿ 4,064.52

SA11 FASTENING 1 Pack(s)

700 Pieces Per Package

13 Day(s) 10518[Trivalent Chromate] Trivalent Black[Brass] Brass0.8Box/package---

฿ 3,290.32

SA11 FASTENING 1 Pack(s)

500 Pieces Per Package

5 Day(s) 10520[Trivalent Chromate] Trivalent Black[Brass] Brass0.8Box/package---

฿ 3,561.29

SA11 FASTENING 1 Pack(s)

400 Pieces Per Package

13 Day(s) 10530[Trivalent Chromate] Trivalent Black[Brass] Brass0.8Box/package---

฿ 3,387.10

SA11 FASTENING 1 Pack(s)

350 Pieces Per Package

13 Day(s) 10535[Trivalent Chromate] Trivalent Black[Brass] Brass0.8Box/package---

฿ 3,096.77

SA11 FASTENING 1 Pack(s)

250 Pieces Per Package

13 Day(s) 10545[Trivalent Chromate] Trivalent Black[Brass] Brass0.8Box/package---

฿ 2,709.68

SA11 FASTENING 1 Pack(s)

200 Pieces Per Package

13 Day(s) 10550[Trivalent Chromate] Trivalent Black[Brass] Brass0.8Box/package---

฿ 6,503.23

SA11 FASTENING 1 Pack(s)

200 Pieces Per Package

13 Day(s) 10570[Trivalent Chromate] Trivalent Black[Brass] Brass0.8Box/package---

฿ 8,400.00

SA11 FASTENING 1 Pack(s)

700 Pieces Per Package

13 Day(s) 10610[Trivalent Chromate] Trivalent Black[Brass] Brass1Box/package---

฿ 5,690.32

SA11 FASTENING 1 Pack(s)

700 Pieces Per Package

13 Day(s) 10612[Trivalent Chromate] Trivalent Black[Brass] Brass1Box/package---

฿ 5,341.94

SA11 FASTENING 1 Pack(s)

600 Pieces Per Package

13 Day(s) 10615[Trivalent Chromate] Trivalent Black[Brass] Brass1Box/package---

฿ 5,574.19

SA11 FASTENING 1 Pack(s)

600 Pieces Per Package

13 Day(s) 10616[Trivalent Chromate] Trivalent Black[Brass] Brass1Box/package---

฿ 4,529.03

SA11 FASTENING 1 Pack(s)

450 Pieces Per Package

5 Day(s) 10620[Trivalent Chromate] Trivalent Black[Brass] Brass1Box/package---

฿ 4,200.00

SA11 FASTENING 1 Pack(s)

350 Pieces Per Package

13 Day(s) 10625[Trivalent Chromate] Trivalent Black[Brass] Brass1Box/package---

฿ 3,832.26

SA11 FASTENING 1 Pack(s)

300 Pieces Per Package

13 Day(s) 10630[Trivalent Chromate] Trivalent Black[Brass] Brass1Box/package---

฿ 3,716.13

SA11 FASTENING 1 Pack(s)

200 Pieces Per Package

13 Day(s) 10640[Trivalent Chromate] Trivalent Black[Brass] Brass1Box/package---

฿ 3,870.97

SA11 FASTENING 1 Pack(s)

200 Pieces Per Package

13 Day(s) 10645[Trivalent Chromate] Trivalent Black[Brass] Brass1Box/package---

฿ 3,193.55

SA11 FASTENING 1 Pack(s)

150 Pieces Per Package

13 Day(s) 10650[Trivalent Chromate] Trivalent Black[Brass] Brass1Box/package---

฿ 5,864.52

SA11 FASTENING 1 Pack(s)

150 Pieces Per Package

13 Day(s) 10660[Trivalent Chromate] Trivalent Black[Brass] Brass1Box/package---

฿ 7,025.81

SA11 FASTENING 1 Pack(s)

150 Pieces Per Package

13 Day(s) 10675[Trivalent Chromate] Trivalent Black[Brass] Brass1Box/package---

฿ 7,432.26

SA11 FASTENING 1 Pack(s)

300 Pieces Per Package

13 Day(s) 10816[Trivalent Chromate] Trivalent Black[Brass] Brass1.25Box/package---

฿ 6,038.71

SA11 FASTENING 1 Pack(s)

200 Pieces Per Package

13 Day(s) 10820[Trivalent Chromate] Trivalent Black[Brass] Brass1.25Box/package---

฿ 7,587.10

SA11 FASTENING 1 Pack(s)

200 Pieces Per Package

13 Day(s) 10825[Trivalent Chromate] Trivalent Black[Brass] Brass1.25Box/package---

฿ 5,748.39

SA11 FASTENING 1 Pack(s)

150 Pieces Per Package

13 Day(s) 10830[Trivalent Chromate] Trivalent Black[Brass] Brass1.25Box/package---

฿ 4,954.84

SA11 FASTENING 1 Pack(s)

100 Pieces Per Package

13 Day(s) 10845[Trivalent Chromate] Trivalent Black[Brass] Brass1.25Box/package---

฿ 5,264.52

SA11 FASTENING 1 Pack(s)

100 Pieces Per Package

13 Day(s) 10850[Trivalent Chromate] Trivalent Black[Brass] Brass1.25Box/package---

฿ 2.11

SA11 FASTENING 1 Piece(s) 5 Day(s) 1035[Not Provided] No[Brass] Brass0.5Low Quantity (can be purchased from one)---

฿ 2.11

SA11 FASTENING 1 Piece(s) 5 Day(s) 1036[Not Provided] No[Brass] Brass0.5Low Quantity (can be purchased from one)---

฿ 2.73

SA11 FASTENING 1 Piece(s) 5 Day(s) 1038[Not Provided] No[Brass] Brass0.5Low Quantity (can be purchased from one)---

฿ 1.32

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 10310[Not Provided] No[Brass] Brass0.5Low Quantity (can be purchased from one)---

฿ 16.45

FASTENING 1 Piece(s) Available 5 Day(s) 10320[Not Provided] No[Brass] Brass0.5Low Quantity (can be purchased from one)---

฿ 4.08

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 10325[Not Provided] No[Brass] Brass0.5Low Quantity (can be purchased from one)---

฿ 3.32

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 103.58[Not Provided] No[Brass] Brass0.6Low Quantity (can be purchased from one)---

฿ 3.92

฿ 2.57

FASTENING 1 Piece(s) Same day 103.510[Not Provided] No[Brass] Brass0.6Low Quantity (can be purchased from one)---

฿ 3.38

SA11 FASTENING 1 Piece(s) 5 Day(s) 1046[Not Provided] No[Brass] Brass0.7Low Quantity (can be purchased from one)---

฿ 3.32

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 1048[Not Provided] No[Brass] Brass0.7Low Quantity (can be purchased from one)---

฿ 4.08

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 10410[Not Provided] No[Brass] Brass0.7Low Quantity (can be purchased from one)---

฿ 3.96

SA11 FASTENING 1 Piece(s) 5 Day(s) 10412[Not Provided] No[Brass] Brass0.7Low Quantity (can be purchased from one)---

฿ 4.08

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 10415[Not Provided] No[Brass] Brass0.7Low Quantity (can be purchased from one)---

฿ 4.68

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 10416[Not Provided] No[Brass] Brass0.7Low Quantity (can be purchased from one)---

฿ 4.68

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 10420[Not Provided] No[Brass] Brass0.7Low Quantity (can be purchased from one)---

฿ 6.05

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 10425[Not Provided] No[Brass] Brass0.7Low Quantity (can be purchased from one)---

฿ 6.65

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 10430[Not Provided] No[Brass] Brass0.7Low Quantity (can be purchased from one)---

฿ 9.22

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 10440[Not Provided] No[Brass] Brass0.7Low Quantity (can be purchased from one)---

฿ 11.00

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 10445[Not Provided] No[Brass] Brass0.7Low Quantity (can be purchased from one)---

฿ 10.59

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 10450[Not Provided] No[Brass] Brass0.7Low Quantity (can be purchased from one)---

฿ 13.60

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 10455[Not Provided] No[Brass] Brass0.7Low Quantity (can be purchased from one)---

฿ 22.90

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 10470[Not Provided] No[Brass] Brass0.7Low Quantity (can be purchased from one)---

฿ 5.42

SA11 FASTENING 1 Piece(s) 5 Day(s) 10510[Not Provided] No[Brass] Brass0.8Low Quantity (can be purchased from one)---

฿ 6.05

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 10512[Not Provided] No[Brass] Brass0.8Low Quantity (can be purchased from one)---

฿ 6.65

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 10515[Not Provided] No[Brass] Brass0.8Low Quantity (can be purchased from one)---

฿ 7.41

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 10520[Not Provided] No[Brass] Brass0.8Low Quantity (can be purchased from one)---

฿ 12.03

FASTENING 1 Piece(s) Available 5 Day(s) 10525[Not Provided] No[Brass] Brass0.8Low Quantity (can be purchased from one)---

฿ 9.38

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 10530[Not Provided] No[Brass] Brass0.8Low Quantity (can be purchased from one)---

฿ 11.35

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 10535[Not Provided] No[Brass] Brass0.8Low Quantity (can be purchased from one)---

฿ 13.94

SA11 FASTENING 1 Piece(s) 5 Day(s) 10545[Not Provided] No[Brass] Brass0.8Low Quantity (can be purchased from one)---

฿ 14.08

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 10550[Not Provided] No[Brass] Brass0.8Low Quantity (can be purchased from one)---

฿ 26.71

SA11 FASTENING 1 Piece(s) 5 Day(s) 10570[Not Provided] No[Brass] Brass0.8Low Quantity (can be purchased from one)---

฿ 12.30

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 10610[Not Provided] No[Brass] Brass1Low Quantity (can be purchased from one)---

฿ 3,347.05

SA11 FASTENING 1 Pack(s)

700 Pieces Per Package

5 Day(s) 10612[Not Provided] No[Brass] Brass1Box/package---

฿ 10.10

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 10615[Not Provided] No[Brass] Brass1Low Quantity (can be purchased from one)---

Loading...

Basic Information

Mounting Hole Shape Phillips Detailed Shape Round countersunk Thread Type Metric coarse
Basic Shape Standard (Round) Tip Shape Flat End Additional Shape Standard
Application Standard Screw Type Complete thread