(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Materials] Equivalent to SWCH, Equivalent to Stainless Steel SUS304, SUS316L, SUS430, Titanium Brass
[Specifications] None, non-chrome, non-chrome (zinc plating) chromate color, non-chrome (zinc plating) black, non-chrome black, trivalent chromate, non-chrome plating white, trivalent black, trivalent white, bright chromate plating, Hot dip galvanized, chromate plating, green chromate, black chromate, nickel plating, black nickel, chrome plating, black chrome, Parkerizing, Dacrotized, stainless steel coating, trivalent stainless steel coating, stainless steel plating, copper plating, German brown plating, tin cobalt, nickel with loosening-prevention agent + ALOK loosening-prevention agent, bright chromate plating + ALOK loosening-prevention agent, trivalent black + ALOK loosening prevention agent
[ Nominal designation of thread (M)] 2/2.3/2.5/2.6/3 /3.5/4/4.5/5/6/8/10/12
[Length L (mm)] 2.5 to 150
[Detailed shape] Plate
[Tip shape] Flat end
[Screw thread type] Metric coarse
[Pitch (mm )] 0.4/0.45/0.5/0.6/0.7/0.75/0.8/1/1.25/1.5/1.75
[Screw type] Full thread
Part Number |
---|
CSPCSZ-SUSTBS-M2-12 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L (mm) | Surface Treatment_02 | Material | Pitch (mm) | Sales Unit | Additional Shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3.32 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 2 | 12 | [Black Painted] Black Paint | [Stainless Steel] Equivalent to SUS304 | 0.4 | Low Quantity (can be purchased from one) | Standard |
Loading...
Mounting Hole Shape | Phillips | Detailed Shape | Disc | Thread Type | Metric coarse |
---|---|---|---|---|---|
Basic Shape | Standard (Round) | Tip Shape | Flat End | Application | Standard |
Screw Type | Complete thread |
Please check the type/dimensions/specifications of the part CSPCSZ-SUSTBS-M2-12 in the Phillips Flat Head Screw series.
Part Number |
---|
CSPCSZ-316L-M2-6 |
CSPCSZ-316L-M2-8 |
CSPCSZ-316L-M2.6-10 |
CSPCSZ-SUSTBS-M2-14 |
CSPCSZ-SUSTBS-M2-15 |
CSPCSZ-SUSTBS-M2-16 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L (mm) | Surface Treatment_02 | Material | Pitch (mm) | Sales Unit | Additional Shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 25.14 | 1 Piece(s) | Available | 5 Day(s) | 10 | 2 | 6 | [Not Provided] No | [Stainless Steel] SUS316L | 0.4 | Low Quantity (can be purchased from one) | Standard | ||
฿ 1.75 | 1 Piece(s) | Available | 5 Day(s) | 10 | 2 | 8 | [Not Provided] No | [Stainless Steel] SUS316L | 0.4 | Low Quantity (can be purchased from one) | Standard | ||
฿ 3.92 | 1 Piece(s) | Available | 5 Day(s) | 10 | 2.6 | 10 | [Not Provided] No | [Stainless Steel] SUS316L | 0.45 | Low Quantity (can be purchased from one) | Standard | ||
฿ 7,741.94 | 1 Pack(s) | 4,000 Pieces Per Package | 13 Day(s) | 10 | 2 | 14 | [Black Painted] Black Paint | [Stainless Steel] Equivalent to SUS304 | 0.4 | Box/package | Standard | ||
฿ 7,741.94 | 1 Pack(s) | 4,000 Pieces Per Package | 5 Day(s) | 10 | 2 | 15 | [Black Painted] Black Paint | [Stainless Steel] Equivalent to SUS304 | 0.4 | Box/package | Standard | ||
฿ 5,806.45 | 1 Pack(s) | 3,000 Pieces Per Package | 5 Day(s) | 10 | 2 | 16 | [Black Painted] Black Paint | [Stainless Steel] Equivalent to SUS304 | 0.4 | Box/package | Standard |
How can we improve?
How can we improve?