(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Materials] Equivalent to SWCH, equivalent to stainless steel SUS304, SUS316L, SUS430, titanium, brass, Inconel
[Specifications] None, non-chrome, non-chrome (zinc plating) chromate color, non-chrome (zinc plating) black, non-chrome black, trivalent chromate non-chrome plating white, trivalent black, trivalent white, bright chromate plating, molten zinc plating, chromate plating, chromate plating green chromate coating, stainless steel plating, copper plating, CU plating, brown bronze plating, brass plating, tin cobalt, loosening prevention agent nickel + loosening prevention agent (ALOK), bright chromate plating + loosening prevention agent (ALOK), trivalent black + loosening prevention agent (ALOK), trivalent white + loosening prevention agent (ALOK), loosening prevention agent (ALOK), black paint head coating (black matte), head coating (black), black paint, head coating (white).
Part Number |
---|
CSPPN-SUSGJB-M2-10 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L (mm) | Surface Treatment_02 | Material | Pitch (mm) | Sales Unit | Additional Shape | Screw Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 7,546.06 | SA11 FASTENING | 1 Pack(s) | 6,000 Pieces Per Package | 13 Day(s) | 10 | 2 | 10 | [Copper Plating] German Brown plating | [Stainless Steel] Equivalent to SUS304 | 0.4 | Box/package | Standard | Complete thread |
Loading...
Mounting Hole Shape | Phillips | Detailed Shape | Pan | Thread Type | Metric coarse |
---|---|---|---|---|---|
Basic Shape | Standard (Round) | Tip Shape | Flat End | Application | Standard |
Please check the type/dimensions/specifications of the part CSPPN-SUSGJB-M2-10 in the Cross Recessed Pan Head Machine Screw series.
Part Number |
---|
CSPPN-316L-M2-8 |
CSPPN-316L-M2.6-10 |
CSPPN-316L-M2.6-12 |
CSPPN-SUSGJB-M2-12 |
CSPPN-SUSGJB-M2-14 |
CSPPN-SUSGJB-M2-15 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L (mm) | Surface Treatment_02 | Material | Pitch (mm) | Sales Unit | Additional Shape | Screw Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3.57 | 1 Piece(s) | Same day | 10 | 2 | 8 | [Not Provided] No | [Stainless Steel] SUS316L | 0.4 | Low Quantity (can be purchased from one) | Standard | Complete thread | |||
฿ 3.92 | 1 Piece(s) | Available | 5 Day(s) | 10 | 2.6 | 10 | [Not Provided] No | [Stainless Steel] SUS316L | 0.45 | Low Quantity (can be purchased from one) | Standard | Complete thread | ||
฿ 5.42 | 1 Piece(s) | Available | 5 Day(s) | 10 | 2.6 | 12 | [Not Provided] No | [Stainless Steel] SUS316L | 0.45 | Low Quantity (can be purchased from one) | Standard | Complete thread | ||
฿ 7,962.97 | 1 Pack(s) | 6,000 Pieces Per Package | 13 Day(s) | 10 | 2 | 12 | [Copper Plating] German Brown plating | [Stainless Steel] Equivalent to SUS304 | 0.4 | Box/package | Standard | Complete thread | ||
฿ 5,928.00 | 1 Pack(s) | 4,000 Pieces Per Package | 13 Day(s) | 10 | 2 | 14 | [Copper Plating] German Brown plating | [Stainless Steel] Equivalent to SUS304 | 0.4 | Box/package | Standard | Complete thread | ||
฿ 5,928.00 | 1 Pack(s) | 4,000 Pieces Per Package | 13 Day(s) | 10 | 2 | 15 | [Copper Plating] German Brown plating | [Stainless Steel] Equivalent to SUS304 | 0.4 | Box/package | Standard | Complete thread |
How can we improve?
How can we improve?