1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Cross Recessed Pan Head Machine Screw【1-15,000 Pieces Per Package】 (Part Number)

SA11 FASTENING

Cross Recessed Pan Head Machine Screw
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 0.44/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Since the film thickness of hot zinc plating is very thick, please select products with the same surface treatment on the other side.
  • This product image is a representative image. For details, see the product standard.
    *"Other special treatment" of surface treatment has the following specifications.
    3W-ZEC: ZEC Coat-Trivalent Base White
    3B-ZEC:ZEC Coat-Trivalent Base Black
    AEN:ZEC Coat-Substrate Zinc Plating
    TAL3W:Alok-Trivalent Base White

Product Description

[Materials] Equivalent to SWCH, equivalent to stainless steel SUS304, SUS316L, SUS430, titanium, brass, Inconel
[Specifications] None, non-chrome, non-chrome (zinc plating) chromate color, non-chrome (zinc plating) black, non-chrome black, trivalent chromate non-chrome plating white, trivalent black, trivalent white, bright chromate plating, molten zinc plating, chromate plating, chromate plating green chromate coating, stainless steel plating, copper plating, CU plating, brown bronze plating, brass plating, tin cobalt, loosening prevention agent nickel + loosening prevention agent (ALOK), bright chromate plating + loosening prevention agent (ALOK), trivalent black + loosening prevention agent (ALOK), trivalent white + loosening prevention agent (ALOK), loosening prevention agent (ALOK), black paint head coating (black matte), head coating (black), black paint, head coating (white).

Part Number
CSPPN-SUS-M8-100
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal of Thread (M) Length L
(mm)
Surface Treatment_02 Material Pitch
(mm)
Sales Unit Additional Shape Screw Type

฿ 68.19

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 108100[Not Provided] No[Stainless Steel] Equivalent to SUS3041.25Low Quantity (can be purchased from one)StandardComplete thread

Loading...

  1. 1

Basic Information

Mounting Hole Shape Phillips Detailed Shape Pan Thread Type Metric coarse
Basic Shape Standard (Round) Tip Shape Flat End Application Standard

Please check the type/dimensions/specifications of the part CSPPN-SUS-M8-100 in the Cross Recessed Pan Head Machine Screw series.

Products with similar specification

Part Number
CSPPN-316L-M2-8
CSPPN-316L-M2.6-10
CSPPN-316L-M2.6-12
CSPPN-SUS-M8-110
CSPPN-SUS-M8-115
CSPPN-SUS-M8-12
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSNominal of Thread (M) Length L
(mm)
Surface Treatment_02 Material Pitch
(mm)
Sales Unit Additional Shape Screw Type

฿ 3.57

1 Piece(s) Same day 1028[Not Provided] No[Stainless Steel] SUS316L0.4Low Quantity (can be purchased from one)StandardComplete thread

฿ 3.92

1 Piece(s) Available 5 Day(s) 102.610[Not Provided] No[Stainless Steel] SUS316L0.45Low Quantity (can be purchased from one)StandardComplete thread

฿ 5.42

1 Piece(s) Available 5 Day(s) 102.612[Not Provided] No[Stainless Steel] SUS316L0.45Low Quantity (can be purchased from one)StandardComplete thread

฿ 76.96

1 Piece(s) Available 5 Day(s) 108110[Not Provided] No[Stainless Steel] Equivalent to SUS3041.25Low Quantity (can be purchased from one)StandardComplete thread

฿ 83.05

1 Piece(s) Available 5 Day(s) 108115[Not Provided] No[Stainless Steel] Equivalent to SUS3041.25Low Quantity (can be purchased from one)StandardComplete thread

฿ 12.77

1 Piece(s) Same day 10812[Not Provided] No[Stainless Steel] Equivalent to SUS3041.25Low Quantity (can be purchased from one)StandardComplete thread