1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Phillips Pan-Washer Head Screw【1-7,000 Pieces Per Package】

Phillips Pan-Washer Head Screw
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 3.10/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • This product image is a representative image. For details, see the product standard.
    *"Other special treatment" of surface treatment has the following specifications.
    3W-ZEC: ZEC Coat-Trivalent Base White
    3B-ZEC:ZEC Coat-Trivalent Base Black
    AEN:ZEC Coat-Substrate Zinc Plating
    TAL3W:Alok-Trivalent Base White

Product Description

[Nominal designation of screw (M)] 2/2.6/3/4/5/6.
[Length L (mm)] 3 to 50.
[Detailed shape] Pan
[Tip shape] Flat tip
[Thread type] Metric coarse
[Material] SWCH equivalent/SUS304 equivalent
[Surface treatment] None/Non-chrome plating white/Non-chrome black/Trivalent black/Trivalent white/Unichrome plating/Chromate plating/Black chromate/Nickel plating/Black nickel/Chrome plating/Trivalent stainless coat/German brown plating/Brass Plating/Black coating/Other special treatment.

Part Number
CSPPNW-ST3B-M3-4
CSPPNW-ST3B-M3-5
CSPPNW-ST3B-M3-6
CSPPNW-ST3B-M3-7
CSPPNW-ST3B-M3-8
CSPPNW-ST3B-M3-10
CSPPNW-ST3B-M3-12
CSPPNW-ST3B-M3-14
CSPPNW-ST3B-M3-15
CSPPNW-ST3B-M3-16
CSPPNW-ST3B-M3-18
CSPPNW-ST3B-M3-20
CSPPNW-ST3B-M3-25
CSPPNW-ST3B-M3-30
CSPPNW-ST3B-M3-50
CSPPNW-ST3B-M4-4
CSPPNW-ST3B-M4-5
CSPPNW-ST3B-M4-6
CSPPNW-ST3B-M4-8
CSPPNW-ST3B-M4-10
CSPPNW-ST3B-M4-12
CSPPNW-ST3B-M4-14
CSPPNW-ST3B-M4-15
CSPPNW-ST3B-M4-16
CSPPNW-ST3B-M4-18
CSPPNW-ST3B-M4-20
CSPPNW-ST3B-M4-25
CSPPNW-ST3B-M4-30
CSPPNW-ST3B-M4-35
CSPPNW-ST3B-M4-40
CSPPNW-ST3B-M5-6
CSPPNW-ST3B-M5-8
CSPPNW-ST3B-M5-10
CSPPNW-ST3B-M5-12
CSPPNW-ST3B-M5-15
CSPPNW-ST3B-M5-16
CSPPNW-ST3B-M5-18
CSPPNW-ST3B-M5-20
CSPPNW-ST3B-M5-25
CSPPNW-ST3B-M5-30
CSPPNW-ST3B-M5-40
CSPPNW-ST3B-M6-8
CSPPNW-ST3B-M6-10
CSPPNW-ST3B-M6-12
CSPPNW-ST3B-M6-15
CSPPNW-ST3B-M6-20
CSPPNW-ST3B-M6-25
CSPPNW-ST3B-M6-35
CSPPNW-ST3B-ZEC-M3-4
CSPPNW-ST3B-ZEC-M3-5
CSPPNW-ST3B-ZEC-M3-6
CSPPNW-ST3B-ZEC-M3-8
CSPPNW-ST3B-ZEC-M3-10
CSPPNW-ST3B-ZEC-M3-12
CSPPNW-ST3B-ZEC-M3-14
CSPPNW-ST3B-ZEC-M3-15
CSPPNW-ST3B-ZEC-M3-16
CSPPNW-ST3B-ZEC-M3-20
CSPPNW-ST3B-ZEC-M3-25
CSPPNW-ST3B-ZEC-M3-30
CSPPNW-ST3B-ZEC-M4-4
CSPPNW-ST3B-ZEC-M4-5
CSPPNW-ST3B-ZEC-M4-6
CSPPNW-ST3B-ZEC-M4-8
CSPPNW-ST3B-ZEC-M4-10
CSPPNW-ST3B-ZEC-M4-12
CSPPNW-ST3B-ZEC-M4-14
CSPPNW-ST3B-ZEC-M4-15
CSPPNW-ST3B-ZEC-M4-16
CSPPNW-ST3B-ZEC-M4-20
CSPPNW-ST3B-ZEC-M5-6
CSPPNW-ST3B-ZEC-M5-8
CSPPNW-ST3B-ZEC-M5-10
CSPPNW-ST3B-ZEC-M5-12
CSPPNW-ST3B-ZEC-M5-15
CSPPNW-ST3B-ZEC-M5-16
CSPPNW-ST3B-ZEC-M6-10
CSPPNW-ST3B-ZEC-M6-12
CSPPNW-ST3B-ZEC-M6-20
CSPPNW-ST3W-M3-4
CSPPNW-ST3W-M3-5
CSPPNW-ST3W-M3-6
CSPPNW-ST3W-M3-7
CSPPNW-ST3W-M3-8
CSPPNW-ST3W-M3-10
CSPPNW-ST3W-M3-12
CSPPNW-ST3W-M3-14
CSPPNW-ST3W-M3-15
CSPPNW-ST3W-M3-16
CSPPNW-ST3W-M3-18
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNominal of Thread (M) Length L
(mm)
Surface Treatment_02 Material Pitch
(mm)
Sales Unit

฿ 993.22

SA1 BOLT 1 Pack(s)

2,000 Pieces Per Package

5 Day(s) 1034[Trivalent Chromate] Trivalent Black[Steel] SWCH Equivalent0.5Box/package

฿ 806.97

SA1 BOLT 1 Pack(s)

1,800 Pieces Per Package

5 Day(s) 1035[Trivalent Chromate] Trivalent Black[Steel] SWCH Equivalent0.5Box/package

฿ 785.20

SA1 BOLT 1 Pack(s)

1,800 Pieces Per Package

5 Day(s) 1036[Trivalent Chromate] Trivalent Black[Steel] SWCH Equivalent0.5Box/package

฿ 1,161.29

SA1 BOLT 1 Pack(s)

1,500 Pieces Per Package

5 Day(s) 1037[Trivalent Chromate] Trivalent Black[Steel] SWCH Equivalent0.5Box/package

฿ 654.58

SA1 BOLT 1 Pack(s)

1,500 Pieces Per Package

5 Day(s) 1038[Trivalent Chromate] Trivalent Black[Steel] SWCH Equivalent0.5Box/package

฿ 538.48

SA1 BOLT 1 Pack(s)

1,200 Pieces Per Package

5 Day(s) 10310[Trivalent Chromate] Trivalent Black[Steel] SWCH Equivalent0.5Box/package

฿ 894.04

SA1 BOLT 1 Pack(s)

1,800 Pieces Per Package

5 Day(s) 10312[Trivalent Chromate] Trivalent Black[Steel] SWCH Equivalent0.5Box/package

฿ 1,166.10

SA1 BOLT 1 Pack(s)

1,500 Pieces Per Package

5 Day(s) 10314[Trivalent Chromate] Trivalent Black[Steel] SWCH Equivalent0.5Box/package

฿ 1,166.10

SA1 BOLT 1 Pack(s)

1,500 Pieces Per Package

5 Day(s) 10315[Trivalent Chromate] Trivalent Black[Steel] SWCH Equivalent0.5Box/package

฿ 1,006.45

SA1 BOLT 1 Pack(s)

1,300 Pieces Per Package

5 Day(s) 10316[Trivalent Chromate] Trivalent Black[Steel] SWCH Equivalent0.5Box/package

฿ 1,393.55

SA1 BOLT 1 Pack(s)

1,200 Pieces Per Package

13 Day(s) 10318[Trivalent Chromate] Trivalent Black[Steel] SWCH Equivalent0.5Box/package

฿ 856.39

SA1 BOLT 1 Pack(s)

1,000 Pieces Per Package

5 Day(s) 10320[Trivalent Chromate] Trivalent Black[Steel] SWCH Equivalent0.5Box/package

฿ 1,045.16

SA1 BOLT 1 Pack(s)

900 Pieces Per Package

5 Day(s) 10325[Trivalent Chromate] Trivalent Black[Steel] SWCH Equivalent0.5Box/package

฿ 812.90

SA1 BOLT 1 Pack(s)

700 Pieces Per Package

5 Day(s) 10330[Trivalent Chromate] Trivalent Black[Steel] SWCH Equivalent0.5Box/package

฿ 1,935.48

SA1 BOLT 1 Pack(s)

500 Pieces Per Package

13 Day(s) 10350[Trivalent Chromate] Trivalent Black[Steel] SWCH Equivalent0.5Box/package

฿ 1,344.00

SA1 BOLT 1 Pack(s)

1,500 Pieces Per Package

5 Day(s) 1044[Trivalent Chromate] Trivalent Black[Steel] SWCH Equivalent0.7Box/package

฿ 980.19

SA1 BOLT 1 Pack(s)

1,200 Pieces Per Package

5 Day(s) 1045[Trivalent Chromate] Trivalent Black[Steel] SWCH Equivalent0.7Box/package

฿ 1,161.29

SA1 BOLT 1 Pack(s)

1,500 Pieces Per Package

5 Day(s) 1046[Trivalent Chromate] Trivalent Black[Steel] SWCH Equivalent0.7Box/package

฿ 980.19

SA1 BOLT 1 Pack(s)

1,200 Pieces Per Package

5 Day(s) 1048[Trivalent Chromate] Trivalent Black[Steel] SWCH Equivalent0.7Box/package

฿ 960.00

SA1 BOLT 1 Pack(s)

1,000 Pieces Per Package

5 Day(s) 10410[Trivalent Chromate] Trivalent Black[Steel] SWCH Equivalent0.7Box/package

฿ 969.15

SA1 BOLT 1 Pack(s)

1,000 Pieces Per Package

5 Day(s) 10412[Trivalent Chromate] Trivalent Black[Steel] SWCH Equivalent0.7Box/package

฿ 736.98

SA1 BOLT 1 Pack(s)

800 Pieces Per Package

5 Day(s) 10414[Trivalent Chromate] Trivalent Black[Steel] SWCH Equivalent0.7Box/package

฿ 929.03

SA1 BOLT 1 Pack(s)

800 Pieces Per Package

5 Day(s) 10415[Trivalent Chromate] Trivalent Black[Steel] SWCH Equivalent0.7Box/package

฿ 982.48

SA1 BOLT 1 Pack(s)

800 Pieces Per Package

5 Day(s) 10416[Trivalent Chromate] Trivalent Black[Steel] SWCH Equivalent0.7Box/package

฿ 1,083.87

SA1 BOLT 1 Pack(s)

700 Pieces Per Package

13 Day(s) 10418[Trivalent Chromate] Trivalent Black[Steel] SWCH Equivalent0.7Box/package

฿ 994.29

SA1 BOLT 1 Pack(s)

700 Pieces Per Package

5 Day(s) 10420[Trivalent Chromate] Trivalent Black[Steel] SWCH Equivalent0.7Box/package

฿ 967.74

SA1 BOLT 1 Pack(s)

500 Pieces Per Package

13 Day(s) 10425[Trivalent Chromate] Trivalent Black[Steel] SWCH Equivalent0.7Box/package

฿ 1,045.16

SA1 BOLT 1 Pack(s)

450 Pieces Per Package

5 Day(s) 10430[Trivalent Chromate] Trivalent Black[Steel] SWCH Equivalent0.7Box/package

฿ 1,083.87

SA1 BOLT 1 Pack(s)

400 Pieces Per Package

13 Day(s) 10435[Trivalent Chromate] Trivalent Black[Steel] SWCH Equivalent0.7Box/package

฿ 1,401.91

SA1 BOLT 1 Pack(s)

500 Pieces Per Package

5 Day(s) 10440[Trivalent Chromate] Trivalent Black[Steel] SWCH Equivalent0.7Box/package

฿ 1,354.84

SA1 BOLT 1 Pack(s)

700 Pieces Per Package

5 Day(s) 1056[Trivalent Chromate] Trivalent Black[Steel] SWCH Equivalent0.8Box/package

฿ 1,256.39

SA1 BOLT 1 Pack(s)

700 Pieces Per Package

5 Day(s) 1058[Trivalent Chromate] Trivalent Black[Steel] SWCH Equivalent0.8Box/package

฿ 1,099.05

SA1 BOLT 1 Pack(s)

600 Pieces Per Package

5 Day(s) 10510[Trivalent Chromate] Trivalent Black[Steel] SWCH Equivalent0.8Box/package

฿ 1,230.48

SA1 BOLT 1 Pack(s)

600 Pieces Per Package

5 Day(s) 10512[Trivalent Chromate] Trivalent Black[Steel] SWCH Equivalent0.8Box/package

฿ 1,095.62

SA1 BOLT 1 Pack(s)

500 Pieces Per Package

5 Day(s) 10515[Trivalent Chromate] Trivalent Black[Steel] SWCH Equivalent0.8Box/package

฿ 1,161.29

SA1 BOLT 1 Pack(s)

500 Pieces Per Package

5 Day(s) 10516[Trivalent Chromate] Trivalent Black[Steel] SWCH Equivalent0.8Box/package

฿ 1,219.35

SA1 BOLT 1 Pack(s)

450 Pieces Per Package

13 Day(s) 10518[Trivalent Chromate] Trivalent Black[Steel] SWCH Equivalent0.8Box/package

฿ 1,028.13

SA1 BOLT 1 Pack(s)

400 Pieces Per Package

5 Day(s) 10520[Trivalent Chromate] Trivalent Black[Steel] SWCH Equivalent0.8Box/package

฿ 1,548.39

SA1 BOLT 1 Pack(s)

500 Pieces Per Package

13 Day(s) 10525[Trivalent Chromate] Trivalent Black[Steel] SWCH Equivalent0.8Box/package

฿ 1,393.55

SA1 BOLT 1 Pack(s)

400 Pieces Per Package

13 Day(s) 10530[Trivalent Chromate] Trivalent Black[Steel] SWCH Equivalent0.8Box/package

฿ 1,393.55

SA1 BOLT 1 Pack(s)

300 Pieces Per Package

13 Day(s) 10540[Trivalent Chromate] Trivalent Black[Steel] SWCH Equivalent0.8Box/package

฿ 1,548.39

SA1 BOLT 1 Pack(s)

500 Pieces Per Package

5 Day(s) 1068[Trivalent Chromate] Trivalent Black[Steel] SWCH Equivalent1Box/package

฿ 1,496.39

SA1 BOLT 1 Pack(s)

500 Pieces Per Package

5 Day(s) 10610[Trivalent Chromate] Trivalent Black[Steel] SWCH Equivalent1Box/package

฿ 1,238.71

SA1 BOLT 1 Pack(s)

400 Pieces Per Package

5 Day(s) 10612[Trivalent Chromate] Trivalent Black[Steel] SWCH Equivalent1Box/package

฿ 1,219.35

SA1 BOLT 1 Pack(s)

350 Pieces Per Package

5 Day(s) 10615[Trivalent Chromate] Trivalent Black[Steel] SWCH Equivalent1Box/package

฿ 1,161.29

SA1 BOLT 1 Pack(s)

300 Pieces Per Package

5 Day(s) 10620[Trivalent Chromate] Trivalent Black[Steel] SWCH Equivalent1Box/package

฿ 1,490.32

SA1 BOLT 1 Pack(s)

350 Pieces Per Package

13 Day(s) 10625[Trivalent Chromate] Trivalent Black[Steel] SWCH Equivalent1Box/package

฿ 1,238.71

SA1 BOLT 1 Pack(s)

200 Pieces Per Package

13 Day(s) 10635[Trivalent Chromate] Trivalent Black[Steel] SWCH Equivalent1Box/package

฿ 1,443.05

FASTENING 1 Pack(s)

2,000 Pieces Per Package

19 Day(s) 1034Other special processings[Steel] SWCH Equivalent0.5Low Quantity (can be purchased from one)

฿ 1,186.67

FASTENING 1 Pack(s)

1,800 Pieces Per Package

19 Day(s) 1035Other special processings[Steel] SWCH Equivalent0.5Low Quantity (can be purchased from one)

฿ 1,147.43

FASTENING 1 Pack(s)

1,800 Pieces Per Package

19 Day(s) 1036Other special processings[Steel] SWCH Equivalent0.5Low Quantity (can be purchased from one)

฿ 956.19

FASTENING 1 Pack(s)

1,500 Pieces Per Package

19 Day(s) 1038Other special processings[Steel] SWCH Equivalent0.5Low Quantity (can be purchased from one)

฿ 791.24

FASTENING 1 Pack(s)

1,200 Pieces Per Package

19 Day(s) 10310Other special processings[Steel] SWCH Equivalent0.5Low Quantity (can be purchased from one)

฿ 1,298.67

FASTENING 1 Pack(s)

1,800 Pieces Per Package

19 Day(s) 10312Other special processings[Steel] SWCH Equivalent0.5Low Quantity (can be purchased from one)

฿ 1,338.67

FASTENING 1 Pack(s)

1,500 Pieces Per Package

19 Day(s) 10314Other special processings[Steel] SWCH Equivalent0.5Low Quantity (can be purchased from one)

฿ 1,338.67

FASTENING 1 Pack(s)

1,500 Pieces Per Package

19 Day(s) 10315Other special processings[Steel] SWCH Equivalent0.5Low Quantity (can be purchased from one)

฿ 1,216.77

FASTENING 1 Pack(s)

1,300 Pieces Per Package

19 Day(s) 10316Other special processings[Steel] SWCH Equivalent0.5Low Quantity (can be purchased from one)

฿ 1,048.00

FASTENING 1 Pack(s)

1,000 Pieces Per Package

19 Day(s) 10320Other special processings[Steel] SWCH Equivalent0.5Low Quantity (can be purchased from one)

฿ 1,309.72

FASTENING 1 Pack(s)

900 Pieces Per Package

19 Day(s) 10325Other special processings[Steel] SWCH Equivalent0.5Low Quantity (can be purchased from one)

฿ 1,179.81

FASTENING 1 Pack(s)

700 Pieces Per Package

19 Day(s) 10330Other special processings[Steel] SWCH Equivalent0.5Low Quantity (can be purchased from one)

฿ 1,646.48

FASTENING 1 Pack(s)

1,500 Pieces Per Package

19 Day(s) 1044Other special processings[Steel] SWCH Equivalent0.7Low Quantity (can be purchased from one)

฿ 1,201.53

FASTENING 1 Pack(s)

1,200 Pieces Per Package

19 Day(s) 1045Other special processings[Steel] SWCH Equivalent0.7Low Quantity (can be purchased from one)

฿ 1,427.43

FASTENING 1 Pack(s)

1,500 Pieces Per Package

19 Day(s) 1046Other special processings[Steel] SWCH Equivalent0.7Low Quantity (can be purchased from one)

฿ 1,201.53

FASTENING 1 Pack(s)

1,200 Pieces Per Package

19 Day(s) 1048Other special processings[Steel] SWCH Equivalent0.7Low Quantity (can be purchased from one)

฿ 1,175.62

FASTENING 1 Pack(s)

1,000 Pieces Per Package

19 Day(s) 10410Other special processings[Steel] SWCH Equivalent0.7Low Quantity (can be purchased from one)

฿ 1,187.81

FASTENING 1 Pack(s)

1,000 Pieces Per Package

19 Day(s) 10412Other special processings[Steel] SWCH Equivalent0.7Low Quantity (can be purchased from one)

฿ 1,057.53

FASTENING 1 Pack(s)

800 Pieces Per Package

19 Day(s) 10414Other special processings[Steel] SWCH Equivalent0.7Low Quantity (can be purchased from one)

฿ 1,147.05

FASTENING 1 Pack(s)

800 Pieces Per Package

19 Day(s) 10415Other special processings[Steel] SWCH Equivalent0.7Low Quantity (can be purchased from one)

฿ 1,204.19

FASTENING 1 Pack(s)

800 Pieces Per Package

19 Day(s) 10416Other special processings[Steel] SWCH Equivalent0.7Low Quantity (can be purchased from one)

฿ 1,216.77

FASTENING 1 Pack(s)

700 Pieces Per Package

19 Day(s) 10420Other special processings[Steel] SWCH Equivalent0.7Low Quantity (can be purchased from one)

฿ 1,624.00

FASTENING 1 Pack(s)

700 Pieces Per Package

19 Day(s) 1056Other special processings[Steel] SWCH Equivalent0.8Low Quantity (can be purchased from one)

฿ 1,539.05

FASTENING 1 Pack(s)

700 Pieces Per Package

19 Day(s) 1058Other special processings[Steel] SWCH Equivalent0.8Low Quantity (can be purchased from one)

฿ 1,345.15

FASTENING 1 Pack(s)

600 Pieces Per Package

19 Day(s) 10510Other special processings[Steel] SWCH Equivalent0.8Low Quantity (can be purchased from one)

฿ 1,507.81

FASTENING 1 Pack(s)

600 Pieces Per Package

19 Day(s) 10512Other special processings[Steel] SWCH Equivalent0.8Low Quantity (can be purchased from one)

฿ 1,341.72

FASTENING 1 Pack(s)

500 Pieces Per Package

19 Day(s) 10515Other special processings[Steel] SWCH Equivalent0.8Low Quantity (can be purchased from one)

฿ 1,396.19

FASTENING 1 Pack(s)

500 Pieces Per Package

19 Day(s) 10516Other special processings[Steel] SWCH Equivalent0.8Low Quantity (can be purchased from one)

฿ 1,831.62

FASTENING 1 Pack(s)

500 Pieces Per Package

19 Day(s) 10610Other special processings[Steel] SWCH Equivalent1Low Quantity (can be purchased from one)

฿ 1,561.15

FASTENING 1 Pack(s)

400 Pieces Per Package

19 Day(s) 10612Other special processings[Steel] SWCH Equivalent1Low Quantity (can be purchased from one)

฿ 1,425.53

FASTENING 1 Pack(s)

300 Pieces Per Package

19 Day(s) 10620Other special processings[Steel] SWCH Equivalent1Low Quantity (can be purchased from one)

฿ 944.77

SA1 BOLT 1 Pack(s)

2,000 Pieces Per Package

5 Day(s) 1034[Trivalent Chromate] Trivalent White[Steel] SWCH Equivalent0.5Box/package

฿ 773.34

SA1 BOLT 1 Pack(s)

1,800 Pieces Per Package

5 Day(s) 1035[Trivalent Chromate] Trivalent White[Steel] SWCH Equivalent0.5Box/package

฿ 745.91

SA1 BOLT 1 Pack(s)

1,800 Pieces Per Package

5 Day(s) 1036[Trivalent Chromate] Trivalent White[Steel] SWCH Equivalent0.5Box/package

฿ 1,161.29

SA1 BOLT 1 Pack(s)

1,500 Pieces Per Package

5 Day(s) 1037[Trivalent Chromate] Trivalent White[Steel] SWCH Equivalent0.5Box/package

฿ 621.72

SA1 BOLT 1 Pack(s)

1,500 Pieces Per Package

5 Day(s) 1038[Trivalent Chromate] Trivalent White[Steel] SWCH Equivalent0.5Box/package

฿ 515.81

SA1 BOLT 1 Pack(s)

1,200 Pieces Per Package

5 Day(s) 10310[Trivalent Chromate] Trivalent White[Steel] SWCH Equivalent0.5Box/package

฿ 850.29

SA1 BOLT 1 Pack(s)

1,800 Pieces Per Package

5 Day(s) 10312[Trivalent Chromate] Trivalent White[Steel] SWCH Equivalent0.5Box/package

฿ 727.15

SA1 BOLT 1 Pack(s)

1,500 Pieces Per Package

5 Day(s) 10314[Trivalent Chromate] Trivalent White[Steel] SWCH Equivalent0.5Box/package

฿ 727.30

SA1 BOLT 1 Pack(s)

1,500 Pieces Per Package

5 Day(s) 10315[Trivalent Chromate] Trivalent White[Steel] SWCH Equivalent0.5Box/package

฿ 661.99

SA1 BOLT 1 Pack(s)

1,300 Pieces Per Package

5 Day(s) 10316[Trivalent Chromate] Trivalent White[Steel] SWCH Equivalent0.5Box/package

฿ 683.76

SA1 BOLT 1 Pack(s)

1,200 Pieces Per Package

5 Day(s) 10318[Trivalent Chromate] Trivalent White[Steel] SWCH Equivalent0.5Box/package

Loading...

Basic Information

Mounting Hole Shape Phillips Detailed Shape Pan Thread Type Metric coarse
Basic Shape Standard (Round) Tip Shape Flat End Additional Shape Standard
Application Standard Screw Type Complete thread