(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
It is a screw with strength classification 7T (minimum tensile load 70 kgf/mm2). [Material] Steel
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Length L (mm) | Surface Treatment |
---|---|---|---|---|---|---|---|---|---|
฿ 4,366.45 | BOLT | 1 Pack(s) | 240 Pieces Per Package | 14 Day(s) | 10 | 16 | [Trivalent Chromate] Trivalent Black | ||
฿ 3,896.00 | BOLT | 1 Pack(s) | 200 Pieces Per Package | 5 Day(s) | 10 | 20 | [Trivalent Chromate] Trivalent Black | ||
฿ 3,692.90 | BOLT | 1 Pack(s) | 180 Pieces Per Package | 5 Day(s) | 10 | 25 | [Trivalent Chromate] Trivalent Black | ||
฿ 3,367.74 | BOLT | 1 Pack(s) | 150 Pieces Per Package | 14 Day(s) | 10 | 30 | [Trivalent Chromate] Trivalent Black | ||
฿ 3,658.06 | BOLT | 1 Pack(s) | 150 Pieces Per Package | 5 Day(s) | 10 | 35 | [Trivalent Chromate] Trivalent Black | ||
฿ 3,876.58 | BOLT | 1 Pack(s) | 120 Pieces Per Package | 5 Day(s) | 10 | 45 | [Trivalent Chromate] Trivalent Black | ||
฿ 3,657.15 | BOLT | 1 Pack(s) | 240 Pieces Per Package | 5 Day(s) | 10 | 16 | [Trivalent Chromate] Trivalent White | ||
฿ 3,116.96 | BOLT | 1 Pack(s) | 200 Pieces Per Package | 5 Day(s) | 10 | 20 | [Trivalent Chromate] Trivalent White | ||
฿ 3,105.53 | BOLT | 1 Pack(s) | 180 Pieces Per Package | 5 Day(s) | 10 | 25 | [Trivalent Chromate] Trivalent White | ||
฿ 2,903.23 | BOLT | 1 Pack(s) | 150 Pieces Per Package | 5 Day(s) | 10 | 30 | [Trivalent Chromate] Trivalent White | ||
฿ 3,109.34 | BOLT | 1 Pack(s) | 150 Pieces Per Package | 5 Day(s) | 10 | 35 | [Trivalent Chromate] Trivalent White | ||
฿ 3,233.15 | BOLT | 1 Pack(s) | 130 Pieces Per Package | 5 Day(s) | 10 | 40 | [Trivalent Chromate] Trivalent White | ||
฿ 3,094.48 | BOLT | 1 Pack(s) | 120 Pieces Per Package | 5 Day(s) | 10 | 45 | [Trivalent Chromate] Trivalent White | ||
฿ 2,679.24 | BOLT | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | 10 | 50 | [Trivalent Chromate] Trivalent White | ||
฿ 2,852.58 | BOLT | 1 Pack(s) | 240 Pieces Per Package | 5 Day(s) | - | 16 | [Chromate Plating] Chromate Plating | ||
฿ 2,477.42 | BOLT | 1 Pack(s) | 200 Pieces Per Package | 5 Day(s) | - | 20 | [Chromate Plating] Chromate Plating | ||
฿ 2,422.48 | BOLT | 1 Pack(s) | 180 Pieces Per Package | 5 Day(s) | - | 25 | [Chromate Plating] Chromate Plating | ||
฿ 2,264.52 | BOLT | 1 Pack(s) | 150 Pieces Per Package | 5 Day(s) | - | 30 | [Chromate Plating] Chromate Plating | ||
฿ 2,496.77 | BOLT | 1 Pack(s) | 150 Pieces Per Package | 5 Day(s) | - | 35 | [Chromate Plating] Chromate Plating | ||
฿ 2,522.29 | BOLT | 1 Pack(s) | 130 Pieces Per Package | 5 Day(s) | - | 40 | [Chromate Plating] Chromate Plating | ||
฿ 2,089.15 | BOLT | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | - | 50 | [Chromate Plating] Chromate Plating | ||
฿ 3,809.03 | BOLT | 1 Pack(s) | 240 Pieces Per Package | 14 Day(s) | - | 16 | [Chromate Plating] Black Chromate | ||
฿ 3,251.61 | BOLT | 1 Pack(s) | 200 Pieces Per Package | 14 Day(s) | - | 20 | [Chromate Plating] Black Chromate | ||
฿ 3,205.16 | BOLT | 1 Pack(s) | 180 Pieces Per Package | 14 Day(s) | - | 25 | [Chromate Plating] Black Chromate | ||
฿ 3,083.43 | BOLT | 1 Pack(s) | 150 Pieces Per Package | 5 Day(s) | - | 30 | [Chromate Plating] Black Chromate | ||
฿ 2,972.90 | BOLT | 1 Pack(s) | 240 Pieces Per Package | 5 Day(s) | - | 16 | [Bright Chrome Plating] Bright Chromate Plating | ||
฿ 2,477.42 | BOLT | 1 Pack(s) | 200 Pieces Per Package | 5 Day(s) | - | 20 | [Bright Chrome Plating] Bright Chromate Plating | ||
฿ 2,422.48 | BOLT | 1 Pack(s) | 180 Pieces Per Package | 5 Day(s) | - | 25 | [Bright Chrome Plating] Bright Chromate Plating | ||
฿ 2,264.52 | BOLT | 1 Pack(s) | 150 Pieces Per Package | 14 Day(s) | - | 30 | [Bright Chrome Plating] Bright Chromate Plating | ||
฿ 2,413.72 | BOLT | 1 Pack(s) | 120 Pieces Per Package | 5 Day(s) | - | 45 | [Bright Chrome Plating] Bright Chromate Plating |
Loading...
Nominal of Thread (M) | 8 | Pitch(mm) | 1.25 | Detailed Shape | Small Diameter |
---|---|---|---|---|---|
Basic Shape | Hex | Material | SWCH Equivalent | Thread Type | Metric coarse |
Tip Shape | Flat End | Additional Shape | Washer Included | Sales Unit | Box/package |
Application | High Strength | Strength Class (Steel) | 8.8 |
How can we improve?
How can we improve?