(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Strength classification 7T (minimum tensile load 70kgf / mm2) screw.
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L (mm) | Pitch (mm) | Surface Treatment | Additional Shape | Application | Strength Class (Steel) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 6,112.81 | BOLT | 1 Pack(s) | 300 Pieces Per Package | 14 Day(s) | 10 | 8 | 16 | 1.25 | [Trivalent Chromate] Trivalent Black | Washer Included | High Strength | 8.8 | ||
฿ 5,903.46 | BOLT | 1 Pack(s) | 280 Pieces Per Package | 5 Day(s) | 10 | 8 | 20 | 1.25 | [Trivalent Chromate] Trivalent Black | Washer Included | High Strength | 8.8 | ||
฿ 5,908.54 | BOLT | 1 Pack(s) | 250 Pieces Per Package | 14 Day(s) | 10 | 8 | 25 | 1.25 | [Trivalent Chromate] Trivalent Black | Washer Included | High Strength | 8.8 | ||
฿ 5,100.61 | BOLT | 1 Pack(s) | 300 Pieces Per Package | 5 Day(s) | 10 | 8 | 16 | 1.25 | [Trivalent Chromate] Trivalent White | Washer Included | High Strength | 8.8 | ||
฿ 4,942.08 | BOLT | 1 Pack(s) | 280 Pieces Per Package | 5 Day(s) | 10 | 8 | 20 | 1.25 | [Trivalent Chromate] Trivalent White | Washer Included | High Strength | 8.8 | ||
฿ 4,947.16 | BOLT | 1 Pack(s) | 250 Pieces Per Package | 5 Day(s) | 10 | 8 | 25 | 1.25 | [Trivalent Chromate] Trivalent White | Washer Included | High Strength | 8.8 | ||
฿ 4,414.13 | BOLT | 1 Pack(s) | 200 Pieces Per Package | 5 Day(s) | 10 | 8 | 30 | 1.25 | [Trivalent Chromate] Trivalent White | Washer Included | High Strength | 8.8 | ||
฿ 4,009.15 | BOLT | 1 Pack(s) | 150 Pieces Per Package | 5 Day(s) | 10 | 8 | 40 | 1.25 | [Trivalent Chromate] Trivalent White | Washer Included | High Strength | 8.8 | ||
฿ 4,882.06 | FASTENING | 1 Pack(s) | 200 Pieces Per Package | 5 Day(s) | 10 | 10 | 16 | 1.5 | [Trivalent Chromate] Trivalent White | - | Standard | - | ||
฿ 4,393.94 | FASTENING | 1 Pack(s) | 180 Pieces Per Package | 5 Day(s) | 10 | 10 | 20 | 1.5 | [Trivalent Chromate] Trivalent White | - | Standard | - | ||
฿ 3,804.77 | FASTENING | 1 Pack(s) | 150 Pieces Per Package | 5 Day(s) | 10 | 10 | 25 | 1.5 | [Trivalent Chromate] Trivalent White | - | Standard | - | ||
฿ 3,242.32 | FASTENING | 1 Pack(s) | 120 Pieces Per Package | 5 Day(s) | 10 | 10 | 30 | 1.5 | [Trivalent Chromate] Trivalent White | - | Standard | - | ||
฿ 3,440.90 | FASTENING | 1 Pack(s) | 120 Pieces Per Package | 5 Day(s) | 10 | 10 | 35 | 1.5 | [Trivalent Chromate] Trivalent White | - | Standard | - | ||
฿ 3,065.03 | FASTENING | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | 10 | 10 | 40 | 1.5 | [Trivalent Chromate] Trivalent White | - | Standard | - | ||
฿ 3,099.87 | FASTENING | 1 Pack(s) | 90 Pieces Per Package | 5 Day(s) | 10 | 10 | 45 | 1.5 | [Trivalent Chromate] Trivalent White | - | Standard | - | ||
฿ 4,665.15 | BOLT | 1 Pack(s) | 300 Pieces Per Package | 5 Day(s) | - | 8 | 16 | 1.25 | [Chromate Plating] Chromate Plating | Washer Included | High Strength | 8.8 | ||
฿ 4,525.41 | BOLT | 1 Pack(s) | 280 Pieces Per Package | 5 Day(s) | - | 8 | 20 | 1.25 | [Chromate Plating] Chromate Plating | Washer Included | High Strength | 8.8 | ||
฿ 4,526.43 | BOLT | 1 Pack(s) | 250 Pieces Per Package | 5 Day(s) | - | 8 | 25 | 1.25 | [Chromate Plating] Chromate Plating | Washer Included | High Strength | 8.8 | ||
฿ 4,042.18 | BOLT | 1 Pack(s) | 200 Pieces Per Package | 5 Day(s) | - | 8 | 30 | 1.25 | [Chromate Plating] Chromate Plating | Washer Included | High Strength | 8.8 | ||
฿ 3,669.72 | BOLT | 1 Pack(s) | 150 Pieces Per Package | 5 Day(s) | - | 8 | 40 | 1.25 | [Chromate Plating] Chromate Plating | Washer Included | High Strength | 8.8 | ||
฿ 5,556.92 | BOLT | 1 Pack(s) | 300 Pieces Per Package | 14 Day(s) | - | 8 | 16 | 1.25 | [Chromate Plating] Black Chromate | Washer Included | High Strength | 8.8 | ||
฿ 5,379.07 | BOLT | 1 Pack(s) | 250 Pieces Per Package | 5 Day(s) | - | 8 | 25 | 1.25 | [Chromate Plating] Black Chromate | Washer Included | High Strength | 8.8 | ||
฿ 3,367.74 | BOLT | 1 Pack(s) | 300 Pieces Per Package | 5 Day(s) | - | 8 | 16 | 1.25 | [Bright Chrome Plating] Bright Chromate Plating | Washer Included | High Strength | 8.8 | ||
฿ 4,525.41 | BOLT | 1 Pack(s) | 280 Pieces Per Package | 5 Day(s) | - | 8 | 20 | 1.25 | [Bright Chrome Plating] Bright Chromate Plating | Washer Included | High Strength | 8.8 | ||
฿ 4,526.43 | BOLT | 1 Pack(s) | 250 Pieces Per Package | 14 Day(s) | - | 8 | 25 | 1.25 | [Bright Chrome Plating] Bright Chromate Plating | Washer Included | High Strength | 8.8 |
Loading...
Detailed Shape | Small Diameter | Basic Shape | Hex | Material | SWCH Equivalent |
---|---|---|---|---|---|
Thread Type | Metric coarse | Tip Shape | Flat End | Sales Unit | Box/package |
How can we improve?
How can we improve?