(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A screw of strength class 7T (minimum tensile load: 70 kgf/mm2).
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Length L (mm) | Surface Treatment |
---|---|---|---|---|---|---|---|---|---|
฿ 6,735.48 | BOLT | 1 Pack(s) | 600 Pieces Per Package | 14 Day(s) | 10 | 10 | [Trivalent Chromate] Trivalent Black | ||
฿ 5,748.39 | BOLT | 1 Pack(s) | 550 Pieces Per Package | 14 Day(s) | 10 | 12 | [Trivalent Chromate] Trivalent Black | ||
฿ 5,225.81 | BOLT | 1 Pack(s) | 500 Pieces Per Package | 14 Day(s) | 10 | 14 | [Trivalent Chromate] Trivalent Black | ||
฿ 5,225.81 | BOLT | 1 Pack(s) | 500 Pieces Per Package | 14 Day(s) | 10 | 15 | [Trivalent Chromate] Trivalent Black | ||
฿ 5,612.90 | BOLT | 1 Pack(s) | 500 Pieces Per Package | 14 Day(s) | 10 | 16 | [Trivalent Chromate] Trivalent Black | ||
฿ 4,335.48 | BOLT | 1 Pack(s) | 400 Pieces Per Package | 5 Day(s) | 10 | 20 | [Trivalent Chromate] Trivalent Black | ||
฿ 4,200.00 | BOLT | 1 Pack(s) | 350 Pieces Per Package | 14 Day(s) | 10 | 25 | [Trivalent Chromate] Trivalent Black | ||
฿ 3,948.39 | BOLT | 1 Pack(s) | 300 Pieces Per Package | 14 Day(s) | 10 | 30 | [Trivalent Chromate] Trivalent Black | ||
฿ 3,580.65 | BOLT | 1 Pack(s) | 250 Pieces Per Package | 14 Day(s) | 10 | 35 | [Trivalent Chromate] Trivalent Black | ||
฿ 5,341.94 | BOLT | 1 Pack(s) | 600 Pieces Per Package | 5 Day(s) | 10 | 10 | [Trivalent Chromate] Trivalent White | ||
฿ 4,896.77 | BOLT | 1 Pack(s) | 550 Pieces Per Package | 5 Day(s) | 10 | 12 | [Trivalent Chromate] Trivalent White | ||
฿ 4,451.61 | BOLT | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | 10 | 14 | [Trivalent Chromate] Trivalent White | ||
฿ 4,258.06 | BOLT | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | 10 | 15 | [Trivalent Chromate] Trivalent White | ||
฿ 4,451.61 | BOLT | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | 10 | 16 | [Trivalent Chromate] Trivalent White | ||
฿ 3,716.13 | BOLT | 1 Pack(s) | 400 Pieces Per Package | 5 Day(s) | 10 | 20 | [Trivalent Chromate] Trivalent White | ||
฿ 3,523.05 | BOLT | 1 Pack(s) | 350 Pieces Per Package | 5 Day(s) | 10 | 25 | [Trivalent Chromate] Trivalent White | ||
฿ 3,348.96 | BOLT | 1 Pack(s) | 300 Pieces Per Package | 5 Day(s) | 10 | 30 | [Trivalent Chromate] Trivalent White | ||
฿ 3,096.77 | BOLT | 1 Pack(s) | 250 Pieces Per Package | 5 Day(s) | 10 | 35 | [Trivalent Chromate] Trivalent White | ||
฿ 4,180.65 | BOLT | 1 Pack(s) | 600 Pieces Per Package | 5 Day(s) | - | 10 | [Chromate Plating] Chromate Plating | ||
฿ 3,709.34 | BOLT | 1 Pack(s) | 550 Pieces Per Package | 5 Day(s) | - | 12 | [Chromate Plating] Chromate Plating | ||
฿ 3,372.19 | BOLT | 1 Pack(s) | 500 Pieces Per Package | 14 Day(s) | - | 14 | [Chromate Plating] Chromate Plating | ||
฿ 3,483.87 | BOLT | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | - | 15 | [Chromate Plating] Chromate Plating | ||
฿ 3,483.87 | BOLT | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | - | 16 | [Chromate Plating] Chromate Plating | ||
฿ 2,833.15 | BOLT | 1 Pack(s) | 400 Pieces Per Package | 5 Day(s) | - | 20 | [Chromate Plating] Chromate Plating | ||
฿ 2,745.53 | BOLT | 1 Pack(s) | 350 Pieces Per Package | 5 Day(s) | - | 25 | [Chromate Plating] Chromate Plating | ||
฿ 2,554.84 | BOLT | 1 Pack(s) | 300 Pieces Per Package | 14 Day(s) | - | 30 | [Chromate Plating] Chromate Plating | ||
฿ 2,419.35 | BOLT | 1 Pack(s) | 250 Pieces Per Package | 5 Day(s) | - | 35 | [Chromate Plating] Chromate Plating | ||
฿ 5,806.45 | BOLT | 1 Pack(s) | 600 Pieces Per Package | 14 Day(s) | - | 10 | [Chromate Plating] Black Chromate | ||
฿ 4,896.77 | BOLT | 1 Pack(s) | 550 Pieces Per Package | 14 Day(s) | - | 12 | [Chromate Plating] Black Chromate | ||
฿ 4,451.61 | BOLT | 1 Pack(s) | 500 Pieces Per Package | 14 Day(s) | - | 14 | [Chromate Plating] Black Chromate | ||
฿ 4,645.16 | BOLT | 1 Pack(s) | 500 Pieces Per Package | 14 Day(s) | - | 15 | [Chromate Plating] Black Chromate | ||
฿ 4,645.16 | BOLT | 1 Pack(s) | 500 Pieces Per Package | 14 Day(s) | - | 16 | [Chromate Plating] Black Chromate | ||
฿ 3,870.97 | BOLT | 1 Pack(s) | 400 Pieces Per Package | 14 Day(s) | - | 20 | [Chromate Plating] Black Chromate | ||
฿ 3,658.06 | BOLT | 1 Pack(s) | 350 Pieces Per Package | 14 Day(s) | - | 25 | [Chromate Plating] Black Chromate | ||
฿ 3,483.87 | BOLT | 1 Pack(s) | 300 Pieces Per Package | 14 Day(s) | - | 30 | [Chromate Plating] Black Chromate | ||
฿ 3,193.55 | BOLT | 1 Pack(s) | 250 Pieces Per Package | 14 Day(s) | - | 35 | [Chromate Plating] Black Chromate | ||
฿ 4,180.65 | BOLT | 1 Pack(s) | 600 Pieces Per Package | 14 Day(s) | - | 10 | [Bright Chrome Plating] Bright Chromate Plating | ||
฿ 3,832.26 | BOLT | 1 Pack(s) | 550 Pieces Per Package | 14 Day(s) | - | 12 | [Bright Chrome Plating] Bright Chromate Plating | ||
฿ 3,483.87 | BOLT | 1 Pack(s) | 500 Pieces Per Package | 14 Day(s) | - | 14 | [Bright Chrome Plating] Bright Chromate Plating | ||
฿ 3,483.87 | BOLT | 1 Pack(s) | 500 Pieces Per Package | 14 Day(s) | - | 15 | [Bright Chrome Plating] Bright Chromate Plating | ||
฿ 3,483.87 | BOLT | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | - | 16 | [Bright Chrome Plating] Bright Chromate Plating | ||
฿ 2,941.94 | BOLT | 1 Pack(s) | 400 Pieces Per Package | 14 Day(s) | - | 20 | [Bright Chrome Plating] Bright Chromate Plating | ||
฿ 2,845.16 | BOLT | 1 Pack(s) | 350 Pieces Per Package | 14 Day(s) | - | 25 | [Bright Chrome Plating] Bright Chromate Plating | ||
฿ 2,554.84 | BOLT | 1 Pack(s) | 300 Pieces Per Package | 14 Day(s) | - | 30 | [Bright Chrome Plating] Bright Chromate Plating | ||
฿ 2,419.35 | BOLT | 1 Pack(s) | 250 Pieces Per Package | 14 Day(s) | - | 35 | [Bright Chrome Plating] Bright Chromate Plating |
Loading...
Nominal of Thread (M) | 6 | Pitch(mm) | 1 | Detailed Shape | Standard |
---|---|---|---|---|---|
Basic Shape | Hex | Material | SWCH Equivalent | Thread Type | Metric coarse |
Tip Shape | Flat End | Additional Shape | Washer Included | Sales Unit | Box/package |
Application | High Strength | Strength Class (Steel) | 8.8 |
How can we improve?
How can we improve?