(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
An internal washer with teeth is embedded in the pan head screw.
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L (mm) | Pitch (mm) | Surface Treatment | Additional Shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,053.34 | BOLT | 1 Pack(s) | 2,500 Pieces Per Package | 5 Day(s) | 10 | 3 | 6 | 0.5 | [Trivalent Chromate] Trivalent Black | Washer Included | ||
฿ 3,267.05 | BOLT | 1 Pack(s) | 2,000 Pieces Per Package | 5 Day(s) | 10 | 3 | 8 | 0.5 | [Trivalent Chromate] Trivalent Black | Washer Included | ||
฿ 2,973.34 | BOLT | 1 Pack(s) | 1,800 Pieces Per Package | 5 Day(s) | 10 | 3 | 10 | 0.5 | [Trivalent Chromate] Trivalent Black | Washer Included | ||
฿ 2,787.10 | BOLT | 1 Pack(s) | 1,800 Pieces Per Package | 5 Day(s) | 10 | 3 | 15 | 0.5 | [Trivalent Chromate] Trivalent Black | Washer Included | ||
฿ 3,252.58 | BOLT | 1 Pack(s) | 1,600 Pieces Per Package | 5 Day(s) | 10 | 4 | 8 | 0.7 | [Trivalent Chromate] Trivalent Black | Washer Included | ||
฿ 3,675.43 | BOLT | 1 Pack(s) | 2,000 Pieces Per Package | 5 Day(s) | 10 | 2.6 | 8 | 0.45 | [Trivalent Chromate] Trivalent White | Washer Included | ||
฿ 3,096.77 | BOLT | 1 Pack(s) | 1,600 Pieces Per Package | 14 Day(s) | 10 | 2.6 | 12 | 0.45 | [Trivalent Chromate] Trivalent White | Washer Included | ||
฿ 3,306.67 | BOLT | 1 Pack(s) | 2,500 Pieces Per Package | 5 Day(s) | 10 | 3 | 5 | 0.5 | [Trivalent Chromate] Trivalent White | Washer Included | ||
฿ 3,238.10 | BOLT | 1 Pack(s) | 2,500 Pieces Per Package | 5 Day(s) | 10 | 3 | 6 | 0.5 | [Trivalent Chromate] Trivalent White | Washer Included | ||
฿ 2,614.86 | BOLT | 1 Pack(s) | 2,000 Pieces Per Package | 5 Day(s) | 10 | 3 | 8 | 0.5 | [Trivalent Chromate] Trivalent White | Washer Included | ||
฿ 2,380.96 | BOLT | 1 Pack(s) | 1,800 Pieces Per Package | 5 Day(s) | 10 | 3 | 10 | 0.5 | [Trivalent Chromate] Trivalent White | Washer Included | ||
฿ 2,688.00 | BOLT | 1 Pack(s) | 2,000 Pieces Per Package | 5 Day(s) | 10 | 3 | 12 | 0.5 | [Trivalent Chromate] Trivalent White | Washer Included | ||
฿ 2,572.96 | BOLT | 1 Pack(s) | 1,800 Pieces Per Package | 5 Day(s) | 10 | 3 | 15 | 0.5 | [Trivalent Chromate] Trivalent White | Washer Included | ||
฿ 2,929.53 | BOLT | 1 Pack(s) | 1,800 Pieces Per Package | 5 Day(s) | 10 | 4 | 6 | 0.7 | [Trivalent Chromate] Trivalent White | Washer Included | ||
฿ 2,603.81 | BOLT | 1 Pack(s) | 1,600 Pieces Per Package | 5 Day(s) | 10 | 4 | 8 | 0.7 | [Trivalent Chromate] Trivalent White | Washer Included | ||
฿ 1,952.77 | BOLT | 1 Pack(s) | 1,200 Pieces Per Package | 5 Day(s) | 10 | 4 | 10 | 0.7 | [Trivalent Chromate] Trivalent White | Washer Included | ||
฿ 1,858.06 | BOLT | 1 Pack(s) | 1,200 Pieces Per Package | 5 Day(s) | 10 | 4 | 12 | 0.7 | [Trivalent Chromate] Trivalent White | Washer Included | ||
฿ 1,935.48 | BOLT | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) | 10 | 4 | 15 | 0.7 | [Trivalent Chromate] Trivalent White | Washer Included | ||
฿ 1,807.62 | BOLT | 1 Pack(s) | 900 Pieces Per Package | 5 Day(s) | 10 | 4 | 18 | 0.7 | [Trivalent Chromate] Trivalent White | Washer Included | ||
฿ 1,928.39 | BOLT | 1 Pack(s) | 800 Pieces Per Package | 5 Day(s) | 10 | 5 | 8 | 0.8 | [Trivalent Chromate] Trivalent White | Washer Included | ||
฿ 1,955.43 | BOLT | 1 Pack(s) | 800 Pieces Per Package | 5 Day(s) | 10 | 5 | 10 | 0.8 | [Trivalent Chromate] Trivalent White | Washer Included | ||
฿ 2,247.62 | BOLT | 1 Pack(s) | 2,500 Pieces Per Package | 5 Day(s) | 10 | 3 | 5 | 0.5 | [Not Provided] Fabric | Washer Included | ||
฿ 1,862.86 | FASTENING | 1 Pack(s) | 1,600 Pieces Per Package | 5 Day(s) | 10 | 4 | 8 | 0.7 | [Not Provided] Fabric | - | ||
฿ 2,903.23 | BOLT | 1 Pack(s) | 2,500 Pieces Per Package | 5 Day(s) | - | 2.6 | 5 | 0.45 | [Chromate Plating] Chromate Plating | Washer Included | ||
฿ 1,989.34 | BOLT | 1 Pack(s) | 1,600 Pieces Per Package | 5 Day(s) | - | 2.6 | 12 | 0.45 | [Chromate Plating] Chromate Plating | Washer Included | ||
฿ 2,529.53 | BOLT | 1 Pack(s) | 2,500 Pieces Per Package | 5 Day(s) | - | 3 | 6 | 0.5 | [Chromate Plating] Chromate Plating | Washer Included | ||
฿ 2,131.05 | BOLT | 1 Pack(s) | 1,600 Pieces Per Package | 5 Day(s) | - | 4 | 8 | 0.7 | [Chromate Plating] Chromate Plating | Washer Included | ||
฿ 1,598.10 | BOLT | 1 Pack(s) | 1,200 Pieces Per Package | 5 Day(s) | - | 4 | 10 | 0.7 | [Chromate Plating] Chromate Plating | Washer Included | ||
฿ 1,751.62 | BOLT | 1 Pack(s) | 1,200 Pieces Per Package | 5 Day(s) | - | 4 | 12 | 0.7 | [Chromate Plating] Chromate Plating | Washer Included | ||
฿ 1,478.48 | BOLT | 1 Pack(s) | 900 Pieces Per Package | 5 Day(s) | - | 4 | 18 | 0.7 | [Chromate Plating] Chromate Plating | Washer Included | ||
฿ 3,716.13 | BOLT | 1 Pack(s) | 1,600 Pieces Per Package | 14 Day(s) | - | 2.6 | 12 | 0.45 | [Chromate Plating] Black Chromate | Washer Included | ||
฿ 4,838.71 | BOLT | 1 Pack(s) | 2,500 Pieces Per Package | 14 Day(s) | 10 | 2.6 | 5 | 0.45 | [Chromium free] Chrome Plating White | Washer Included | ||
฿ 3,716.13 | BOLT | 1 Pack(s) | 1,600 Pieces Per Package | 14 Day(s) | 10 | 2.6 | 12 | 0.45 | [Chromium free] Chrome Plating White | Washer Included | ||
฿ 4,838.71 | BOLT | 1 Pack(s) | 2,500 Pieces Per Package | 5 Day(s) | 10 | 2.6 | 5 | 0.45 | [Nickel Plating] Nickel Plating | Washer Included | ||
฿ 3,716.13 | BOLT | 1 Pack(s) | 1,600 Pieces Per Package | 14 Day(s) | 10 | 2.6 | 12 | 0.45 | [Nickel Plating] Nickel Plating | Washer Included | ||
฿ 3,710.48 | BOLT | 1 Pack(s) | 2,500 Pieces Per Package | 5 Day(s) | 10 | 3 | 6 | 0.5 | [Nickel Plating] Nickel Plating | Washer Included | ||
฿ 2,998.86 | BOLT | 1 Pack(s) | 2,000 Pieces Per Package | 5 Day(s) | 10 | 3 | 8 | 0.5 | [Nickel Plating] Nickel Plating | Washer Included | ||
฿ 3,483.87 | BOLT | 1 Pack(s) | 1,800 Pieces Per Package | 5 Day(s) | 10 | 4 | 6 | 0.7 | [Nickel Plating] Nickel Plating | Washer Included | ||
฿ 3,096.77 | BOLT | 1 Pack(s) | 1,600 Pieces Per Package | 5 Day(s) | 10 | 4 | 8 | 0.7 | [Nickel Plating] Nickel Plating | Washer Included | ||
฿ 2,571.05 | BOLT | 1 Pack(s) | 1,200 Pieces Per Package | 5 Day(s) | 10 | 4 | 12 | 0.7 | [Nickel Plating] Nickel Plating | Washer Included | ||
฿ 2,496.00 | BOLT | 1 Pack(s) | 800 Pieces Per Package | 5 Day(s) | 10 | 5 | 8 | 0.8 | [Nickel Plating] Nickel Plating | Washer Included | ||
฿ 5,806.45 | BOLT | 1 Pack(s) | 2,500 Pieces Per Package | 14 Day(s) | 10 | 2.6 | 5 | 0.45 | [Chromium free] Non-chrome Black | Washer Included | ||
฿ 4,954.84 | BOLT | 1 Pack(s) | 1,600 Pieces Per Package | 14 Day(s) | 10 | 2.6 | 12 | 0.45 | [Chromium free] Non-chrome Black | Washer Included | ||
฿ 2,903.23 | BOLT | 1 Pack(s) | 2,500 Pieces Per Package | 14 Day(s) | - | 2.6 | 5 | 0.45 | [Bright Chrome Plating] Bright Chromate Plating | Washer Included | ||
฿ 1,858.06 | BOLT | 1 Pack(s) | 1,600 Pieces Per Package | 14 Day(s) | - | 2.6 | 12 | 0.45 | [Bright Chrome Plating] Bright Chromate Plating | Washer Included | ||
฿ 1,745.53 | BOLT | 1 Pack(s) | 800 Pieces Per Package | 5 Day(s) | - | 5 | 12 | 0.8 | [Bright Chrome Plating] Bright Chromate Plating | Washer Included |
Loading...
Detailed Shape | Pan | Mounting Hole Shape | Phillips | Basic Shape | Standard (Round) |
---|---|---|---|---|---|
Material | SWCH Equivalent | Thread Type | Metric coarse | Tip Shape | Flat End |
Sales Unit | Box/package | Application | Standard |
How can we improve?
How can we improve?