Cross-recessed (+) pan head I=4 (SW + ISO compact W assembly) machine screw

Brand :
SUNCO
Caution
- The product images are representative only. Specifications may vary by part number, including shape and color.
Product Description
A spring washer and a compact plain washer are fitted to the pan head screw to prevent it from coming loose.
Drawing

Specifications Table
| Nominal thread size | Machine Screw Main Body | Plain washer D1XT | Spring lock washer | a | ||||
|---|---|---|---|---|---|---|---|---|
| dk | k | Cross-recessed | d1 (Maximum) | |||||
| Cross-recessed number | m (Reference) | |||||||
| M2 | 3.5 | 0 -0.4 | 1.3 +/- 0.1 | 1 | 2.2 | 4.3 x 0.3 | 4 | 2.1 |
| M2.3 | 4 | 0 -0.4 | 1.5 +/- 0.1 | 1 | 2.4 | 4.6 x 0.5 | 4.6 | 2.5 |
| M2.5 | 4.5 | 0 -0.4 | 1.7 +/- 0.1 | 1 | 2.6 | 5 x 0.5 | 4.8 | 2.7 |
| M2.6 | 4.5 | 0 -0.4 | 1.7 +/- 0.1 | 1 | 2.6 | 5 x 0.5 | 4.8 | 2.7 |
| M3 | 5.5 | 0 -0.5 | 2 +/- 0.15 | 2 | 3.6 | 6 x 0.5 | 5.5 | 3.0 |
| M3.5 | 6 | 0 -0.5 | 2.3 +/- 0.15 | 2 | 3.9 | 7 x 0.5 | 6.2 | 3.4 |
| M4 | 7 | 0 -0.5 | 2.6 +/- 0.15 | 2 | 4.2 | 8 x 0.8 | 7 | 4.4 |
| M5 | 9 | 0 -0.6 | 3.3 +/- 0.15 | 2 | 4.9 | 10 x 1.0 | 8.5 | 5.4 |
| M6 | 10.5 | 0 -0.7 | 3.9 +/- 0.2 | 3 | 6.3 | 11.5 x 1.6 | 11.5 | 6.9 |
| M8 | 14 | 0 -0.8 | 5.2 +/- 0.2 | 3 | 7.8 | 15.5 x 1.6 | 14.5 | 8.4 |