1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

PITAC Cross-Head Pan P = 3 (for Thin Plate, Spring Lock Washer + JIS Captive Washer) Machine Screw【1-3,000 Pieces Per Package】 (Part Number)

BOLT

PITAC Cross-Head Pan P = 3 (for Thin Plate, Spring Lock Washer + JIS Captive Washer) Machine Screw
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 5.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A pan head-shaped screw with an embedded and unremovable spring and plain washer.

Part Number
CSPPNPP-STC-M5-12
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNominal of Thread (M) Length L (mm) Pitch
(mm)
Material Surface Treatment Tip Shape Additional Shape Sales Unit

฿ 1,625.81

BOLT 1 Pack(s)

700 Pieces Per Package

5 Day(s) -5120.8[Steel] SWCH Equivalent[Chromate Plating] Chromate Plating[Flat End] Rough headWasher IncludedBox/package

Loading...

  1. 1

Basic Information

Detailed Shape Pan Mounting Hole Shape Phillips Basic Shape Standard (Round)
Thread Type Metric coarse Application Standard

Please check the type/dimensions/specifications of the part CSPPNPP-STC-M5-12 in the PITAC Cross-Head Pan P = 3 (for Thin Plate, Spring Lock Washer + JIS Captive Washer) Machine Screw series.

Products with similar specification

Part Number
CSPPNPP-ST3B-M3-10
CSPPNPP-ST3B-M3-12
CSPPNPP-ST3W-M3-10
CSPPNPP-STC-M5-16
CSPPNPP-STC-M5-20
CSPPNPP-STC-M6-15
Part NumberPriceMinimum Order QtyNumber of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNominal of Thread (M) Length L (mm) Pitch
(mm)
Material Surface Treatment Tip Shape Additional Shape Sales Unit

฿ 3,870.97

1 Pack(s)

2,500 Pieces Per Package

14 Day(s) 103100.5[Steel] SWCH Equivalent[Trivalent Chromate] Trivalent Black[Flat End] Rough headWasher IncludedBox/package

฿ 3,870.97

1 Pack(s)

2,500 Pieces Per Package

14 Day(s) 103120.5[Steel] SWCH Equivalent[Trivalent Chromate] Trivalent Black[Flat End] Rough headWasher IncludedBox/package

฿ 2,400.00

1 Pack(s)

2,500 Pieces Per Package

5 Day(s) 103100.5[Steel] SWCH Equivalent[Trivalent Chromate] Trivalent White[Flat End] Rough headWasher IncludedBox/package

฿ 1,559.62

1 Pack(s)

600 Pieces Per Package

5 Day(s) -5160.8[Steel] SWCH Equivalent[Chromate Plating] Chromate Plating[Flat End] Rough headWasher IncludedBox/package

฿ 1,354.84

1 Pack(s)

500 Pieces Per Package

5 Day(s) -5200.8[Steel] SWCH Equivalent[Chromate Plating] Chromate Plating[Flat End] Rough headWasher IncludedBox/package

฿ 1,548.39

1 Pack(s)

400 Pieces Per Package

5 Day(s) -6151[Steel] SWCH Equivalent[Chromate Plating] Chromate Plating[Flat End] Rough headWasher IncludedBox/package