(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A pan head-shaped screw with an embedded and unremovable spring and plain washer.
Part Number |
---|
CSPPNPP-STC-M5-10 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L (mm) | Pitch (mm) | Material | Surface Treatment | Tip Shape | Additional Shape | Sales Unit |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,582.45 | BOLT | 1 Pack(s) | 700 Pieces Per Package | 5 Day(s) | - | 5 | 10 | 0.8 | [Steel] SWCH Equivalent | [Chromate Plating] Chromate Plating | [Flat End] Rough head | Washer Included | Box/package |
Loading...
Detailed Shape | Pan | Mounting Hole Shape | Phillips | Basic Shape | Standard (Round) |
---|---|---|---|---|---|
Thread Type | Metric coarse | Application | Standard |
Please check the type/dimensions/specifications of the part CSPPNPP-STC-M5-10 in the PITAC Cross-Head Pan P = 3 (for Thin Plate, Spring Lock Washer + JIS Captive Washer) Machine Screw series.
Part Number |
---|
CSPPNPP-ST3B-M3-10 |
CSPPNPP-ST3B-M3-12 |
CSPPNPP-ST3W-M3-10 |
CSPPNPP-STC-M5-12 |
CSPPNPP-STC-M5-16 |
CSPPNPP-STC-M5-20 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L (mm) | Pitch (mm) | Material | Surface Treatment | Tip Shape | Additional Shape | Sales Unit |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,870.97 | 1 Pack(s) | 2,500 Pieces Per Package | 14 Day(s) | 10 | 3 | 10 | 0.5 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | [Flat End] Rough head | Washer Included | Box/package | ||
฿ 3,870.97 | 1 Pack(s) | 2,500 Pieces Per Package | 14 Day(s) | 10 | 3 | 12 | 0.5 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent Black | [Flat End] Rough head | Washer Included | Box/package | ||
฿ 2,400.00 | 1 Pack(s) | 2,500 Pieces Per Package | 5 Day(s) | 10 | 3 | 10 | 0.5 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | [Flat End] Rough head | Washer Included | Box/package | ||
฿ 1,625.81 | 1 Pack(s) | 700 Pieces Per Package | 5 Day(s) | - | 5 | 12 | 0.8 | [Steel] SWCH Equivalent | [Chromate Plating] Chromate Plating | [Flat End] Rough head | Washer Included | Box/package | ||
฿ 1,559.62 | 1 Pack(s) | 600 Pieces Per Package | 5 Day(s) | - | 5 | 16 | 0.8 | [Steel] SWCH Equivalent | [Chromate Plating] Chromate Plating | [Flat End] Rough head | Washer Included | Box/package | ||
฿ 1,354.84 | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | - | 5 | 20 | 0.8 | [Steel] SWCH Equivalent | [Chromate Plating] Chromate Plating | [Flat End] Rough head | Washer Included | Box/package |
How can we improve?
How can we improve?