1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Brass (Low Cadmium Material) ECO-BS Decorative Screw

Brass (Low Cadmium Material) ECO-BS Decorative Screw
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 147.87/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • This product image is a representative image. For details, see the product standard.

Product Description

[Features]
The flute incorporated into the knob of the head makes it an ornamental screw that can be easily turned manually without it slipping. In addition, there is a groove for rotating the flathead screwdriver.

Part Number
SPNE-BRH-M4-20SALE
SPNE-BRH-M4-27
SPNE-BRH-M5-22
SPNE-BRH-M5-27
SPNE-BRH-M5-37
SPNE-BRH-M6-21
SPNE-BRH-M6-26
SPNE-BRH-M6-30
SPNE-BRH-M6-36
SPNE-BRH-M8-34
SPNE-BRH-M8-44
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal of Thread (M) Length L
(mm)
Pitch
(mm)

฿ 147.87

฿ 65.06

FASTENING 1 Piece(s) Same day 104200.7

฿ 159.10

SA11 FASTENING 1 Piece(s) 5 Day(s) 104270.7

฿ 157.94

SA11 FASTENING 1 Piece(s) 5 Day(s) 105220.8

฿ 166.84

SA11 FASTENING 1 Piece(s) 5 Day(s) 105270.8

฿ 193.16

SA11 FASTENING 1 Piece(s) 5 Day(s) 105370.8

฿ 181.94

SA11 FASTENING 1 Piece(s) 5 Day(s) 106211

฿ 193.16

SA11 FASTENING 1 Piece(s) 5 Day(s) 106261

฿ 189.68

SA11 FASTENING 1 Piece(s) 5 Day(s) 106301

฿ 223.74

SA1 BOLT 1 Piece(s) 5 Day(s) 106361

฿ 272.90

SA11 FASTENING 1 Piece(s) 5 Day(s) 108341.25

฿ 318.58

SA11 FASTENING 1 Piece(s) 5 Day(s) 108441.25

Loading...

  1. 1

Basic Information

Detailed Shape Standard Mounting Hole Shape Flathead Basic Shape Other screws
Material Brass Surface Treatment Chrome Plating Thread Type Metric coarse
Tip Shape Cone Point Additional Shape Standard Sales Unit Low Quantity (can be purchased from one)
Application Standard