Cross-Recessed, Slim Head Machine Screw

Brand :
SUNCO
Caution
- The product images are representative only. Specifications may vary by part number, including shape and color.
Product Description
[Material] Steel/SWCH equivalent/stainless steel/SUS304 equivalent
[Surface Treatment] trivalent black / trivalent white / trivalent white + thread lock coating (ALOK) / nickel plating / black coating / dark bronze color plating / painted head (white) / chromate / brass plating / none
Drawing

Specifications Table
| Nominal thread size | D | H | Cross Recessed Number | ||
|---|---|---|---|---|---|
| Reference dimensions | Tolerance | Reference dimensions | Tolerance | ||
| M2 | 4.0 | 0 -0.5 | 0.5 | +/- 0.1 | 0 |
| M2.6 | 5.0 | 0.6 | 1 | ||
| M3 | 6.0 | 0.8 | 1 | ||
| M4 | 8.0 | 0.9 | 2 | ||
| M5 | 9.0 | 1.0 | 2 | ||
| M6 | 10.0 | 1.2 | 2 | ||