(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Resin head screw that can be easily turned by hand without slipping thanks to the vertically grooved threaded-knob section on the head.
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L (mm) | Pitch (mm) | Detailed Shape | Surface Treatment | Sales Unit | Nominal Dimensions |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 7,978.84 | SA11 FASTENING | 1 Pack(s) | 250 Pieces Per Package | 5 Day(s) | 10 | 4 | 10 | 0.7 | Knurling | [Chrome Plating] Chrome Plating | Box/package | 4.0 | ||
฿ 29.81 ฿ 20.75 | FASTENING | 1 Piece(s) | Same day | 10 | 3 | 6 | 0.5 | Flat | [Nickel Plating] Nickel Plating | Low Quantity (can be purchased from one) | - | |||
฿ 33.68 | FASTENING | 1 Piece(s) | Same day | 10 | 3 | 8 | 0.5 | Flat | [Nickel Plating] Nickel Plating | Low Quantity (can be purchased from one) | - | |||
฿ 37.94 | FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 3 | 10 | 0.5 | Knurling | [Nickel Plating] Nickel Plating | Low Quantity (can be purchased from one) | - | |||
฿ 37.94 | FASTENING | 1 Piece(s) | Same day | 10 | 3 | 12 | 0.5 | Knurling | [Nickel Plating] Nickel Plating | Low Quantity (can be purchased from one) | - | |||
฿ 39.87 ฿ 16.75 | FASTENING | 1 Piece(s) | Same day | 10 | 3 | 15 | 0.5 | Knurling | [Nickel Plating] Nickel Plating | Low Quantity (can be purchased from one) | - | |||
฿ 40.26 ฿ 20.49 | FASTENING | 1 Piece(s) | Same day | 10 | 3 | 20 | 0.5 | Flat | [Nickel Plating] Nickel Plating | Low Quantity (can be purchased from one) | - | |||
฿ 24.77 | FASTENING | 1 Piece(s) | Same day | 10 | 4 | 8 | 0.7 | Flat | [Nickel Plating] Nickel Plating | Low Quantity (can be purchased from one) | - | |||
฿ 56.90 | FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 4 | 10 | 0.7 | Knurling | [Nickel Plating] Nickel Plating | Low Quantity (can be purchased from one) | - | |||
฿ 49.94 ฿ 16.96 | FASTENING | 1 Piece(s) | Same day | 10 | 4 | 12 | 0.7 | Flat | [Nickel Plating] Nickel Plating | Low Quantity (can be purchased from one) | - | |||
฿ 47.23 | FASTENING | 1 Piece(s) | Same day | 10 | 4 | 15 | 0.7 | Flat | [Nickel Plating] Nickel Plating | Low Quantity (can be purchased from one) | - | |||
฿ 45.68 ฿ 22.27 | FASTENING | 1 Piece(s) | Same day | 10 | 4 | 20 | 0.7 | Flat | [Nickel Plating] Nickel Plating | Low Quantity (can be purchased from one) | - | |||
฿ 56.90 | FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 5 | 15 | 0.8 | Knurling | [Nickel Plating] Nickel Plating | Low Quantity (can be purchased from one) | - | |||
฿ 60.39 | FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 5 | 20 | 0.8 | Knurling | [Nickel Plating] Nickel Plating | Low Quantity (can be purchased from one) | - | |||
฿ 68.13 | FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 5 | 25 | 0.8 | Knurling | [Nickel Plating] Nickel Plating | Low Quantity (can be purchased from one) | - |
Loading...
Mounting Hole Shape | No | Basic Shape | Other screws | Material | Brass |
---|---|---|---|---|---|
Thread Type | Metric coarse | Tip Shape | Flat End | Additional Shape | Standard |
Application | Standard |
How can we improve?
How can we improve?