(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
The knob section of the head is fluted, making it decorative and easy to turn by hand. It also contains a groove so that it can be turned with a flat head screwdriver.
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L (mm) | Pitch (mm) | Surface Treatment | Sales Unit | Nominal Dimensions |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 64.26 | FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 3 | 5 | 0.5 | [Not Provided] No | Low Quantity (can be purchased from one) | - | |||
฿ 64.26 | FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 3 | 6 | 0.5 | [Not Provided] No | Low Quantity (can be purchased from one) | - | ||
฿ 69.29 | FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 3 | 8 | 0.5 | [Not Provided] No | Low Quantity (can be purchased from one) | - | |||
฿ 68.13 | FASTENING | 1 Piece(s) | Same day | 10 | 3 | 10 | 0.5 | [Not Provided] No | Low Quantity (can be purchased from one) | - | |||
฿ 113.81 | FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 3 | 15 | 0.5 | [Not Provided] No | Low Quantity (can be purchased from one) | - | ||
฿ 91.43 ฿ 41.42 | FASTENING | 1 Piece(s) | Same day | 10 | 3 | 20 | 0.5 | [Not Provided] No | Low Quantity (can be purchased from one) | - | |||
฿ 113.81 ฿ 44.77 | FASTENING | 1 Piece(s) | Same day | 10 | 3 | 25 | 0.5 | [Not Provided] No | Low Quantity (can be purchased from one) | - | |||
฿ 68.13 | FASTENING | 1 Piece(s) | Available | Same day | 10 | 4 | 6 | 0.7 | [Not Provided] No | Low Quantity (can be purchased from one) | - | ||
฿ 63.10 | FASTENING | 1 Piece(s) | Same day | 10 | 4 | 8 | 0.7 | [Not Provided] No | Low Quantity (can be purchased from one) | - | |||
฿ 74.32 | FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 4 | 10 | 0.7 | [Not Provided] No | Low Quantity (can be purchased from one) | - | ||
฿ 86.32 | FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 4 | 12 | 0.7 | [Not Provided] No | Low Quantity (can be purchased from one) | - | ||
฿ 75.87 | FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 4 | 15 | 0.7 | [Not Provided] No | Low Quantity (can be purchased from one) | - | ||
฿ 113.81 | FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 4 | 20 | 0.7 | [Not Provided] No | Low Quantity (can be purchased from one) | - | ||
฿ 112.00 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 4 | 25 | 0.7 | [Not Provided] No | Low Quantity (can be purchased from one) | - | ||
฿ 113.81 ฿ 42.84 | FASTENING | 1 Piece(s) | Same day | 10 | 4 | 30 | 0.7 | [Not Provided] No | Low Quantity (can be purchased from one) | - | |||
฿ 111.65 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 4 | 35 | 0.7 | [Not Provided] No | Low Quantity (can be purchased from one) | - | ||
฿ 166.84 | FASTENING | 1 Piece(s) | Available | 7 Day(s) | 10 | 4 | 40 | 0.7 | [Not Provided] No | Low Quantity (can be purchased from one) | - | ||
฿ 101.71 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 5 | 10 | 0.8 | [Not Provided] No | Low Quantity (can be purchased from one) | - | ||
฿ 113.81 ฿ 40.48 | FASTENING | 1 Piece(s) | Same day | 10 | 5 | 15 | 0.8 | [Not Provided] No | Low Quantity (can be purchased from one) | - | |||
฿ 113.81 ฿ 34.25 | FASTENING | 1 Piece(s) | Same day | 10 | 5 | 20 | 0.8 | [Not Provided] No | Low Quantity (can be purchased from one) | - | |||
฿ 109.72 ฿ 49.11 | FASTENING | 1 Piece(s) | Same day | 10 | 5 | 25 | 0.8 | [Not Provided] No | Low Quantity (can be purchased from one) | - | |||
฿ 128.90 ฿ 59.72 | FASTENING | 1 Piece(s) | Same day | 10 | 5 | 30 | 0.8 | [Not Provided] No | Low Quantity (can be purchased from one) | - | |||
฿ 111.65 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 5 | 35 | 0.8 | [Not Provided] No | Low Quantity (can be purchased from one) | - | ||
฿ 155.23 ฿ 68.77 | FASTENING | 1 Piece(s) | Same day | 10 | 5 | 40 | 0.8 | [Not Provided] No | Low Quantity (can be purchased from one) | - | |||
฿ 113.81 | FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 6 | 10 | 1 | [Not Provided] No | Low Quantity (can be purchased from one) | - | ||
฿ 113.81 ฿ 30.57 | FASTENING | 1 Piece(s) | Same day | 10 | 6 | 12 | 1 | [Not Provided] No | Low Quantity (can be purchased from one) | - | |||
฿ 113.81 | FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 6 | 15 | 1 | [Not Provided] No | Low Quantity (can be purchased from one) | - | ||
฿ 80.52 ฿ 38.18 | FASTENING | 1 Piece(s) | Same day | 10 | 6 | 20 | 1 | [Not Provided] No | Low Quantity (can be purchased from one) | - | |||
฿ 128.90 | FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 6 | 25 | 1 | [Not Provided] No | Low Quantity (can be purchased from one) | - | ||
฿ 136.26 ฿ 45.74 | FASTENING | 1 Piece(s) | Same day | 10 | 6 | 30 | 1 | [Not Provided] No | Low Quantity (can be purchased from one) | - | |||
฿ 151.74 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 6 | 35 | 1 | [Not Provided] No | Low Quantity (can be purchased from one) | - | ||
฿ 159.10 ฿ 70.48 | FASTENING | 1 Piece(s) | Same day | 10 | 6 | 40 | 1 | [Not Provided] No | Low Quantity (can be purchased from one) | - | |||
฿ 23,541.68 | SA11 FASTENING | 1 Pack(s) | 500 Pieces Per Package | 14 Day(s) | 10 | 3 | 5 | 0.5 | [Black Painted] Black Paint | Box/package | 3.0 | ||
฿ 68.13 | FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 3 | 6 | 0.5 | [Black Painted] Black Paint | Low Quantity (can be purchased from one) | - | ||
฿ 26,129.03 | SA11 FASTENING | 1 Pack(s) | 500 Pieces Per Package | 14 Day(s) | 10 | 3 | 8 | 0.5 | [Black Painted] Black Paint | Box/package | - | ||
฿ 20,206.45 | SA11 FASTENING | 1 Pack(s) | 450 Pieces Per Package | 5 Day(s) | 10 | 3 | 10 | 0.5 | [Black Painted] Black Paint | Box/package | - | ||
฿ 24,154.84 | SA11 FASTENING | 1 Pack(s) | 400 Pieces Per Package | 5 Day(s) | 10 | 3 | 12 | 0.5 | [Black Painted] Black Paint | Box/package | - | ||
฿ 100.58 ฿ 45.11 | FASTENING | 1 Piece(s) | Same day | 10 | 3 | 15 | 0.5 | [Black Painted] Black Paint | Low Quantity (can be purchased from one) | - | |||
฿ 114.29 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 3 | 20 | 0.5 | [Black Painted] Black Paint | Low Quantity (can be purchased from one) | - | ||
฿ 23,806.45 | SA11 FASTENING | 1 Pack(s) | 300 Pieces Per Package | 14 Day(s) | 10 | 3 | 25 | 0.5 | [Black Painted] Black Paint | Box/package | - | ||
฿ 16,838.71 | SA11 FASTENING | 1 Pack(s) | 300 Pieces Per Package | 5 Day(s) | 10 | 4 | 6 | 0.7 | [Black Painted] Black Paint | Box/package | - | ||
฿ 14,322.58 | SA11 FASTENING | 1 Pack(s) | 250 Pieces Per Package | 5 Day(s) | 10 | 4 | 8 | 0.7 | [Black Painted] Black Paint | Box/package | - | ||
฿ 74.32 ฿ 26.84 | FASTENING | 1 Piece(s) | Same day | 10 | 4 | 10 | 0.7 | [Black Painted] Black Paint | Low Quantity (can be purchased from one) | - | |||
฿ 15,870.97 | SA11 FASTENING | 1 Pack(s) | 250 Pieces Per Package | 5 Day(s) | 10 | 4 | 12 | 0.7 | [Black Painted] Black Paint | Box/package | - | ||
฿ 93.72 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 4 | 15 | 0.7 | [Black Painted] Black Paint | Low Quantity (can be purchased from one) | - | ||
฿ 16,800.00 | SA11 FASTENING | 1 Pack(s) | 200 Pieces Per Package | 14 Day(s) | 10 | 4 | 20 | 0.7 | [Black Painted] Black Paint | Box/package | - | ||
฿ 132.77 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 4 | 25 | 0.7 | [Black Painted] Black Paint | Low Quantity (can be purchased from one) | - | ||
฿ 14,980.65 | SA11 FASTENING | 1 Pack(s) | 150 Pieces Per Package | 14 Day(s) | 10 | 4 | 30 | 0.7 | [Black Painted] Black Paint | Box/package | - | ||
฿ 16,954.84 | SA11 FASTENING | 1 Pack(s) | 150 Pieces Per Package | 14 Day(s) | 10 | 4 | 35 | 0.7 | [Black Painted] Black Paint | Box/package | - | ||
฿ 21,019.35 | SA11 FASTENING | 1 Pack(s) | 150 Pieces Per Package | 14 Day(s) | 10 | 4 | 40 | 0.7 | [Black Painted] Black Paint | Box/package | - | ||
฿ 13,316.13 | SA11 FASTENING | 1 Pack(s) | 200 Pieces Per Package | 14 Day(s) | 10 | 5 | 10 | 0.8 | [Black Painted] Black Paint | Box/package | - | ||
฿ 14,400.00 | SA11 FASTENING | 1 Pack(s) | 200 Pieces Per Package | 14 Day(s) | 10 | 5 | 12 | 0.8 | [Black Painted] Black Paint | Box/package | - | ||
฿ 15,019.35 | SA11 FASTENING | 1 Pack(s) | 200 Pieces Per Package | 5 Day(s) | 10 | 5 | 15 | 0.8 | [Black Painted] Black Paint | Box/package | - | ||
฿ 125.72 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 5 | 20 | 0.8 | [Black Painted] Black Paint | Low Quantity (can be purchased from one) | - | ||
฿ 14,516.13 | SA11 FASTENING | 1 Pack(s) | 150 Pieces Per Package | 14 Day(s) | 10 | 5 | 25 | 0.8 | [Black Painted] Black Paint | Box/package | - | ||
฿ 16,258.06 | SA11 FASTENING | 1 Pack(s) | 150 Pieces Per Package | 14 Day(s) | 10 | 5 | 30 | 0.8 | [Black Painted] Black Paint | Box/package | - | ||
฿ 17,941.94 | SA11 FASTENING | 1 Pack(s) | 150 Pieces Per Package | 14 Day(s) | 10 | 5 | 35 | 0.8 | [Black Painted] Black Paint | Box/package | - | ||
฿ 20,322.58 | SA11 FASTENING | 1 Pack(s) | 150 Pieces Per Package | 14 Day(s) | 10 | 5 | 40 | 0.8 | [Black Painted] Black Paint | Box/package | - | ||
฿ 17,883.87 | SA11 FASTENING | 1 Pack(s) | 200 Pieces Per Package | 14 Day(s) | 10 | 6 | 10 | 1 | [Black Painted] Black Paint | Box/package | - | ||
฿ 17,883.87 | SA11 FASTENING | 1 Pack(s) | 200 Pieces Per Package | 14 Day(s) | 10 | 6 | 12 | 1 | [Black Painted] Black Paint | Box/package | - | ||
฿ 18,812.90 ฿ 7,784.78 | FASTENING | 1 Pack(s) | 200 Pieces Per Package | Same day | 10 | 6 | 15 | 1 | [Black Painted] Black Paint | Box/package | - | ||
฿ 16,490.32 | SA11 FASTENING | 1 Pack(s) | 150 Pieces Per Package | 5 Day(s) | 10 | 6 | 20 | 1 | [Black Painted] Black Paint | Box/package | - | ||
฿ 17,361.29 | SA11 FASTENING | 1 Pack(s) | 150 Pieces Per Package | 14 Day(s) | 10 | 6 | 25 | 1 | [Black Painted] Black Paint | Box/package | - | ||
฿ 12,116.13 | SA11 FASTENING | 1 Pack(s) | 100 Pieces Per Package | 14 Day(s) | 10 | 6 | 30 | 1 | [Black Painted] Black Paint | Box/package | - | ||
฿ 12,580.65 | SA11 FASTENING | 1 Pack(s) | 100 Pieces Per Package | 14 Day(s) | 10 | 6 | 35 | 1 | [Black Painted] Black Paint | Box/package | - | ||
฿ 10,436.13 | SA11 FASTENING | 1 Pack(s) | 80 Pieces Per Package | 14 Day(s) | 10 | 6 | 40 | 1 | [Black Painted] Black Paint | Box/package | - |
Loading...
Detailed Shape | Knurling | Mounting Hole Shape | Flathead | Basic Shape | Standard (Round) |
---|---|---|---|---|---|
Material | Equivalent to SUS304 | Thread Type | Metric coarse | Tip Shape | Flat End |
Additional Shape | Standard | Application | Standard |
How can we improve?
How can we improve?