(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
The flute incorporated into the knob of the head makes it an ornamental screw that can be easily turned manually without slipping. In addition, there is a groove for rotating the flathead screwdriver.
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L (mm) | Pitch (mm) | Surface Treatment | Sales Unit |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 22.45 ฿ 5.62 | FASTENING | 1 Piece(s) | Same day | 10 | 4 | 8 | 0.7 | [Not Provided] No | Low Quantity (can be purchased from one) | |||
฿ 19.81 ฿ 9.79 | FASTENING | 1 Piece(s) | Same day | 10 | 4 | 10 | 0.7 | [Not Provided] No | Low Quantity (can be purchased from one) | |||
฿ 28.26 ฿ 21.32 | FASTENING | 1 Piece(s) | Same day | 10 | 4 | 15 | 0.7 | [Not Provided] No | Low Quantity (can be purchased from one) | |||
฿ 37.94 ฿ 20.74 | FASTENING | 1 Piece(s) | Same day | 10 | 4 | 30 | 0.7 | [Not Provided] No | Low Quantity (can be purchased from one) | |||
฿ 37.94 ฿ 12.89 | FASTENING | 1 Piece(s) | Same day | 10 | 5 | 15 | 0.8 | [Not Provided] No | Low Quantity (can be purchased from one) | |||
฿ 32.39 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 5 | 20 | 0.8 | [Not Provided] No | Low Quantity (can be purchased from one) | ||
฿ 37.94 ฿ 10.28 | FASTENING | 1 Piece(s) | Same day | 10 | 6 | 15 | 1 | [Not Provided] No | Low Quantity (can be purchased from one) | |||
฿ 36.96 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 6 | 25 | 1 | [Not Provided] No | Low Quantity (can be purchased from one) | ||
฿ 98.67 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 6 | 35 | 1 | [Not Provided] No | Low Quantity (can be purchased from one) | ||
฿ 28.26 ฿ 11.44 | FASTENING | 1 Piece(s) | Same day | 10 | 3 | 6 | 0.5 | [Chrome Plating] Chrome Plating | Low Quantity (can be purchased from one) | |||
฿ 29.34 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 3 | 15 | 0.5 | [Chrome Plating] Chrome Plating | Low Quantity (can be purchased from one) | ||
฿ 29.34 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 4 | 8 | 0.7 | [Chrome Plating] Chrome Plating | Low Quantity (can be purchased from one) | ||
฿ 63.24 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 4 | 10 | 0.7 | [Chrome Plating] Chrome Plating | Low Quantity (can be purchased from one) | ||
฿ 33.53 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 4 | 12 | 0.7 | [Chrome Plating] Chrome Plating | Low Quantity (can be purchased from one) | ||
฿ 32.00 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 4 | 15 | 0.7 | [Chrome Plating] Chrome Plating | Low Quantity (can be purchased from one) | ||
฿ 56.90 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 4 | 30 | 0.7 | [Chrome Plating] Chrome Plating | Low Quantity (can be purchased from one) | |||
฿ 39.24 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 5 | 10 | 0.8 | [Chrome Plating] Chrome Plating | Low Quantity (can be purchased from one) | ||
฿ 56.90 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 5 | 15 | 0.8 | [Chrome Plating] Chrome Plating | Low Quantity (can be purchased from one) | |||
฿ 50.29 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 5 | 20 | 0.8 | [Chrome Plating] Chrome Plating | Low Quantity (can be purchased from one) | ||
฿ 37.94 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 6 | 8 | 1 | [Chrome Plating] Chrome Plating | Low Quantity (can be purchased from one) | |||
฿ 41.15 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 6 | 15 | 1 | [Chrome Plating] Chrome Plating | Low Quantity (can be purchased from one) | ||
฿ 3,445.16 | SA11 FASTENING | 1 Pack(s) | 100 Pieces Per Package | 14 Day(s) | 10 | 6 | 25 | 1 | [Chrome Plating] Chrome Plating | Box/package | ||
฿ 117.29 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 6 | 35 | 1 | [Chrome Plating] Chrome Plating | Low Quantity (can be purchased from one) | |||
฿ 22.45 | FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 3 | 6 | 0.5 | [Nickel Plating] Nickel Plating | Low Quantity (can be purchased from one) | |||
฿ 28.26 | FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 3 | 8 | 0.5 | [Nickel Plating] Nickel Plating | Low Quantity (can be purchased from one) | |||
฿ 18.58 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 3 | 10 | 0.5 | [Nickel Plating] Nickel Plating | Low Quantity (can be purchased from one) | |||
฿ 20.19 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 3 | 12 | 0.5 | [Nickel Plating] Nickel Plating | Low Quantity (can be purchased from one) | ||
฿ 28.26 ฿ 12.31 | FASTENING | 1 Piece(s) | Same day | 10 | 3 | 15 | 0.5 | [Nickel Plating] Nickel Plating | Low Quantity (can be purchased from one) | |||
฿ 37.94 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 3 | 20 | 0.5 | [Nickel Plating] Nickel Plating | Low Quantity (can be purchased from one) | |||
฿ 33.91 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 3 | 25 | 0.5 | [Nickel Plating] Nickel Plating | Low Quantity (can be purchased from one) | ||
฿ 18.67 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 4 | 6 | 0.7 | [Nickel Plating] Nickel Plating | Low Quantity (can be purchased from one) | ||
฿ 21.72 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 4 | 8 | 0.7 | [Nickel Plating] Nickel Plating | Low Quantity (can be purchased from one) | ||
฿ 22.84 ฿ 9.40 | FASTENING | 1 Piece(s) | Same day | 10 | 4 | 10 | 0.7 | [Nickel Plating] Nickel Plating | Low Quantity (can be purchased from one) | |||
฿ 25.53 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 4 | 12 | 0.7 | [Nickel Plating] Nickel Plating | Low Quantity (can be purchased from one) | ||
฿ 50.39 ฿ 30.33 | FASTENING | 1 Piece(s) | Same day | 10 | 4 | 15 | 0.7 | [Nickel Plating] Nickel Plating | Low Quantity (can be purchased from one) | |||
฿ 35.81 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 4 | 20 | 0.7 | [Nickel Plating] Nickel Plating | Low Quantity (can be purchased from one) | ||
฿ 44.13 ฿ 28.01 | FASTENING | 1 Piece(s) | Same day | 10 | 4 | 25 | 0.7 | [Nickel Plating] Nickel Plating | Low Quantity (can be purchased from one) | |||
฿ 45.72 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 4 | 30 | 0.7 | [Nickel Plating] Nickel Plating | Low Quantity (can be purchased from one) | ||
฿ 113.81 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 4 | 40 | 0.7 | [Nickel Plating] Nickel Plating | Low Quantity (can be purchased from one) | |||
฿ 30.48 ฿ 11.50 | FASTENING | 1 Piece(s) | Same day | 10 | 5 | 10 | 0.8 | [Nickel Plating] Nickel Plating | Low Quantity (can be purchased from one) | |||
฿ 37.94 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 5 | 12 | 0.8 | [Nickel Plating] Nickel Plating | Low Quantity (can be purchased from one) | |||
฿ 35.05 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 5 | 15 | 0.8 | [Nickel Plating] Nickel Plating | Low Quantity (can be purchased from one) | ||
฿ 40.39 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 5 | 20 | 0.8 | [Nickel Plating] Nickel Plating | Low Quantity (can be purchased from one) | ||
฿ 44.96 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 5 | 25 | 0.8 | [Nickel Plating] Nickel Plating | Low Quantity (can be purchased from one) | ||
฿ 49.53 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 5 | 30 | 0.8 | [Nickel Plating] Nickel Plating | Low Quantity (can be purchased from one) | ||
฿ 117.29 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 5 | 35 | 0.8 | [Nickel Plating] Nickel Plating | Low Quantity (can be purchased from one) | |||
฿ 132.77 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 5 | 40 | 0.8 | [Nickel Plating] Nickel Plating | Low Quantity (can be purchased from one) | |||
฿ 28.58 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 6 | 8 | 1 | [Nickel Plating] Nickel Plating | Low Quantity (can be purchased from one) | ||
฿ 32.00 ฿ 11.50 | FASTENING | 1 Piece(s) | Same day | 10 | 6 | 10 | 1 | [Nickel Plating] Nickel Plating | Low Quantity (can be purchased from one) | |||
฿ 33.15 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 6 | 12 | 1 | [Nickel Plating] Nickel Plating | Low Quantity (can be purchased from one) | ||
฿ 38.48 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 6 | 15 | 1 | [Nickel Plating] Nickel Plating | Low Quantity (can be purchased from one) | ||
฿ 41.15 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 6 | 20 | 1 | [Nickel Plating] Nickel Plating | Low Quantity (can be purchased from one) | ||
฿ 44.19 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 6 | 25 | 1 | [Nickel Plating] Nickel Plating | Low Quantity (can be purchased from one) | ||
฿ 48.00 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 6 | 30 | 1 | [Nickel Plating] Nickel Plating | Low Quantity (can be purchased from one) | ||
฿ 113.81 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 6 | 35 | 1 | [Nickel Plating] Nickel Plating | Low Quantity (can be purchased from one) | |||
฿ 128.90 ฿ 63.79 | FASTENING | 1 Piece(s) | Same day | 10 | 6 | 40 | 1 | [Nickel Plating] Nickel Plating | Low Quantity (can be purchased from one) | |||
฿ 159.10 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 6 | 50 | 1 | [Nickel Plating] Nickel Plating | Low Quantity (can be purchased from one) |
Loading...
Detailed Shape | Knurling | Mounting Hole Shape | Flathead | Basic Shape | Standard (Round) |
---|---|---|---|---|---|
Material | Brass | Thread Type | Metric coarse | Tip Shape | Flat End |
Additional Shape | Standard | Application | Standard |
How can we improve?
How can we improve?