(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Knob bolt whose head is butterfly-shaped. POM (polyacetal) is crystalline engineering plastic and has excellent mechanical characteristics such as excellent fatigue resistance, friction resistance, abrasion resistance, and chemical resistance.
Part Number |
---|
HANWGA-POM-M5-15 |
HANWGA-POM-M5-20 |
HANWGA-POM-M5-25 |
HANWGA-POM-M6-15 |
HANWGA-POM-M6-20 |
HANWGA-POM-M6-25 |
HANWGA-POM-M8-15 |
HANWGA-POM-M8-20 |
HANWGA-POM-M8-25 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L (mm) | Pitch (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 13.94 ฿ 7.65 | FASTENING | 1 Piece(s) | Same day | 10 | 5 | 15 | 0.8 | ||
฿ 18.63 ฿ 8.53 | FASTENING | 1 Piece(s) | Same day | 10 | 5 | 20 | 0.8 | ||
฿ 19.64 ฿ 8.61 | FASTENING | 1 Piece(s) | Same day | 10 | 5 | 25 | 0.8 | ||
฿ 28.19 | FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 6 | 15 | 1 | |
฿ 17.53 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 6 | 20 | 1 | |
฿ 19.57 | FASTENING | 1 Piece(s) | Available | Same day | 10 | 6 | 25 | 1 | |
฿ 20.19 ฿ 10.64 | FASTENING | 1 Piece(s) | Same day | 10 | 8 | 15 | 1.25 | ||
฿ 21.72 ฿ 8.65 | FASTENING | 1 Piece(s) | Same day | 10 | 8 | 20 | 1.25 | ||
฿ 28.26 | FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 8 | 25 | 1.25 |
Loading...
Detailed Shape | Butterfly | Mounting Hole Shape | No | Basic Shape | Hand tightening bolt |
---|---|---|---|---|---|
Material | Resin | Surface Treatment | No | Thread Type | Metric coarse |
Tip Shape | Flat End | Additional Shape | Standard | Sales Unit | Low Quantity (can be purchased from one) |
Application | Standard | Plastic Material | POM Polyacetal (Duracon) |
How can we improve?
How can we improve?