(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
An ornamental screw that is lightweight and has succeeded in reducing the cost by about 1/3 to 1/10 compared to conventional metal grinding.
[Feature]
· Excellent heat resistance of 110°C.
Part Number |
---|
SPNURK3-ST3W-M5-19 |
SPNURK3-ST3W-M5-27 |
SPNURK3-ST3W-M6-10 |
SPNURK3-ST3W-M6-16 |
SPNURK3-ST3W-M6-21 |
SPNURK3-SUS-M5-9 |
SPNURK3-SUS-M5-15 |
SPNURK3-SUS-M6-21 |
SPNURK3-SUS-M6-26 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L (mm) | Pitch (mm) | Material | Surface Treatment | Sales Unit |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 14.92 | FASTENING | 1 Piece(s) | 31 Day(s) | 10 | 5 | 19 | 0.8 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Low Quantity (can be purchased from one) | |||
฿ 2,465.91 | SA11 FASTENING | 1 Pack(s) | 300 Pieces Per Package | 31 Day(s) | 10 | 5 | 27 | 0.8 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Box/package | ||
฿ 305.00 | SA11 FASTENING | 1 Pack(s) | 10 Pieces Per Package | 11 Day(s) | 10 | 6 | 10 | 1 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Low Quantity (can be purchased from one) | ||
฿ 16.28 | SA11 FASTENING | 1 Piece(s) | 31 Day(s) | 10 | 6 | 16 | 1 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Low Quantity (can be purchased from one) | |||
฿ 17.94 | FASTENING | 1 Piece(s) | 31 Day(s) | 10 | 6 | 21 | 1 | [Steel] SWCH Equivalent | [Trivalent Chromate] Trivalent White | Low Quantity (can be purchased from one) | |||
฿ 367.00 | SA11 FASTENING | 1 Pack(s) | 10 Pieces Per Package | 11 Day(s) | 10 | 5 | 9 | 0.8 | [Stainless Steel] Equivalent to SUS304 | [Not Provided] No | Low Quantity (can be purchased from one) | ||
฿ 19.32 | SA11 FASTENING | 1 Piece(s) | 31 Day(s) | 10 | 5 | 15 | 0.8 | [Stainless Steel] Equivalent to SUS304 | [Not Provided] No | Low Quantity (can be purchased from one) | |||
฿ 21.85 | DMB BOLT | 1 Piece(s) | 5 Day(s) | 10 | 6 | 21 | 0.7 | [Stainless Steel] Equivalent to SUS304 | [Not Provided] No | Low Quantity (can be purchased from one) | |||
฿ 26.41 | SA11 FASTENING | 1 Piece(s) | 31 Day(s) | 10 | 6 | 26 | 1 | [Stainless Steel] Equivalent to SUS304 | [Not Provided] No | Low Quantity (can be purchased from one) |
Loading...
Detailed Shape | urea | Mounting Hole Shape | No | Basic Shape | Other screws |
---|---|---|---|---|---|
Thread Type | Metric coarse | Tip Shape | Flat End | Additional Shape | Standard |
Application | Standard |
How can we improve?
How can we improve?