1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

White UF Cosmetic Screws Number 3【1-400 Pieces Per Package】 (SPNURS3-SUS-M5-22)

SA11 FASTENING

White UF Cosmetic Screws Number 3 (SPNURS3-SUS-M5-22)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

An ornamental screw that is lightweight and has succeeded in reducing the cost by about 1/3 to 1/10 compared to conventional metal grinding.
[Feature]
· Excellent heat resistance of 110°C.
[Applications]
· Installation of reflectors for light fixtures.
· Various display equipment.
· Electrical equipment, general equipment, office equipment, etc.

Part Number
SPNURS3-SUS-M5-22
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal of Thread (M) Length L
(mm)
Pitch
(mm)
Material Surface Treatment

฿ 21.57

SA11 FASTENING 1 Piece(s) 31 Day(s) 105220.8[Stainless Steel] Equivalent to SUS304[Not Provided] No

Loading...

  1. 1

Basic Information

Detailed Shape urea Mounting Hole Shape No Basic Shape Other screws
Thread Type Metric coarse Tip Shape Flat End Additional Shape Standard
Sales Unit Low Quantity (can be purchased from one) Application Standard