(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Lightweight. An ornamental screw that has succeeded in reducing the cost by about 1/3 to 1/10 compared to conventional metal grinding.
[Feature]
· Excellent heat resistance of 110°C.
[Applications]
· Installation of reflectors for light fixtures.
· Various display equipment.
· Electrical equipment, general equipment, office equipment, etc.
Part Number |
---|
SPNURS2-SUS-M4-8 |
SPNURS2-SUS-M4-10 |
SPNURS2-SUS-M4-14 |
SPNURS2-SUS-M4-23 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Length L (mm) |
---|---|---|---|---|---|---|---|
฿ 11.23 | FASTENING | 1 Piece(s) | Quote | 10 | 8 | ||
฿ 11.23 | SA11 FASTENING | 1 Piece(s) | 31 Day(s) | 10 | 10 | ||
฿ 12.39 | SA11 FASTENING | 1 Piece(s) | 31 Day(s) | 10 | 14 | ||
฿ 13.94 | SA11 FASTENING | 1 Piece(s) | 31 Day(s) | 10 | 23 |
Loading...
Nominal of Thread (M) | 4 | Pitch(mm) | 0.7 | Detailed Shape | urea |
---|---|---|---|---|---|
Mounting Hole Shape | No | Basic Shape | Other screws | Material | Equivalent to SUS304 |
Surface Treatment | No | Thread Type | Metric coarse | Tip Shape | Flat End |
Additional Shape | Standard | Sales Unit | Low Quantity (can be purchased from one) | Application | Standard |
How can we improve?
How can we improve?