1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Cold Butterfly Bolt R Type【1-1,000 Pieces Per Package】 (Part Number)

Cold Butterfly Bolt R Type
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 9.30/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Since the film thickness of hot zinc plating is very thick, please select products with the same surface treatment on the other side.
  • This product image is a representative image. For details, see the product standard.

Product Description

[Materials] Equivalent to SWCH, Equivalent to SUS304
[Surface treatment] None, Trivalent chromate, Trivalent black, Trivalent white, Bright chromate plating, Hot dip galvanized, Chromate plating, Chromate plating, Green chromate, Black chromate, Nickel plating, Chrome plating, German-brown plating, Black paint

Part Number
HANWGRR-STC-M10-100
HANWGRR-STCB-M10-100
HANWGRR-STCG-M10-100
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNominal of Thread (M) Length L
(mm)
Pitch
(mm)
Material Surface Treatment Additional Shape Sales Unit Application

฿ 3,967.74

FASTENING 1 Pack(s)

50 Pieces Per Package

13 Day(s) -101001.5[Steel] SWCH Equivalent[Chromate Plating] Chromate PlatingStandardBox/packageStandard

฿ 5,496.77

FASTENING 1 Pack(s)

50 Pieces Per Package

13 Day(s) -101001.5[Steel] SWCH Equivalent[Chromate Plating] Black ChromateStandardBox/packageStandard

฿ 4,954.84

FASTENING 1 Pack(s)

50 Pieces Per Package

13 Day(s) -101001.5[Steel] SWCH Equivalent[Chromate Plating] Green ChromateStandardBox/packageStandard

Loading...

  1. 1

Basic Information

Detailed Shape Butterfly Basic Shape Hand tightening bolt Thread Type Metric coarse
Tip Shape Flat End