(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Materials] Equivalent to SWCH, Equivalent to SUS304
[Surface treatment] None, Trivalent chromate, Trivalent black, Trivalent white, Bright chromate plating, Hot dip galvanized, Chromate plating, Chromate plating, Green chromate, Black chromate, Nickel plating, Chrome plating, German-brown plating, Black paint
Part Number |
---|
HANWGRR-STC-M5-15 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L (mm) | Pitch (mm) | Material | Surface Treatment | Additional Shape | Sales Unit | Application |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 14.56 | FASTENING | 1 Piece(s) | Available | 5 Day(s) | - | 5 | 15 | 0.8 | [Steel] SWCH Equivalent | [Chromate Plating] Chromate Plating | Standard | Low Quantity (can be purchased from one) | Standard |
Loading...
Detailed Shape | Butterfly | Basic Shape | Hand tightening bolt | Thread Type | Metric coarse |
---|---|---|---|---|---|
Tip Shape | Flat End |
Please check the type/dimensions/specifications of the part HANWGRR-STC-M5-15 in the Cold Butterfly Bolt R Type series.
Part Number |
---|
HANWGRR-ST-M10-30 |
HANWGRR-ST-M10-35 |
HANWGRR-ST-M10-40 |
HANWGRR-STC-M5-20 |
HANWGRR-STC-M5-25 |
HANWGRR-STC-M5-30 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L (mm) | Pitch (mm) | Material | Surface Treatment | Additional Shape | Sales Unit | Application |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,655.48 | 1 Pack(s) | 120 Pieces Per Package | 5 Day(s) | 10 | 10 | 30 | 1.5 | [Steel] SWCH Equivalent | [Not Provided] Fabric | Standard | Box/package | Standard | ||
฿ 2,400.00 | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | 10 | 10 | 35 | 1.5 | [Steel] SWCH Equivalent | [Not Provided] Fabric | Standard | Box/package | Standard | ||
฿ 2,391.24 | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) | 10 | 10 | 40 | 1.5 | [Steel] SWCH Equivalent | [Not Provided] Fabric | Standard | Box/package | Standard | ||
฿ 14.90 | 1 Piece(s) | Available | 5 Day(s) | - | 5 | 20 | 0.8 | [Steel] SWCH Equivalent | [Chromate Plating] Chromate Plating | Standard | Low Quantity (can be purchased from one) | Standard | ||
฿ 2,854.10 | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | - | 5 | 25 | 0.8 | [Steel] SWCH Equivalent | [Chromate Plating] Chromate Plating | Standard | Box/package | Standard | ||
฿ 13.74 | 1 Piece(s) | Available | 5 Day(s) | - | 5 | 30 | 0.8 | [Steel] SWCH Equivalent | [Chromate Plating] Chromate Plating | Standard | Low Quantity (can be purchased from one) | Standard |
How can we improve?
How can we improve?