(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The head is a knob bolt made from polyamide plastic.
Part Number |
---|
HANWGP2-SUS-M4-10 |
HANWGP2-SUS-M4-12 |
HANWGP2-SUS-M5-10 |
HANWGP2-SUS-M5-25 |
HANWGP2-SUS-M6-10 |
HANWGP2-SUS-M6-15 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Length L or l (mm) (mm) | Pitch (mm) | Sales Unit |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 116.81 ฿ 81.87 | FASTENING | 1 Piece(s) | Same day | 10 | 4 | 10 | 0.7 | Low Quantity (can be purchased from one) | |||
฿ 68.58 ฿ 33.39 | FASTENING | 1 Piece(s) | Same day | 10 | 4 | 12 | 0.7 | Low Quantity (can be purchased from one) | |||
฿ 32.80 | SA11 FASTENING | 1 Piece(s) | 5 Day(s) | 10 | 5 | 10 | 0.8 | Low Quantity (can be purchased from one) | |||
฿ 4,771.43 | SA11 FASTENING | 1 Pack(s) | 200 Pieces Per Package | 5 Day(s) | 10 | 5 | 25 | 0.8 | Box/package | ||
฿ 39.62 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 6 | 10 | 1 | Low Quantity (can be purchased from one) | ||
฿ 40.39 | SA11 FASTENING | 1 Piece(s) | Available | 5 Day(s) | 10 | 6 | 15 | 1 | Low Quantity (can be purchased from one) |
Loading...
Detailed Shape | Butterfly | Basic Shape | Hand tightening bolt | Material | Equivalent to SUS304 |
---|---|---|---|---|---|
Surface Treatment | No | Thread Type | Metric coarse | Tip Shape | Flat End |
Additional Shape | Standard | Application | Standard |
How can we improve?
How can we improve?