Eye Bolt, Long Shank

Brand :
SUNCO

Caution

  • Please note that if the mating part is to be prepared by the customer, it will not fit unless it is over-tapped according to the standard.
  • Since hot-dip galvanizing results in a very thick coating, please select a product with the same surface treatment for the mating component.
  • The product images are representative only. Specifications may vary by part number, including shape and color.

Product Description

The neck of the ring is longer than standard products, so it is used in recessed areas or where a protrusion is required.

Drawing

Specifications Table

unit: mm

Nominal thread size dabCDthH
(Reference value)
Operating load
KN
(reference value)
CoarsePitchSteelSUSSteelSUSSteelSUSSteelSUSSteelSUSSteelSUSSteelSUS
M61.0261651313.54.9613.51426.5270.588
M81.2532.6206.31651733.30.785
M101.5412582072141.51.47
M121.7550301025926512.16
M162.0603512.5301130604.41
M202.5724016351335716.18
M22
(Base material / no plating)
2.581804544181940401516.5404380.5847.74
M22
(with plating)
2.590-49.2-20.2-45-18.5-46-91-
M243.0905020451845909.32
M303.5110602560225511014.7
M364.01337031.5702665131.522.6

Due to the posture or swaying of the product during lifting or moving, the load may not be evenly distributed across all bolts. Therefore, regardless of the number used simultaneously, the load specified in the table applies.

Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

Eye Bolt, Long Shank | SUNCO | MISUMI Thailand