1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hook-and-Loop Nut【10 Pieces Per Package】

Hook-and-Loop Nut
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,359.24/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A new type of nut that breaks the stereotype.
Economic handling of unscheduled expansion work or forgetting to insert nuts or extension of the middle part of the hanging bolt is possible.
Can be attached to the middle portion of suspension bolts that give fixed support to equipment such as ceiling base, all types of piping, wiring, etc.
Extra nut driver is unnecessary and can be easily attached wherever necessary.

Part Number
HNTA-ST-M12
HNTA-ST-M16SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNominal of Thread (M)

฿ 1,359.24

NUT 1 Pack(s)

10 Pieces Per Package

5 Day(s) 1012

฿ 1,529.03

฿ 648.61

NUT 1 Pack(s)

10 Pieces Per Package

Same day 1016

Loading...

  1. 1

Basic Information

Material Zinc Die-Casting Thread Type Metric coarse Surface Treatment Fabric
Sales Unit Box/package Applications, Functions Post Tied Surface Treatment (Details) Fabric