1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Fit Nut【500-1,000 Pieces Per Package】

Fit Nut
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 5,371.96/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A nut that can be reliably fixed with the other side by press fitting into a mounting hole that is slightly smaller than the axial part.

Part Number
HNTC-ST3W-M3
HNTC-ST3W-M4
HNTC-ST3W-M6
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSThread Nominal (M)

฿ 8,699.19

NUT 1 Pack(s)

1,000 Pieces Per Package

5 Day(s) 103

฿ 9,801.33

SA1 NUT 1 Pack(s)

1,000 Pieces Per Package

5 Day(s) 104

฿ 5,371.96

NUT 1 Pack(s)

500 Pieces Per Package

5 Day(s) 106

Loading...

  1. 1

Basic Information

Material SPCC Surface Treatment Trivalent Chromate Screw Thread Types Metric coarse
Application / Functions Crimped Sales Unit Box/package Surface Treatment (Details) Trivalent White